Search Results for w30-38e-2-s
PRODUCT DATA DRAWING - SV Microwave
2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 95077 m3933/16-xx cage code 2400 centrepark west drive, suite 100 west palm beach, fl 33409 ...
NovaSensor NPH Series Solid State Low Pressure Sensors
2O (0 to 25 mbar) 0 to 2.5 kPa 0 to 1 psi (0 to 7 bar) 0 to 7 kPa 0 to 5 psi (0 to 0.34 bar) 0 to 30 kPa Maximum Pressure 5x rated pressure (10) Electrical @ 77°F (25°C) Unless Otherwise Stated Input Excitation 1.5 mA 2 mA maximum Insulation Resistance 100 MΩ @ 50 VDC
List of Marport Hydrophones
NC-1-05 + NC-2-02: Passive hydrophone + Wideband preamplifier box: Vessel with normal level of noise (below -100 dBV). Large number of sensors.† ...
Instrumetrics Engineering Ltd. - kayeinstruments.com
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
NovaSensor NPH Series Solid State Low Pressure Sensors
2O (0 to 25 mbar) 0 to 2.5 kPa 0 to 1 psi (0 to 7 bar) 0 to 7 kPa 0 to 5 psi (0 to 0.34 bar) 0 to 30 kPa Maximum Pressure 5x rated pressure (10) Electrical @ 77°F (25°C) Unless Otherwise Stated Input Excitation 1.5 mA 2 mA maximum Insulation Resistance 100 MΩ @ 50 VDC
DAS - AMPHENOL PROCOM
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance. If you need help. Denmark: dksales@amphenolprocom.com UK: uksales@amphenolprocom.com . Find distributor.
6638318v - amphenol-antennas.com
• Independent, continuously adjustable tilt on each band 2-12° / 2-12° / 2-12° / 2-12° / 2-12° RET version, 3GPP/AISG2.0 with five integrated RCU REV01121JJ(AK)
341410 | aldenproducts.com
2. Operating Voltage. 300 V RMS. RF Immunity. No. Request Sample/Quote. PL900 Diagrams. PL700SM-N Components. Part Description Quantity; Pin Insert Assembly : 1 : Receptacle Housing : 1 : Configure a Mating Connector. Displaying 1 - 2 of 2 Housing Material. Housing Style. Circuit ...
KAYE - Thermal Validation System & Environmental Monitoring
Kaye products are designed to meet the most demanding requirements for process measurement, thermal validation systems, and environmental monitoring.
ROHS COMPLIANT REVISION HISTORY PRODUCT DATA DRAWING - NRN 37567 08/12 STW
2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63emil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 95077 sf1211-66198-66199 cage code 2400 centrepark west drive, suite 100 west palm beach, fl ...
Amphenol Aerospace
21-33675-1 M17/113-RG316 .700 5 M22520/2-01 K1275 M22520/5-01 M22520/5-08 A M17/094-RG179 .700 3 M22520/10-01 M22520/10-05 A CONTACT REMOVAL FROM THE CONNECTOR Remove wire sealing member from grommet. Position Amphenol removal tool part number 11-9170 or Daniels DRK-264-8 around cable and slide tool toward
Thermo-Trex 200-HD Single Conductor Cable - tpcwire.com
441200blk 441200wht 441200red 2/0 259/23 492 0.638 493 441300blk 441300wht 441300red 3/0 259/22 574 0.687 605 441400blk 441400wht 441400red 4/0 259/21 671 0.747 745 441250blk 441250wht 441250red 250 427/22 756 0.834 948 441350blk 441350wht 441350red 350 427/21 947 0.944 1273
AMC4 Right Angle Plug to AMC4 Right Angle Plug 1.13 mm 50 Ohm 100 mm ...
AMC4 Right Angle Plug to AMC4 Right Angle Plug 1.13 mm 50 Ohm 100 mm (3.93 Inches)
Clamp CC5516 Size 04 - amphenol-airlb.fr
Clamp CC5516 Size 04
PCB Piezotronics | Measure vibration, pressure, force, and more
0/0 L s zS/W OOO'OL ZH 000Þ L zS/tu @dOl ql-u! 01 OL aps >loer lepæoo ZÊ-OL zo TO O!1êWJêH peppm Jeaus zuenö ZHIV6ri Z ZHIV6ri g 08 ZHNôrl 09 L OêS wqo OOL 0th 3ri/6 ZOOO.0 qdeJ9 OOL- 0/0 9 0/0 L s sun 6 ZH OOO'OL ZH 000Þ 01 L 6 09 6//\1-u OOL ap!S êlqeo leJôê1ul papas wqo g0L< P0!dÁL [L] :SZLON uo!loauuoo aopauuoo
BNC Female to RCA Male Connector - gemeco.com
BNC Female to RCA Male Connector. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
NTC Type NDM - amphenol-sensors.com
(2.4maximum mm) max 0.095 in (2.4 mm) max 0.195 in (5 mm) max 0.117 in (3 mm) max Ø 0.00787 in (0.2 mm) 2.5 in (65 mm) min Type NDM Specifications Epoxy-coated chip thermistor NTC Type NDM Dimensions Options • Other resistance values within the ranges shown; e.g.,codeNDM152C2R1for1500W±1%at 77°F (25ºC) in the range of 32°F (0ºC) up to the
Declaration - SV Microwave
The product(s) and/or articles* contained within the product(s) CONTAIN the following SVHCs in amounts more than 1,000 ppm. SV Microwave, Inc. 2400 CentrePark West Dr. Suite 100 West Palm Beach, FL 33409 Phone: (561) 840-1800 Web: www.svmicrowave.com Declaration GENERATED: 6/22/2023
NOTES: ECO APPR 1. PACKAGE CABLE ASSEMBLY IN BAG. TAG IN BAG WITH ...
2. for assembly instructions see end connector prints. 3. cable assembly to be 100% tested for continuity, shorts and open. * additional length can be provided by changing xx.xx to desired length in inches contact connex marketing for quote 145111-05-xx.xx orient r/a mini smb crimp plug with respect to 'd flat' within #10$ 2 3 4 typ(2) hex nut ...