Search Results for what are the maikn type
Model 050brdp-0002 | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
FAKRA Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of FAKRA Cable Assemblies designed for radio frequency applications. FAKRA Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
S-Type Load Cells | PCB Piezotronics
S-Type load cells are low-cost and high performance side mounted load cells suitable for a number of weighing and general force measurement applications. They come with a 6-foot strain relieved integral cable with pigtail leads that are stripped and tinned for electrical interface.
Amphenol All Sensors Products | All Sensors
Discover Amphenol All Sensors customizable ultra low pressure solutions by family.
Amphenol All Sensors Products | All Sensors
Pressure Max: 5 Units: IN H2O Operating Temperature:-40 to 85 C Supply Voltage: 3.63 Vdc Honeywell PN: Supply Voltage: 3.63 Vdc
Model 9155-MNT32 | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Amphenol CS-USBAA00000-001 Molded USB 2.0 Cable - Type A-A 1m
Buy 1m Amphenol CS-USBAA00000-001 Cables Direct from the Factory at Cables on Demand. This Premium USB cable is USB 2.0 compliant with a transfer rate of up to 480 megabits per second. The cable is built to last and compatible with your USB 1.0 and 1.1 device. The high grade PVC cable and jacket have excellent shielding to protect data against interference, while the twisted conductor pair ...
Model 080M274 | PCB Piezotronics
Model 080M274:Ceramic mounting base for thermal/electrical isolation, 1.15" dia., 0.625" height, 1/4-28 thds, useable temp up to 1000°F (538
Model 113B55 | PCB Piezotronics
[1] Zero-based, least-squares, straight line method. [2] Typical. [3] For +10 volt output, minimum 24 VDC supply voltage required. Negative 10 volt output may be limited by output bias.
Echo® Wireless Vibration Monitoring System | PCB Piezotronics
The Echo® Wireless Vibration Monitoring System has been tested and found to perform particularly well in a number of different types of plants including: power, steel, food processing, paper, chemical and automotive. The system has performed reliably and provided accurate and useful data regarding machinery health. Fault Detection
Piezoelectric Single Axis Accelerometers | PCB Piezotronics
Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In. Need an Account? Start Here ... S Type. Fatigue Rated Low Profile. Pedal Force. Torque Transducers. Impact Hammers. Electrodynamic Shaker Kits. Miniature Electrodynamic Shakers. Modal Shakers.
2-Port Antenna
TYPE ANTENNA MODEL NUMBER Remote Electrical Tilt (RET) AISG v2.0 / 3GPP 4.3-10 Female 6818308NG 7/16-DIN Female 6818308G ELECTRICAL SPECIFICATIONS Low Band R1 Frequency Range MHz 698-960 MHz 698-806 790-862 824-894 880-960 Polarization --- ±45° Gain Mid Tilt dBi 15.3 15.7 16.1 16.3 Over all Tilts dBi 15.3 ± 0.6 15.7 ± 0.5 16.1 ± 0.5 16.3 ...
General Piezoelectric Theory | PCB Piezotronics
The built-in circuits are miniature charge or voltage amplifiers depending on the sensing element type. Power to these components typically comes from an 18 to 30 VDC, 2 mA constant current supply. (Aside from price, convenience and/or features, there is no technical advantage from having a constant current power source which is external or ...
Amphenol Alden Products Company Contacts | Connector Experts
Main US Contact Line. Headquarters - Brockton, MA 117 North Main Street, 02301 1-508-427-7000. Asia. Terry Zhu China Sales Manager +86 (0) 138 6207 3740 [email protected] Wesley Yuan Field Application Engineer +86 (0) 137 1427 1441 [email protected] Europe. Dr. Sajoscha Blinn Business Development Manager +49 1 5151 9292 65 [email protected] India
Connectors Archives - Amphenol Broadband Solutions
F-Type Compression Part # TFC-QC2QS-59U-3LC Series 59, F Connector with Quickshield Continuous Ground feature, Universal (Standard Through Quad), 3 O-Ring Design Offering Superior Moisture Sealing Without the Use of Weather Grommets
Standard Medical Cable Connector | Pulse-Lok Connector 301365
The Pulse-Lok® series of products offer field-proven interconnect & cable assembly design solutions for your needs. Shop our Medical Connector 301365
Accelerometer Mounting Accessories | PCB Piezotronics
Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In. Need an Account? Start Here ... S Type. Fatigue Rated Low Profile. Pedal Force. Torque Transducers. Impact Hammers. Electrodynamic Shaker Kits. Miniature Electrodynamic Shakers. Modal Shakers.
Hydraulic & Pneumatic Pressure Sensors | PCB Piezotronics
However, our pressure sensors are designed to continuously measure repetitive pulses during applications such as hydraulic cylinder “torture” testing or diesel fuel injection. Ordinary diaphragm-type sensors usually fatigue quickly in such applications. Highlights: