Search Results for why is voltage ratio differ for the same rating of transformer
Model 821ih-qpr | PCB Piezotronics
Spartan Model 821 Class 1 sound level meter for measuring impulsive noise. Includes logging and measurement history, 1/4" microphone and preamplifier (PRM821)
BNC to HD-BNC Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of BNC to HD-BNC Cable Assemblies designed for radio frequency applications. BNC to HD-BNC Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Since equipment consists of different components, the EEE itself can only meet the substance requirements if all its components and parts meet the substance restriction requirements of RoHS 2, including non-electronic or non-electric components like fasteners or the plastic case of a desktop computer. ...
SMA Right Angle Crimp Plug Times LMR-195 Optimized 50 Ohm
RF Connector SMA Right Angle Crimp Plug Times LMR-195 Optimized 50 Ohm
Product Search - cablesondemand.com
Buy 25ft Amphenol MP-5FRJ45STWS-025 Cables Direct from the Factory at Cables on Demand. The flat silver satin modular patch cables, featuring RJ45 plugs and straight-thru wiring, are designed to be compatible with most telephone systems. Note: Other cable lengths from this same part number series, if available, … Qty avail.: 20; Availability ...
AT06-6S-RD01, 6-Way Plug, Female, Reduced Diameter Seals (E-Seal ...
AT06-6S-RD01, 6-Way Plug, Female, Reduced Diameter Seals (E-Seal). Comparable to PN# DT06-6S-C015
1350-1517 MHz - Amphenol Antenna Solutions
Front-to-Back Ratio (typical) > 25 dB Input Power (maximum) 100 W Connector type (1x) N Female Lightning Protection DC Ground Mechanical Characteristics Materials Shroud GRP Radiating Assembly Aluminium Mounting Section Aluminium, 50 mm diameter Dimensions (Length x Diameter) 1300 x Ø109 mm 51.2 x Ø4.3 in Weight without Brackets 3.0 kg 6.6 lbs
HM2P66PM5111GFLF | Millipacs® | Amphenol
Back Plane Connectors,2mm Hard Metric Series,Millipacs, 5 Row Vertical Header, Type AB 22, 110 Signal Pin, Press Fit Tail,Shielded, 250 mating cycles-Rear Plug up and ROHS Compliant
C:Usersdparks.SINECODocumentsEngineeringWORKSPACEA Series Drawings from ...
3.1 current rating: 7.5 amps 3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip67 ( mated condition ) 3.6 mating cycle durability: 100 cycles 3.7 rohs compliant 4. mating part ...
Amphenol Network Solutions > CIRCUIT BREAKER/DEMARCATION PANEL
This circuit breaker kit is designed for use with Amphenol Network Solutions high-current circuit breaker panels and demarcation panels. A single-pole breaker provides reliable overcurrent protection and a custom faceplate individually secures each breaker and provides physical protection of the toggle from inadvertent tripping.
The Do's & Don'ts of Installing Ethernet Cable Wiring - TPC Wire
Discover the essential do's and don'ts for installing Ethernet cable wiring to ensure a reliable, high-speed network. From selecting the right cable type to avoiding common mistakes, learn expert tips to optimize performance, minimize downtime, and future-proof your setup. Perfect for industrial, commercial, and IoT applications
SE1B12023111111 | Slim Cool Edge 0.65mm | Amphenol
Slim Cool Edge 0.65mm, Surface mount, 12 power pins, 120 signal pins, Vertical
BNC Plug to N-Type Jack Adapter 50 Ohm Straight | 242101 - Amphenol RF
BNC Plug to N-Type Jack Adapter 50 Ohm Straight
EXA Thermometrics India -Leisure
©EXA Thermometrics India Pvt. Ltd. No.181, Lake Shore Road, BTM Layout – II Stage, Bangalore:560076. Tel :+91-80-40698200, +91-80-40698210\211
G88020153T4HR | Header Plug; 1.25mm pitch | Amphenol
Board mount - Header Plug - Protect Header 1.25mm Pitch Vertical SMT,2x10Pin,15μin Gold,NY9T,Latch Type,Color-Black
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm
RF Connector BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm
MP20W23F Pin Contact, Machined, Gold Flash, Wire Range 22-20 AWG
RT0W01419SNHEC Square Flange Receptacle, Female, with O-ring Seal and End Cap with Individual Rear Wire Seal, 19 Contacts, Size 20, 20-30AWG, 5A, 7.5(machined)/150V, Shell Size 14
UNLESS OTHERWISE SPECIFIED Amphenol Amphenol Australia Pty.Ltd, 2Ind u ...
1 1 2 2 3 3 4 4 5 5 6 6 a a b b c c d d e e f f sheet third angle projection this document is the property of amphenol australia pty. ltd.. no part thereof may be ...
MCX Right Angle PCB Jack Through Hole 50 Ohm | 919-176J-51A - Amphenol RF
RF Connector MCX Right Angle PCB Jack Through Hole 50 Ohm
Mobile Mounts ZG-Mount - AMPHENOL PROCOM
Installation. The ZG-mount is designed for mounting in a 21 mm dia. hole on horizontal surfaces as e.g. roof top or trunk lid, with access from the outside only.