Search Results for windows 7 vmware iso download
USB3F TV - 坚固的以太网、USB 和显示器连接器 | Amphenol Socapex
Amphenol Socapex USB3F TV 是一种加强型 USB 3.0 连接器,专为在恶劣环境中工作而设计。该连接器基于 MIL-DTL-38999 系列 III 标准,具有螺纹锁紧机制,并具有防液体和灰尘密封功能(IP68)。它是军用航空电子设备、接地车辆、战场通信和工业应用的理想选择。
Model 682A14 ICP 4-20 mA transmitter Installation and Operating ... - PCB
PCB Piezotronics is an ISO-9001 certified company whose calibration services are accredited by A2LA to ISO/IEC 17025, with full traceability to SI through N.I.S.T. In addition to our standard calibration services, we also offer specialized tests, including: sensitivity at elevated or cryogenic temperatures, phase response, extended high ...
Trex-Onics® High Flex CC-Link Cable - TPC Wire
Trex-Onics® CC-Link Cable is an industrial fieldbus cable suitable for use on Control and Communications Link (CC-Link) controllers where a more robust cable is required. It is designed specifically for applications where continuous flexing or motion control exists.
SAS3F5110011TR | 12G SAS Vertical Receptacle | Amphenol
The information below is for reference only. For more technical details, refer to product specification and application specification.
Model M641B01 | PCB Piezotronics
Model M641B01:Platinum Stock Products; Industrial vibration sensor, 4 to 20 mA output, 0 to 1 in/sec RMS, 10 to 1k Hz, top exit, 2-pin conn
Antennes omnidirectionnelles 422x.06-445-Txx - AMPHENOL PROCOM
Model N ° de produit Description Fréquence; 6 dBd HD omni antenna, low PIM: 4220.06-445-T0: 7/16 DIN(f) ; 0° Electrical Tilt: 420 - 470 MHz: Ajouter au devis
HPG24P14SRT021T | 3000W EnergyEdge™ X-treme | Amphenol
Amphenol is one of the leading manufacturers of Power Connectors. Contact us today for more details of 3000W EnergyEdge™ X-treme, part number HPG24P14SRT021T
PRODUCT DATA DRAWING REV DESCRIPTION B DCN 53405 11/23 DATE APPROVED
7) remove all burrs unless otherwise specified 3211-40170 www.svmicrowave.com title: 3) break corners & edges .005 r. max. is the sole property of sv microwave, inc. 2) all dimensions are after plating. 1) all dimensions are in inches [millimeters] sv microwave, inc is prohibited. surface area: mil-std-10. the information contained in this drawing
Features - Amphenol Antenna Solutions
REV080724 www.amphenol-antennas.com 3 of 7 ELECTRICAL SPECIFICATIONS Radiation Parameter - Working Beam Frequency Range MHz 3300-3800 MHz 3300-3600 3600-3800 Polarization --- ±45° Gain Over all Tilts dBi 20.8 ± 0.5 20.4 ± 0.5 Max Gain dBi 21.3 20.9 Azimuth Beamwidth (3 dB) degrees 19.8° ± 0.5° 18.7° ± 0.5°
High Power 5015 Connectors with Advanced Contacts
High Temperature Capability: For use in high temperature (200 C+) applications, the Temper-grip socket has been tested to maintain current capability in high-temperature situations where standard mil-spec socket contacts can begin to relax.
PRODUCT DATA DRAWING DATE APPROVED - svmicrowave.com
7) remove all burrs unless otherwise specified 95077 1115-6088 3) break corners & edges .005 r. max. within .005 t.i.r. west palm beach, fl 33409 title: is the sole property of sv microwave, inc. cage code 2) all dimensions are after plating. 1) all dimensions are in inches [millimeters] sv microwave, inc is prohibited.
Onanon Connector Series Neutrino
Removal: 2.7 lbf Axial Tensile Force: 13 lbf Electrical Operating Voltage: 600MΩ @ 800 VDC 10MΩ @ 400 VAC Operating Current: 3A End-End Resistance: < 1.5 Ω Environmental Sterilizable: Gamma Chemical Resistance: Common or cleaning solvents Finger Safety: IEC 60601-1 Storage & Operating Temp: 0-46 °C Weight: 26g per cable assembly Compatibility
UG-1185A/U N-Type Straight Clamp Plug RG-8 RG-213 RG-225 50 Ohm
UG-1185A/U N-Type Straight Clamp Plug RG-8 RG-213 RG-225 50 Ohm
EU RoHS II CoC - amphenol-aerospace.com
(8 5r+6 ,, &huwlilfdwh ri &rqirupdqfh 0d\ 'hdu &xvwrphu ,q uhvsrqvh wr \rxu frpsoldqfh vwdwxv lqtxlu\ uhjduglqj wkh iroorzlqj surgxfw $pskhqro $hurvsdfh
Antennes de panneau 766.90.13.00 - amphenolprocom.com
Model N ° de produit Description Fréquence; XPOL panel antenna 90°, 13 dBi: 766.90.13.00-7/16 DIN(f) 0° Electrical Tilt: 380 - 470 MHz: Ajouter au devis
88945-102 | METRAL® | Amphenol
Amphenol is one of the leading manufacturers of Backplane Connectors. Contact us today for more details of Metral ® Board Connectors Part Number 88945-102.
SMA Straight Plug to SMA Straight Plug RG-142 50 Ohm 1 M
SMA Straight Plug to SMA Straight Plug RG-142 50 Ohm 1 M (39.37 Inches)
d:userspdf431-115j-52s - amphenolrf.com
Title: d:userspdf431-115j-52s.ps Created Date: 12/2/2016 2:40:13 PM
Accelerometers for Health & Usage Monitoring Systems (HUMS) - PCB
Health and Usage Monitoring Systems (HUMS) used for Condition Based Maintenance (CBM) programs are an effective predictive maintenance strategy for helicopter gearboxes and drive train, gas turbine engines and some fixed wing aircraft.
Amphenol All Sensors Products | All Sensors
Pressure Max: 20 Units: IN H2O Operating Temperature:-40 to 85 C Supply Voltage: 3.3 VS Honeywell PN: Supply Voltage: 3.3 VS