Search Results for windows 7 vmware iso download
Supplier 1st Article Inspection Check List - amphenolalden.com
Part No.: Rev: Prepared By: Date: All subcontracted components manufactured to specifications provided by Amphenol Alden Products (AAP) and any other “critical” components as identified by AAP require an approved First Article Inspection Report from each prospective supplier.
AMC Right Angle Plug to SMA Straight Bulkhead Jack IP67 1.13 mm 50 Ohm ...
AMC Right Angle Plug to SMA Straight Bulkhead Jack IP67 1.13 mm 50 Ohm 100 mm (3.93 Inches)
PCB Product Finder for Electronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
G832MB010806122HR | 0.8 mm pitch Board to Board connector | Amphenol
0.80mm Board-to-Board 85Ω Connector, Pitch 0.8mm, Height 11.7 mm, 80 Positions, Dual Row, BTB Vertical Receptacle SMT, 15μin Gold Black.
Data Sheet MH-Series MH4 Plus CANbus - Temposonics
EN ISO 14982:2009 Agricultural and Forestry Machinery EN 13309:2010 Construction machinery ISO 16750-2:2012 Road vehicles EMI 200 V/m (ISO 11452-2:2019 200…2000 MHz) 200 mA (ISO 11452-4:2011 20…200 MHz) Operating pressure ratings Pressure (according to DIN EN ISO 19879)** PN (nominal operating) Ø 7 mm sensor rod: 300 bar Ø 10 mm sensor ...
Autoclave Temperature Mapping | Temperature Validation System - KAYE
Download a fully functional 30 days trial version here! Features. Validator AVS Wired Temperature Validation System. Enhanced data handling and redundancy (4-levels) ... 7.5 in H x 16.2 in W x 15 in D (18 in with SIM) Weight: 10.60 kg (23.4 lbs) Battery: Lithium ion with minimum 3 hours of battery backup: Documents.
U10DH3825102T | SLIM-LINE-SAS | Amphenol
SlimSAS Vertical X4 30µin Gold plating, Latch pin outside, Latch pin length=3.0mm, 12G, T&R packing
MMCX Straight Solder Plug 0.034-inch Conformable 50 Ohm
RF Connector MMCX Straight Solder Plug 0.034-inch Conformable 50 Ohm
Panel Antennas 766.90.13.00 - amphenolprocom.com
Model Product No. Description Frequency; XPOL panel antenna 90°, 13 dBi: 766.90.13.00-7/16 DIN(f) 0° Electrical Tilt: 380 - 470 MHz: Add to quote: XPOL panel antenna 90°, 13 dBi
RT07148PNH Jam Nut Receptacle, Male, with O-ring Seal, 16AWG, 13A/300V
RT07148PNH Jam Nut Receptacle, Male, with O-ring Seal, 8 Contacts, Size 16, 14-26AWG, 13A/500V, Shell Size 14
AMC Right Angle Plug to SMA Straight Bulkhead Jack 1.13 mm 50 Ohm 150 ...
SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; SMA to FAKRA Adapters; SMA to FME Adapters; SMA to HD-BNC Adapters; ... Downloads. 336313-12-XXXX PDF Customer Drawing (Size: 322 kb) 336313-12-0150 STP 3D Model (Size: 2396 kb )
75653-005LF | PV® | Amphenol
Amphenol is one of the leading manufacturers of 2.54mm Wire to Board Connectors. Contact us today for more details of PV ® , part number 75653-005LF.
UHF Jack to UHF Jack Adapter 50 Ohm Straight Bulkhead
SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; SMA to FAKRA Adapters; SMA to FME Adapters; ... Downloads. 182319 STP 3D Model (Size: 2714 kb ) 1820319 PDF Customer Drawing (Size: 142 kb) Product Life Cycle. Product Life Cycle; Part Status: Active:
L17HTNEP4F1C | Stamped Pin DSUB | Amphenol
Dsub, Stamped Signal 3A, Right Angle PCB Thru Hole, Hight Temp Std Density, FP=8.08mm(.318in), 09 Pin, Bright Tin Shell+Grounding Dimples, Flash Gold, 4-40 Removable Front Screwlock, Ground Tab&Boardlock, Plastic Tray, Close Back
Cable Components PRO-ATT ... dB-25-3 - AMPHENOL PROCOM
This series includes 3 dB, 6 dB, 10 dB, 20 dB and 30 dB attenuators. This series of attenuators has very low VSWR and attenuation flatness and is especially suitable for use with:
Zubehör PRO-ATT ... dB-100-3 - AMPHENOL PROCOM
Dämpfungsglieder der 100 W Serie, die Modelle mit 3 dB, 6 dB, 10 dB, 20 dB und 30 dB umfasst. Äußerst geringes VSWR sowie gleichmäßiger Dämpfungsverlauf.
G88MPB04103CEU | Micro Power Plus | Amphenol
Micro Power Plus, Vertical, Single row, 3.0mm pitch, 04 positions, 100μin Tin, 3.18mm tail length, LCP, Black, TRAY
Model 682A14 ICP 4-20 mA transmitter Installation and Operating ... - PCB
PCB Piezotronics is an ISO-9001 certified company whose calibration services are accredited by A2LA to ISO/IEC 17025, with full traceability to SI through N.I.S.T. In addition to our standard calibration services, we also offer specialized tests, including: sensitivity at elevated or cryogenic temperatures, phase response, extended high ...
Panel Antennas 760.90.13.00 - amphenolprocom.com
Model Product No. Description Frequency; VPOL panel antenna 90°, 13 dBi: 760.90.13.00-7/16 DIN(f) 0° Electrical Tilt: 380 - 470 MHz: Add to quote: VPOL panel antenna 90°, 13 dBi
10123162 | Amphenol Global Search | Amphenol
10164260-101lf | Amphenol Global Search | Amphenol. 10123162-101LF | ExaMAX ® | Amphenol ExaMAX ® 56Gb/s High Speed Backplane Connector 92Ohm, 6-Pair, 12 column, 240 position, Vertical Header, No Guide Pin. ... 101LF Panel Bulk Head Receptacle for LC Duplex: 10145423-101LF Panel Bulk Head Receptacle for MPO: 10145295-101LF Universal Plug Kit