Search Results for pl[k/*/-9+
301766 | Amphenol Global Search | Amphenol
PL-700SM-N SERIES. Plastic Shell Auto-Coupling . Connectors . 27 pole capacity circular shell connectors. PL-700SM-N FEATURES. Compact and configurable, the Pulse-Lok® 700SM-N Series connectors are Amphenol Alden’s most versatile offering in a package diameter less than three quarters of an inch.
P1
3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64 Angles ±1° APPROVAL: ENGINEER: CHECKED: DRAWN: SCALE: DATE PART NUMBER TYPE DWG NO: REVISION SHEET OF DESCRIPTION ITEM THIS DRAWING IS3-8.99 SUPPLIED FOR INFORMATION ONLY. DESIGN FEATURES,
PL-900SM-N SERIES - Amphenol Alden
The Pulse-Lok® 900SM-N is available in several power circuit configurations for industrial and medical electronic applications. This connector series is ideal for applications where safety, ease of use, and exposure to hostile environments are prevalent. Backshell Withdrawal: 9.5lbs. Min.*** **Dependent on overmold material.
TABLEA - Amphenol Alden
The PL-900 Series Plug Soaking Cap is designed to protect the plug’s contact system when a cable assembly is being cleaned or not in use. The soaking cap locks onto the plug providing an IP-67 seal that is ideal for soaking lin liquid disinfectants.
PL 900RG S SERIES Plated Plastic Shell Auto Coupling 52 pole
PL-900RG-S SERIES. Plated Plastic Shell Auto-Coupling . Connectors 52 pole capacity disposable receptacle and support interconnects. PL-900RG-S FEATURES. Amphenol Alden’s Pulse-Lok ® 900RG-S Series plated plastic housing fulfills the require-ment of EMI & RFI shielding. Overview (intuitive, compact, configurable) Pulse-
ILLUSTRATION: COMPLETE KIT - Amphenol Sine
1 pl dec ±0.30 2 pl dec ±0.15 quantity ... b rt061619pnh-k 04 11 mrf 10sep13 none c--02 - updated to new style backshell 9/8/21 ro ro 03 - replaced wagon wheel with shielding clip 9/19/2022 ro ro 02 04 - updated voltage 2/6/2023 ro ro. ecomate® rm/rssm/aquarius™ - contact size 16 options
P30763-M( ) ( ) METERS - Amphenol
3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY ... K M RFC 12-MAY-14 FULL C-WARNING Risk of Electrical Shock Do Not Disconnect Under Load. Risque de chocs electriques Ne pas debrancher sous tension. WIRING DIAGRAM
PL-700SM-N SERIES Shell Auto-Coupling 27 pole capacity circular ...
PL-700SM-NFEATURES Compact and configurable, the Pulse-Lok® 700SM-N Series connectors are Amphenol Alden’s most versatile offering in a package diameter less than three quarters of an inch. From our highest density 27 pole, to our popular power and signal 2+2 option, the. Pulse-Lok® 700SM-N series can support your diverse interconnect requirements.
MW Series MIL-DTL-55181 - amphenolpcd.com
Amphenol MW series power connectors are MIL Qualified & listed in QPL & meets the requirement of MIL-DTL-55116. MW series power connectors are with center lock coupling screw, waterproof & polarized. Connectors used for interconnection of power & control circuit electric equipment specially in U.S. Army Communication System.
CA0911A800403012 CA0911A8004XX012 - Amphenol Sine
3 PL DEC –0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC –0.30 2 PL DEC –0.15 QUANTITY SIGNATURES Fractions –1/64 Angles –1° SCALE: DATE PART NUMBER TYPE DWG NO: REVISION SHEET OF DESCRIPTION ITEM CA9811A8004XX012 A1 HALF 1 THIS DRAWING IS SUPPLIED FOR INFORMATION ONLY. DESIGN FEATURES,
ILLUSTRATION: COMPLETE KIT - Amphenol Sine
1 pl dec ±0.30 2 pl dec ±0.15 quantity signatures fractions ±1/64 ... b rt061412pnh03ss-k 02 11 mrf 20aug18 none c--02 - added ip69k rating 4/21/2020 ro dr housing body seal notes: 3) recommended crimp tools: hand crimper: mfx-3959 pneumatic crimper: mfx-3960 4) extraction tool: qxrt16
ILLUSTRATION: COMPLETE KIT WAVE SPRING - Amphenol Sine
3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64 ... B RT06128PNH-K 01 11 MRF 10SEP13 NONE C--Title: G:SharedAmphenol Customer DatasheetsRT Kit_Datasheetsc- RT06128PNH-K-01.dwg
B RT0W01210P*H* B1 - Amphenol Sine
3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64 Angles ±1° APPROVAL: ENGINEER: CHECKED: DRAWN: SCALE: DATE PART NUMBER DWG NO: REVISION C-TYPE SHEET OF DESCRIPTION ITEM Sine Systems - www.amphenol-sine.com 44724 Morley Drive THIS DRAWING IS ...
Pulse-Lok® 900RG-N | aldenproducts.com - Amphenol Alden
Part # Housing Style Circuit Count Contact Size Contact Termination Mating Key Maximum Wire Gauge Housing Color Coupler Color; Pulse-Lok® 342953: Receptacle, Single Use
G:SharedAmphenol Customer DatasheetsEcoMate RMRT Kit ...
1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64 ... B RT071619SNH-K 02 11 MRF 10SEP13 NONE C-ecomate® RM/RSSM/Aquarius™ - Contact Size 16 Options Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 09/2021
Amphenol
3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64 Angles ±1° APPROVAL: ENGINEER: CHECKED: DRAWN: SCALE: DATE PART NUMBER DWG NO: REVISION C-TYPE SHEET OF DESCRIPTION ITEM Sine Systems - www.amphenol-sine.com 44724 Morley Drive THIS DRAWING IS ...
B RT00169S*H B1 - Amphenol Sine
9 S * H ECO-M A T E, R ECEPT A C LE,SIZE 16,9POS,SOCKET. B1 - RELEASED DRAWING JUN-20-2014 BEN SEE PART NUMBER CHART MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC Fra±0.30 2 PL DEC ±0.15 QUANTITY ...
A1 - TECHNICAL DATA SHEET RELEASE 02/06/14 KMM RFC - Amphenol Sine
3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64 Angles ±1° APPROVAL: ENGINEER: CHECKED: DRAWN: SCALE: DATE PART NUMBER TYPE DWG NO: REVISION SHEET OF DESCRIPTION ITEM THIS DRAWING IS SUPPLIED FOR INFORMATION ONLY. DESIGN FEATURES,
Amphenol
Ø1.9 A3 - RELEASE NEW DWG FORMAT 30/JUL/13 DRP - 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC –0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC –0.30 2 PL ...
B RT001619P*H B1 - Amphenol Sine
3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64 Angles ±1° APPROVAL: ENGINEER: CHECKED: DRAWN: SCALE: DATE PART NUMBER DWG NO: REVISION C-TYPE SHEET OF DESCRIPTION ITEM Sine Systems - www.amphenol-sine.com 44724 Morley Drive THIS DRAWING IS ...