Board-Level Connectors

X
Product DDR3 Memory Module Sockets
DDR3 Memory Module Sockets
DDR3 vertical DIMM sockets are designed to accept 240 position DDR3 memory modules that conform to JEDEC M0-269. Low-resistance contacts support the use of RDIMM (registered DIMM), which helps to further reduce power consumption in data center hardware.

Product DDR4 Memory Module Sockets
DDR4 Memory Module Sockets
Vertical DDR4 DIMM sockets from Amphenol provide 288 contacts on 0.85mm pitch and are designed to accept DDR4 memory modules that conform to JEDEC MO-309. The DDR4 series complies with the new interface standard JEDEC POD12. It allows a module seating plane of 2.40mm and supports module variants in UDIMM, RDIMM, and LRDIMM.

Product DDR4 SO-DIMM Memory Module Sockets
DDR4 SO-DIMM Memory Module Sockets
HIGH-SPEED HIGH-DENSITY SO-DIMM SOCKETS DDR4 SO-DIMM connectors deliver high-speed and bandwidth. Being half the size of regular DIMMs, they lower power consumption and promote better thermal management. Different key positions aid alignment and prevent mismating. 260 position SO-DIMM connectors are available in 4.00mm, 5.20mm, 8.00mm, 9.20mm height, in standard or reverse options.

Product DDR4 Ultra Low Profile Memory Module Sockets
DDR4 Ultra Low Profile Memory Module Sockets
DDR4 Ultra Low Profile (ULP) vertical DIMM sockets provide 288 contacts on 0.85mm pitch. It facilitates convenient memory expansion in servers, workstations, desktop PCs, and embedded applications in communications and industrial equipment. With an ultra-low module seating height of 1.1mm and connector height of 13.1mm, it reduces the overall profile of the connector.

Product DDR5 Memory Module Sockets (SMT)
DDR5 Memory Module Sockets (SMT)
COMPLIES TO NEW INTERFACE STANDARD JEDEC SO-023 Vertical DDR5 DIMM sockets from Amphenol provide 288 contacts on 0.85mm pitch and are designed to accept DDR5 memory modules that conform to JEDEC MO-329. The sockets facilitate convenient memory expansion in servers, workstations, desktop PCs, and embedded applications in communications and industrial equipment.

Product DDR5 SO-DIMM Connectors
DDR5 SO-DIMM Connectors
HIGH-SPEED HIGH-DENSITY SO-DIMM SOCKETS DDR5 SO-DIMM connectors deliver high-speed and bandwidth. Being half the size of regular DIMMs, they lower power consumption and promote better thermal management. 262 positions SO-DIMM connector is available in 4.00mm height with the standard option. Sketching design of DDR5 SO-DIMM 8.00mm height with the standard option now.

Product DIN 41612 Headers and Receptacles
DIN 41612 Headers and Receptacles
FCI Basics DIN 41612 connector systems are the most popular backplane interconnect systems in IEC 603-2 specifications due to the widespread standard adoption, easy availability, cost-effectiveness, and durability. The product design for Board-to-Board and I/O solutions involve both standard mount and reverse mount mating combination.

Product DIN 41612 High-Temperature Headers and Receptacles
DIN 41612 High-Temperature Headers and Receptacles
DIN 41612 High Temperature (HT) connectors meet the fire safety standards required in the Industrial (Transportation, Power) market. DIN is most suitable for hazardous and high-risk product platforms of fire safety applications required in the industrial market. The 2.54mm pitch HT connectors comply with the relevant standards like IEC 603-2, NFF 16-101/102, and EN45545-2.

Product DLP® Sockets
DLP® Sockets
Amphenol's sockets for DLP® products are interconnect solutions for the Texas Instruments DLP® chips suitable for ultra-mobile and portable applications. TI's DLP technology leads the industry in display and advanced light control solutions.

Product Dubox® 2.54mm
Dubox® 2.54mm
The Dubox®, connector family offers an extensive range of through-hole and surface-mount part options. It is available in single or double-row in both straight and right angle orientations from 2 to 50 positions, with a maximum current rating of 3A per individual contact. This cost-efficient solution offers high reliability in electrical performance.

Product Dubox® 2.54mm Crimp to Wire
Dubox® 2.54mm Crimp to Wire
The Dubox®, connector families offer an extensive range of through-hole and surface-mount part options, including single or double-row in either straight or right-angle orientation from 2 to 50 positions, with a current rating of 3A (maximum) per individual contact. The Dubox® contact has a pre-stressed, dual-beam design to enable low insertion force, 4-wall contact design for signal protection.

Product Duflex™ Flex Connectors
Duflex™ Flex Connectors
FCI Basics Duflex™ connectors represent a low-cost and reliable solution for terminating FPC/FFC and touch membrane switches. These are designed for 2.54mm grids. The Duflex connector combines the advantage of the well-proven Dubox™ receptacle with the assembly speed of IDC termination techniques. These connectors are available in both single and double row versions with up to 36 contacts per row.

Product EconoStik™ 2.54mm
EconoStik™ 2.54mm
EconoStik™ 2.54mm is an economical range of 2.54mm unshrouded header. It is available in single-row and double-row with vertical through-hole, right-angle through-hole, and vertical SMT terminations. EconoStik™ 2.54mm is a standard 0.64mm square header with high-temperature resin and 1μ" gold plating in contact and tail. It supports up to 50 mating cycles.

Product eSATA Connectors
eSATA Connectors
eSATA connectors are designed for external storage applications that require a single-lane Serial ATA cable connection up to approximately two metres in length. The connectors comply with the Serial ATA Specification issued by the Serial ATA International Organization (SATA-IO). eSATA connectors support both Gen 1 (1.5Gb/s) and Gen 2 (3Gb/s) SATA data rates.

Product Fan Connector Card-to-Wire
Fan Connector Card-to-Wire
CTW (Card-to-Wire) fan module connector comes with a flexible design for card-to-wire power applications used in fan modules. It allows different wire gauges ranging from 28AWG - 22AWG. The connector provides a maximum current rating of 4A/pin.

Product FFC/FPC Connectors (0.50mm pitch)
FFC/FPC Connectors (0.50mm pitch)
0.50mm pitch flex connectors utilize 0.50mm contact spacing to terminate mobile devices across a variety of applications. These connectors are offered with top, bottom, dual beams & dual contact positions with both ZIF and Non-ZIF cable terminations. The connector series comes with a wide height range of 0.70mm to 5.80mm with 4 to 80 contact positions in both vertical and right angle orientations.

Product FFC/FPC Connectors (1.00mm pitch)
FFC/FPC Connectors (1.00mm pitch)
1.00mm pitch flex connectors utilize 1.00mm contact spacing to terminate displays and support complex board-to-board connections. These connectors are offered with top and bottom contact positions in both ZIF and Non-ZIF cable terminations. The connector series comes with a wide height range of 1.90mm to 5.04mm with 3 to 34 contact positions in both vertical and right angle orientations.

Product FFC/FPC Connectors with Autolock Mechanism - F308/F332 Series (0.50mm pitch)
FFC/FPC Connectors with Autolock Mechanism - F308/F332 Series (0.50mm pitch)
F308/F332 series is a 0.50mm pitch right angle Non-ZIF flex connector with an auto-lock mechanism and surface mount termination. It features a height of 2.45mm and comes in 6 to 68 contacts. This series features a cable thickness of 0.33mm and provides the durability of 20 mating cycles. Its robust connector design makes it suitable for robotic operations, supporting Industry 4.0.

Product Filter Micro-Ribbon Connectors
Filter Micro-Ribbon Connectors
FCE57 Micro-Ribbon Filter connectors combine filtering and connectivity by having the capability to filter unwanted EMI while providing the required data connectivity. Also, enhanced EMI Control/EMC Compliance on the connector outperforms that of the same filter components on a PCB.

Product Fine Pitch Floating Board-to-Board (0.40mm pitch)
Fine Pitch Floating Board-to-Board (0.40mm pitch)
HIGH-SPEED FINE PITCH FLOATING BOARD-TO-BOARD CONNECTORS This fine pitch 0.40mm 4mm stacked height 80pos floating board-to-board connectors are suitable for a wide range of high-reliability applications and demanding environments.

Showing 41 to 60 of 176 items