All Products

Amphenol is one of the world’s largest providers of high-technology interconnect, sensor and antenna solutions. Our products Enable the Electronics Revolution across virtually every end market including Automotive, Broadband Communications, Commercial Aerospace, Industrial, Information Technology and Data Communications, Military, Mobile Devices and Mobile Networks.

X
Product Integrated RF Filters
Integrated RF Filters
SV Microwave has designed a new product line of high-frequency, low pass filters with a small form factor. These low pass filters are available with DC to 12 or 18 GHz passbands and are available as a standard connectorized offerings for the SMA and SMPM series. Additionally, the SMPM filter does not compromise on connector density and maintains the same outer diameter as a typical SMPM bullet.

Product Integrated Solutions
Integrated Solutions
Amphenol-CTI manufactures value-added solutions for a broad range of industries and applications. We integrate cables and harnesses into more complex solutions. Certifications: UL, CSA, ISO9001, CE, IPC 620, WHMA, C-TPAT, IATF16949 (and others) Capabilities: Customized panels and cabinets / Distribution boxes / Fiber optics / Protos to volume / Electro-mechanical assemblies

Product Interior Lighting
Interior Lighting
Customer-specific interior lighting products. Applications are available with RGB or single color solutions. Product examples: storage compartment lamp, reading lamp, footwell lamp

Product Interior Lighting China / Asia
Interior Lighting China / Asia
Our interior lighting product includes a variety of solutions that can be integrated into various systems with independent design and development capabilities. Highlight: • Internal laboratory for photometry and colorimetry measurements • Optical Simulation • Touch reading lamp

Product Internal Antenna
Internal Antenna
Antennas that are assembled inside the device, but not surface mounted on the PCB. Here, Flex and PCB antennas with cable and connector is very common. Antenna design is usually a dipole.

Product Internal RF Antennas
Internal RF Antennas
Flexible Printed Circuit (FPC) and Printed Circuit Board (PCB) are two common types of antennas used in electronic devices. They serve the same fundamental purpose of transmitting and receiving radio frequency (RF) signals and are both essential components in electronic devices.

Product Interposer Assembly Card
Interposer Assembly Card
FR4 INTERPOSER ASSEMBLY CARD This is a value-added business. We provide a one-stop solution that includes the making of connectors and the SMT processes. This business model improves supply chain management. And, this product range supports Storage, Consumer, and Communication applications.

Product In-vehicle Communication
In-vehicle Communication
Bernd Richter’s in-vehicle cable systems offer vibration-proof, lightweight designs with tight bending radii and custom overmolded connectors for extended flex life. High IP ratings ensure water resistance, while EMC shielding and tight dimensional tolerances deliver reliable performance. Standard PCB connectors can also be integrated.

Product IP67
IP67
IP67 rated D-Subs are built to protect your electronics from ingress of dust, solids, water, and other liquids. Sealing is available in PCB mount and Crimp Removable.

Product IP67 All-Plastic Latching USB Type A
IP67 All-Plastic Latching USB Type A
Amphenol's MRU series of USB 2.0 & 3.0 Type A Connectors and Cables provide IP67 protection for Cable-to-Panel applications. These connectors have all-plastic construction with Bayonet Coupling and Jam-Nut mounted panel receptacles.

Showing 1081 to 1090 of 2,147 items