All Products

Amphenol is one of the world’s largest providers of high-technology interconnect, sensor and antenna solutions. Our products Enable the Electronics Revolution across virtually every end market including Automotive, Broadband Communications, Commercial Aerospace, Industrial, Information Technology and Data Communications, Military, Mobile Devices and Mobile Networks.

X
Product Pass Through Connection
Pass Through Connection
Our Pass Through connectors is designed for an easy assembly for the Tier 1, in addition to the NXT connectors group: no partition line to generate greater hermiticity assurance, already validated by GM. Highlight: • USCAR-2 and GMW3191 validation • Ways available: 2, 6, 12, 14 and 16 • Family MX150 • Assembly: quarter turn, snap-in and clip-on • Customizable design

Product Pass Through Connection China / Asia
Pass Through Connection China / Asia
Pass Through connectors in Docharm Amphenol are varied. We have the design experience and manufacturing capability of mature such products. We have provided customization services for existing customers many times and our products have been recognized by them. We can meet different environmental requirements and structural needs of customers and can assist clients in pre-development.

Product PCBA (Customised)
PCBA (Customised)
Amphenol BSI (ABSI) is providing customised PCBA solutions to the market leaders in the Automotive, Medical, Mobile Device, and IT Datacom sectors. With investments in SMT and Visual/Electrical Test equipment, ABSI operations can facilitate volumes from 10k per year up to 1.5m on a single part number. Passive Assemblies Examples: Display & I/O Boards,

Product PCB Antenna
PCB Antenna
Amphenol designs and manufactures custom PCB antennas. The PCB antenna can come with adhesive backing, on a plastic carrier, or with wire termination. PCB antennas are commonly used in tablets, laptops, set-top boxes, and other devices requiring 4G, 3G, diversity, Zigbee, Wifi, Bluetooth, and GPS frequency bands.

Product PCB Connectors
PCB Connectors
SV Microwave's PCB connectors deliver high-speed signal integrity and easy integration onto printed circuit boards. They are designed to minimize signal distortion and ensure consistent electrical performance. These connectors are available in solderless and soldered attachment styles, with configurations in edge launch and surface mount to suit various applications.

Product PCB Contacts
PCB Contacts
PCB Tail contacts are best for applications that have limited space and connectors that are attached to printed circuit boards. Three standard tail lengths (.15 inches, .25 inches, .35 inches). Custom designs available. Gold plated or pre-tinned.

Product PCB Design
PCB Design
APC has a highly skilled applications and design support team available to collaborate with you on new designs, product updates, wire harness conversions and reverse-engineering of legacy products. APC Designs meet IPC-2221/2223. Support all typical design platforms and use advanced modeling.

Product PCB Mounting Hardware
PCB Mounting Hardware
This hardware effectively redirects external forces away from the PCB connectors, ensuring a stable and reliable connection between the cable assembly and the PCB. The mounting hardware is designed for easy installation, leveraging existing cable connector features and requiring only a screw, nut, and Allen wrench for secure attachment. This solution is ideal for high-reliability applications.

Product PCB Multiport With Right Angle Contact
PCB Multiport With Right Angle Contact
SV Microwave introduces our new RF PCB multiports with right-angle contacts. This product line offers a board-level solution to a common assembler need: inspection of a solder joint. Although the multiport connector has a straight body, it features a swept contact that exits the connector body at a right angle to the PCB trace. While still offering excellent RF performance from DC - 40 GHz.

Product PCI
PCI
The Compact Power connector series was developed with the PCI Industrial Computer Manufacturers Group (PICMG) as the power interface for plug-in power supplies or other chassis mount applications. It delivers high current through a small package and three levels of sequential mating.

Showing 1501 to 1510 of 2,145 items