Automotive
Amphenol is a leading supplier of advanced interconnect systems, sensors and antennas for a growing array of automotive applications. In addition, we have developed advanced technology solutions for hybrid and electric vehicles and are working with leading global customers to proliferate these advanced interconnect products into next-generation automobiles. Our primary solutions for automotive include antennas, electric vehicles, engine management and control, exhaust monitoring and cleaning, hybrid vehicles, infotainment and communications, lighting, power management, safety and security systems, sensing systems, telematics systems and transmission systems.

Switch Assemblies
Tailgate Switches, Sensor Switch Assemblies.

Switch Assemblies China / Asia
Cable assemblies with integrated switches for SRS buckle detection, horn switch, and other automotive micro switch applications. Buckle switch and sensors with mechanical switch, hall sensor, and slider switch / PCB.

Temperature Sensors
Temperature sensors are used for a vehicle's outside air temperature or interior HVAC duct temperature sensing. The sensors provide accurate and fast response temperature data to improve vehicle passenger comfort.

Temperature Sensors
Temperature sensors are used to measure media temperatures or body temperatures at various points in the vehicle. These sensors can be either individual sensors or integrated with other components or sensors (see e.g. current sensors).

Termination Tools for RF Connectors
Amphenol RF offers a full line of termination tooling to meet your specific production requirements. All tools meet Amphenol’s stringent design and quality requirements and provide a consistent and reliable crimp each and every time, thereby ensuring the integrity of the connector termination.

Thick Busbar
Custom made 10mm thick busbar made from WaterJet and fabrication processes for high voltage connectivity

Tilt Sensor / Inclinometer
Based on mechanics-free MEMS technology these inclinometers accurately measure inclination, tilt and angle in harsh environmental conditions. With its ability to measure angles up to 360° with an accuracy of <0.5° over the full temperature range, it is perfect for use in heavy-duty applications such as vehicle load monitoring, leveling, boom angle monitor, skid-steers, mobile cranes, platform leveling etc.

TMR Current Sensor Transducer
TMR current transducers are high-precision sensors that utilize tunnel magnetoresistance (TMR) technology to accurately measure current flow. They offer several advantages over traditional Hall-effect current sensors. Piher's TMR current transducers are the preferred choice for applications demanding high precision, reliability, and safety in current measurement.

Transmission Harness
Our complex cable sets are used in classic and hybrid double-clutch transmissions as well as 8- and 9-speed automatic transmissions. Oil tightness and optimum connection technology under the most extreme conditions are of the highest technical relevance and are achieved through our many years of experience in this product sector.

Transmission Interface and Gearbox Harness China / Asia
Interconnect solution and electrical interface for transmission including automatic gearbox, dual-clutch and semi-automatic transmissions. Hybrid connection with multiple power and signal applications. Oil and water-tight solutions.