Automotive
Amphenol is a leading supplier of advanced interconnect systems, sensors and antennas for a growing array of automotive applications. In addition, we have developed advanced technology solutions for hybrid and electric vehicles and are working with leading global customers to proliferate these advanced interconnect products into next-generation automobiles. Our primary solutions for automotive include antennas, electric vehicles, engine management and control, exhaust monitoring and cleaning, hybrid vehicles, infotainment and communications, lighting, power management, safety and security systems, sensing systems, telematics systems and transmission systems.
![Product Rear Lamp Harness](https://staph.blob.core.windows.net/images-products/rear-lamp-harness-Thumbnail.png)
Rear Lamp Harness
Applications in Rear lamps, such as Trunk, Stop, liftgate, turn lights
![Product Remote Laptop Controllers](https://staph.blob.core.windows.net/images-products/remote-laptop-controllers-9180.png)
Remote Laptop Controllers
Tecvox has developed a Remote Laptop Controller for police, emergency, and fleet vehicle applications. Our understanding of demanding data management architectures provides our customers with innovative and cost-effective solutions.
![Product Removable Data Storage Devices](https://staph.blob.core.windows.net/images-products/removable-data-storage-devices-Thumbnail.png)
Removable Data Storage Devices
Tecvox provides removable data storage options for vehicle performance data recording and 360-degree camera systems. Up to 2 Terabyte SD card capability for recording hours to days of vehicular data.
![Product Resistive Position Sensor](https://staph.blob.core.windows.net/images-products/resistive-position-sensor-8452.png)
Resistive Position Sensor
Potentiometric Angular position to analog voltage converter with endless rotation, 340° wide electrical angle, SMD/through-hole mount, extended working temperature range, and a variety of customization options. Ideal for appliance, automotive, and sensor applications. Fully customiseable.
![Product RF Jumper and Socket](https://staph.blob.core.windows.net/images-products/RF-Jumper-and-Socket-8100.png)
RF Jumper and Socket
Amphenol’s RF Jumper and Socket covers 1st through 5th generations. The 4th generation RF jumper cable is compatible with lpex spec using a soldering connection instead of crimping between RF connector and the jumper cable creating a more secure joint for better high-frequency performance. The 5th generation version is Hirose compatible and has a 1.0 mm mating height with 0.81 mm diameter cable.
![Product Rod Antennas](https://staph.blob.core.windows.net/images-products/rod-antennas-3736.png)
Rod Antennas
The AM/FM function is cost-effective and provides good reception. It can be customized as an active or passive antenna based on requirements.
![Product Rotaconnect® Rotatable Board-to-Board Connector](https://staph.blob.core.windows.net/images-products/RotaconnectR-Rotatable-Board-to-Board-Connector-1610.png)
Rotaconnect® Rotatable Board-to-Board Connector
Amphenol ICC extends the RotaConnect® Board-to-Board range with a pegged version. This eliminates the hold-down, hence aids simple placement and saves the space between connectors on the PCB. The RotaConnect® BTB range is a unique rotatable Board-to-Board SMT connector that can be used to support perpendicular, coplanar, and angled connections, in multiple mating and un-mating directions.
![Product RotaConnect® Wire-To-Board Connector](https://staph.blob.core.windows.net/images-products/RotaConnectR-Wire-To-Board-Connector-9064.png)
RotaConnect® Wire-To-Board Connector
FCI Basics extends the RotaConnect® range with a WTB solution. The WTB connector mates horizontally with RotaConnect® Board-to-Board (BTB) solution. RotaConnect® WTB is a 3.00mm pitch connector with a dual-beam spring contact design, delivering high-performance and reliability. The connector also features a passive latch for housing retention which protects pins and prevents mismatching.
![Product Rugged USB 3.0](https://staph.blob.core.windows.net/images-products/Rugged-USB-3-0-7152.png)
Rugged USB 3.0
RUGGED USB CONNECTOR FOR HARSH ENVIRONMENT APPLICATION
Amphenol's Product Line of Rugged USB3.0 connectors serve many markets and applications across the globe including Medical, Industrial, Telecommunication, DataComm, etc.
![Product Rugged USB Type C](https://staph.blob.core.windows.net/images-products/Rugged-USB-Type-C-3477.png)
Rugged USB Type C
MUSBR series is a line of Generation 2 ruggedized USB Type C connectors with die-cast housings and IP67 sealing, designed for Harsh Environment applications. MUSBR series USB Type C Connectors provide reliable performance in extreme conditions for the most demanding applications and mate with standard USB Type C plugs.