Automotive

Amphenol is a leading supplier of advanced interconnect systems, sensors and antennas for a growing array of automotive applications. In addition, we have developed advanced technology solutions for hybrid and electric vehicles and are working with leading global customers to proliferate these advanced interconnect products into next-generation automobiles. Our primary solutions for automotive include antennas, electric vehicles, engine management and control, exhaust monitoring and cleaning, hybrid vehicles, infotainment and communications, lighting, power management, safety and security systems, sensing systems, telematics systems and transmission systems.

X
Product Projection Lighting China / Asia
Projection Lighting China / Asia
Projection lighting to the rearview mirror, chassis, foot pedal, etc. with low-cost solution to achieve high definition and brightness. Highlight: • Internal laboratory for photometry and colorimetry measurements • Low cost • High definition

Product Protective Caps for Circular Connectors
Protective Caps for Circular Connectors
Amphenol India protective caps were developed to meet the environmental protection needs of circular connectors in Threaded & Bayonet version. These caps were designed on the basis of MIL standards & qualified to QPL product requirements.

Product PRO-TRI 174/380-520/760-960 - Triplexer
PRO-TRI 174/380-520/760-960 - Triplexer
The PRO-TRI 174/380-520/760-960 is a Triplex Filter (Multiplexer) used for combining /splitting 3 LMR/PMR radios, a VHF, a UHF, and an LTE to/from just one antenna. It comes in 2 versions both with SMA connectors, one for low/medium power up to 30 W per radio and one for high power radios up to 150 W per channel.

Product PS2P-LIN Touchless Linear Position Sensor
PS2P-LIN Touchless Linear Position Sensor
Unmatched precision & stability: 1 magnet, no gears, lifetime accuracy. PS2P-LIN sensor defies harsh conditions. Easy assembly saves costs. Flexible magnet placement empowers engineers. Piher Sensing Systems' best: Hall Effect sensing, reinvented.

Product PST-360 Through-Shaft Rotary Position Sensor
PST-360 Through-Shaft Rotary Position Sensor
This sensor offers precise position tracking through the shaft without any gears, thanks to its unique non-contact design. It seamlessly integrates with your application, adapting to misalignments and wear. Fully configurable rotation range, signal outputs, and power options. Multi-turn versions available.

Product PV® Wire-to-Board and Wire-to-Wire Connector System
PV® Wire-to-Board and Wire-to-Wire Connector System
VERSATILE DESIGN FOR DEMANDING APPLICATIONS Amphenol's PV® solution is a versatile and modular system able to meet all the board-to-board, board-to-wire, and wire-to-wire applications where high density outstanding electrical and mechanical performances are required.

Product PwrBlade+® Connector
PwrBlade+® Connector
The PwrBlade+® connector is a next-generation AC/DC power distribution connector system for demanding applications requiring higher linear current density and low power loss. It is capable of 192A/linear inch with eight adjacent high power contacts energized simultaneously and 0.7m power contact resistance after environmental exposure.

Product PwrBlade® Mini Board-to-Board Connector
PwrBlade® Mini Board-to-Board Connector
PwrBlade® Mini Board-to-Board connector enhances Amphenol's existing PwrBlade® product line with the smallest profile to date. PwrBlade® Mini has an 8.10mm height above board, making it the lowest height power and signal board-to-board connector in the PwrBlade® portfolio. PwrBlade® Mini has a very low end-of-life contact resistance less than 2.0mΩ after testing

Product PwrBlade® Mini Cable-to-Board Connector
PwrBlade® Mini Cable-to-Board Connector
PwrBlade® Mini Cable-to-Board strengthens the PwrBlade® cable portfolio even further. Mini cable-toboard serves as an I/O cable configuration to meet the ever-increasing demand for higher current density in low profile applications. Mini cable-to-board is capable of carrying up to 25A/contact (50A/column) with 4 adjacent contacts powered.

Product QT - PCB Terminal Blocks
QT - PCB Terminal Blocks
1.Using the latest PUSH-IN technology, the wiring efficiency is increased by 70%. 2.Multiple clamping units can be kept open at the same time, simplifying the connection of multi-core cables. 3.To maintain a long-term reliable connection,the spring connection ensures the stability of the wire.

Showing 341 to 350 of 428 items