Automotive

Amphenol is a leading supplier of advanced interconnect systems, sensors and antennas for a growing array of automotive applications. In addition, we have developed advanced technology solutions for hybrid and electric vehicles and are working with leading global customers to proliferate these advanced interconnect products into next-generation automobiles. Our primary solutions for automotive include antennas, electric vehicles, engine management and control, exhaust monitoring and cleaning, hybrid vehicles, infotainment and communications, lighting, power management, safety and security systems, sensing systems, telematics systems and transmission systems.

X
Product GROUNDSOK
GROUNDSOK
HP connector for applications <60V. The connectors in the GROUNDSOK family are exclusively ground connections. These are available in sealed and unsealed versions.

Product Hall-Effect Gear Tooth Speed and Direction Sensor
Hall-Effect Gear Tooth Speed and Direction Sensor
Piher Sensing Systems' flange mount gear tooth speed and direction sensors provide precise, reliable speed and direction measurement for demanding environments. The touchless, rugged design ensures long-term reliability. Key features include: "Plug and play" operation, wide operating temperature range, fast and near-zero speed sensing, compact and rugged design and IP67 sealing.

Product HC Signal Connector
HC Signal Connector
Amphenol HC Signal Series connectors are designed as a high-performance, cost-effective solution for the signal and power transmission for PDU in a battery pack. The connector has integrated both signal and power transmission in one body.

Product HCSO-1W Open Loop Current Sensor
HCSO-1W Open Loop Current Sensor
The HCSO-1W sensor simplifies current measurement (AC/DC) for batteries, chargers & motors. It clamps directly on cables, reducing installation steps & errors. Based on Hall effect tech, it offers accurate readings & various current ranges. Easy to install & calibrate, making it cost-effective for manufacturers.

Product HCSP-1BS Open Loop Current Transducer
HCSP-1BS Open Loop Current Transducer
Open-loop current transducer: Hall effect-based, busbar mounted. Simple or dual analog output, Accurately measures currents from ±200 A to ±1.500 A. Non-intrusive with galvanic separation, Operates reliably in temperatures from -40°C to +125°C.

Product HD-BNC Connector Series
HD-BNC Connector Series
The HD-BNC product series features the trusted, push and turn interface of a traditional BNC, providing tactile feedback and a positive lock for quick and guaranteed mating.

Product Headlamp Harness
Headlamp Harness
Interconnect solutions for headlamp, DRLs, FOG, with the integration of cable ducts, cable shielded, twist wires, and >100 circuits

Product HEAVYSOK
HEAVYSOK
HV/HP connector for applications >60V and aluminium housing. All connectors are sealed and equipped with EMC shielding. The aluminum housing ensures a robust structure in the vehicle, it can withstand higher temperatures and can dissipate high currents. The HEAVYSOK connectors are available with various codings.

Product High-Precision GPS Antennas
High-Precision GPS Antennas
Up to L1+L2+L5 frequency bands can be integrated, providing high-precision navigation and positioning for intelligent driving, with frequencies covering the whole world (GPS/BD/GLONASS/Galileo). According to the requirements, functions can be freely matched, and IP67 protection level can be achieved.

Product High Speed Backplane (Customised)
High Speed Backplane (Customised)
Amphenol BSI (ABSI) are the trusted technology leader for more than 30 years in the Backplane & Midplane business. We design, build and test customised Backplane & Midplane solutions for most of the global leaders in IT Datacom and Telecoms technology systems. We have products performing to 56gb/s today in the production environment with speeds up to 112 Gb/s PAM4 in development.

Showing 121 to 130 of 295 items