Automotive
Amphenol is a leading supplier of advanced interconnect systems, sensors and antennas for a growing array of automotive applications. In addition, we have developed advanced technology solutions for hybrid and electric vehicles and are working with leading global customers to proliferate these advanced interconnect products into next-generation automobiles. Our primary solutions for automotive include antennas, electric vehicles, engine management and control, exhaust monitoring and cleaning, hybrid vehicles, infotainment and communications, lighting, power management, safety and security systems, sensing systems, telematics systems and transmission systems.
USB 3.1 GEN 2 Connector
FCI Basics USB 3.1 Gen 2 Type C connector delivers 2x the data transfer rate of SuperSpeed USB, as well as offers highly improved power efficiency. The next-generation form factor provides a multifunction single cable solution for data, power, audio, and video. Standard form-factor plug and receptacle performs up to 10Gb/s and power delivery up to 100W.
USB 4 Gen 3 Type C
USB 4 connectors compatible with Thunderbolt 4 interface combines power charging, tunneling USB, PCIe® data transfer, and DP video and audio capability in a single Type C connector. With a power rating of up to 100W, these connectors have a high-speed data transmission rate of up to 40Gb/s.
USB Charger
Tecvox is transitioning the global transportation industry from USB Type A to USB Type C chargers with multiple mechanical design options, port illumination, dynamic thermal control, and programmable features as required. We provide the best USB charging experience for end-user satisfaction.
USB Charger
The USB Charger provides a wide range of interfaces from Type A to Type C with multiple power outputs, including Power Delivery offering up to 100W of power. Utilizing a core electronic design, USB chargers can be configured to fit into a variety of packages - including rear seat or dashcam chargers.
USB Power Delivery
Tecvox can provide USB Type C Power Delivery configurations up to a full 100 Watts per port in extremely compact and efficient mechanical configurations. Dedicated and shared PD across ports offer a wide range of wattage and charging profiles.
USB Type C
USB Type C connectors are expected to be widely used as a next-generation interface. They support a variety of protocols such as USB2.0/3.0/3.1 and meet Superspeed communication 10Gb/s, 5A, and 20V power supply. The usability of the USB 3.1 Type C connector is enhanced also by its low profile and reversible product design. It is ideal for emerging product designs.
USB Type C Connector and Cable Assembly
USB Type C standard receptacles provide multifunction single cable solutions for data, power, audio, and video. The small form factor made this interconnection a unquestioned technology across devices. The reversible design enables quick and easy connections, no matter which way it is inserted. 16-pin Type-C is a more economical solution to support 20V/5A 100W power charge & speed up to 480Mb/s.
Vibration, Pressure, Force & Acoustic Sensors
PCB manufactures sensors used by design engineers and testing professionals to measure vibration, shock, pressure, force/strain, and acoustics in research and development, as well as monitoring applications for aerospace and defense, automotive, transportation, civil engineering, and general R&D industries.
Waterproof Micro USB 2.0
Amphenol's Waterproof Micro USB 2.0 comes with full shielding that protects against Electromagnetic Interference (EMI), Radio-Frequency Interference (RFI), and Electromagnetic Discharge (ESD). The USB connector supports fast charging with 1.8A power contacts and is capable to support up to 3A for customized needs. These halogen-free connectors meet IPX4 industry ratings.
Waterproof USB Type C
SCALABLE, SUPERSPEED CONNECTOR SYSTEM
Waterproof USB Type C with IPX8 performance supports a variety of protocols such as USB 2.0, USB 3.2 Gen 1, USB 3.2 Gen 2 and meets high-speed communication and power delivery (20V, 5A). The usability of Waterproof Type C is with strong IP performance and unique IP technology to ensure each part meets the high quality of waterproof performance.