Automotive
Amphenol is a leading supplier of advanced interconnect systems, sensors and antennas for a growing array of automotive applications. In addition, we have developed advanced technology solutions for hybrid and electric vehicles and are working with leading global customers to proliferate these advanced interconnect products into next-generation automobiles. Our primary solutions for automotive include antennas, electric vehicles, engine management and control, exhaust monitoring and cleaning, hybrid vehicles, infotainment and communications, lighting, power management, safety and security systems, sensing systems, telematics systems and transmission systems.
![Product Speed Sensors](https://staph.blob.core.windows.net/images-products/speed-sensors-5703.png)
Speed Sensors
The flange mount gear tooth speed and direction sensors of Piher Sensing Systems are designed to precisely calculate speed and direction of ferrous gears in demanding environments such as vehicle transmissions. The hall-effect sensor measures the variation in flux found in the airgap between the magnet and the passing teeth.
![Product Spindle Drive](https://staph.blob.core.windows.net/images-products/spindle-drive-9279.png)
Spindle Drive
Product design including electronic PCBA, soldering and complex design use for automatic trunk and doors opener
![Product Stamped Components](https://staph.blob.core.windows.net/images-products/stamped-components-1910.png)
Stamped Components
Highly qualified toolmakers, fully equipped machinery, in-house tool maintenance and repairs, spare parts management, and training in tool making. Technical features for the customer's advantage are modular tool systems, fully automated controlled adjustment units for tight tolerances (intelligent tooling), inline laser welding, high precision, tool sizing range up to 1450 mm, and other benefits.
![Product Strain Relief Boots](https://staph.blob.core.windows.net/images-products/strain-relief-boots-9921.png)
Strain Relief Boots
Our Strain Relief Boots provide protection and reinforcement for rugged applications.
![Product Structure Plus™ Family](https://staph.blob.core.windows.net/images-products/structure-plust-family-1764.png)
Structure Plus™ Family
Amphenol Sine Systems’ StructurePlus™ Family of overmold-compatible connectors are engineered, one-piece, solid body connectors that are specifically designed for cable assembly operations requiring custom molding or shrink tube requirements. The added connector structure results in enhanced connection integrity that is an essential component for connecting cable in harsh environments.
![Product Sunroof Harness](https://staph.blob.core.windows.net/images-products/sunroof-harness-6616.png)
Sunroof Harness
Wiring harnesses for driving sunroofs and sunshades or other automotive applications
![Product Sun Visor Axis and Mechatronics](https://staph.blob.core.windows.net/images-products/sun-visor-axis-and-mechatronics-8470.png)
Sun Visor Axis and Mechatronics
Mechatronics to Sunvisors, Customized Overmoulded Parts, Customized Moulded Parts
![Product SurLok Plus™](https://staph.blob.core.windows.net/images-products/surlok-plust-5235.png)
SurLok Plus™
This series, a field installable compression lug utilizing RADSOK® socket contact technology, ruggedized harsh environment, thermoplastic housing, metal lug, press-fit high power connector. With a single pole arrangement ranging from 3.6mm to 14mm and up to 500 amps possible with a standard operating temperature from -40°C to +105°C.
![Product Switch Assemblies](https://staph.blob.core.windows.net/images-products/switch-assemblies-1925.png)
Switch Assemblies
Tailgate Switches, Sensor Switch Assemblies.
![Product Switch Assemblies China / Asia](https://staph.blob.core.windows.net/images-products/switch-assemblies-china-asia-Thumbnail.png)
Switch Assemblies China / Asia
Cable assemblies with integrated switches for SRS buckle detection, horn switch, and other automotive micro switch applications. Buckle switch and sensors with mechanical switch, hall sensor, and slider switch / PCB.
![Product Switchgears](https://staph.blob.core.windows.net/images-products/Switchgears-2684.png)
Switchgears
Switchgears (high voltage and low voltage) including fuses, circuit breakers, contactors, relays, and ECUs connected by wire harnesses. The following types of cables are used in the production of switchboards - H&S Radox or Nexans.
![Product Telematics Control Unit TCU](https://staph.blob.core.windows.net/images-products/telematics-control-unit-tcu-4094.png)
Telematics Control Unit TCU
Tecvox experience in vehicular electronics integrations allows us to support the highly complex TCU market with innovative electronic and mechanical designs to meet the complicated and expanding requirements of Telematic architectures.
![Product Temperature Sensors](https://staph.blob.core.windows.net/images-products/Temperature-Sensors-2137.png)
Temperature Sensors
With more than 70 years of experience in the development, design, and manufacture of high-quality sensors, Thermometrics offers one of the most comprehensive ranges of temperature measurement and sensor products in the world today – NTC Thermistors, PTC Thermistors, Infrared (IR) Sensors, Current Limiters, Temperature Standards, and Temperature Sensor Assemblies.
![Product Temperature Sensors](https://staph.blob.core.windows.net/images-products/Temperature-Sensors-9319.png)
Temperature Sensors
Exa Thermometrics leads the way in the design and manufacture of high-quality thermistors for advanced temperature sensing. Starting from ultra-high purity transition metal-oxides, further refined into nanoparticle levels, Exa Thermometrics has pioneered the development of a vast range of material systems, meeting all global RVT curve requirements.
![Product Temperature Sensors](https://staph.blob.core.windows.net/images-products/temperature-sensors-Thumbnail.png)
Temperature Sensors
Temperature sensors are used for a vehicle's outside air temperature or interior HVAC duct temperature sensing. The sensors provide accurate and fast response temperature data to improve vehicle passenger comfort.
![Product Temperature Sensors](https://staph.blob.core.windows.net/images-products/temperature-sensors-7442.png)
Temperature Sensors
Temperature sensors are used to measure media temperatures or body temperatures at various points in the vehicle. These sensors can be either individual sensors or integrated with other components or sensors (see e.g. current sensors).
![Product Termination Tools for RF Connectors](https://staph.blob.core.windows.net/images-products/termination-tools-for-rf-connectors-1235.png)
Termination Tools for RF Connectors
Amphenol RF offers a full line of termination tooling to meet your specific production requirements. All tools meet Amphenol’s stringent design and quality requirements and provide a consistent and reliable crimp each and every time, thereby ensuring the integrity of the connector termination.
![Product Tilt Sensor / Inclinometer](https://staph.blob.core.windows.net/images-products/tilt-sensor-inclinometer-7341.png)
Tilt Sensor / Inclinometer
Based on mechanics-free MEMS technology these inclinometers accurately measure inclination, tilt and angle in harsh environmental conditions. With its ability to measure angles up to 360° with an accuracy of <0.5° over the full temperature range, it is perfect for use in heavy-duty applications such as vehicle load monitoring, leveling, boom angle monitor, skid-steers, mobile cranes, platform leveling etc.
![Product TMR Current Sensor Transducer](https://staph.blob.core.windows.net/images-products/tmr-current-sensor-transducer-8152.png)
TMR Current Sensor Transducer
TMR current transducers are high-precision sensors that utilize tunnel magnetoresistance (TMR) technology to accurately measure current flow. They offer several advantages over traditional Hall-effect current sensors. Piher's TMR current transducers are the preferred choice for applications demanding high precision, reliability, and safety in current measurement.
![Product Transmission Harness](https://staph.blob.core.windows.net/images-products/transmission-harness-8327.png)
Transmission Harness
Our complex cable sets are used in classic and hybrid double-clutch transmissions as well as 8- and 9-speed automatic transmissions. Oil tightness and optimum connection technology under the most extreme conditions are of the highest technical relevance and are achieved through our many years of experience in this product sector.
![Product Transmission Interface and Gearbox Harness China / Asia](https://staph.blob.core.windows.net/images-products/transmission-interface-and-gearbox-harness-china-asia-Thumbnail.png)
Transmission Interface and Gearbox Harness China / Asia
Interconnect solution and electrical interface for transmission including automatic gearbox, dual-clutch and semi-automatic transmissions. Hybrid connection with multiple power and signal applications. Oil and water-tight solutions.
![Product UPC](https://staph.blob.core.windows.net/images-products/UPC-6610.png)
UPC
UPC (Universal Power Connector) is a plastic power connector series specially designed to be used in the hybrid electric vehicle market. The 2-pole and 3-pole connectors incorporate patented RADSOK® technology for higher amperage. The compact, plastic shell structure is lightweight with a small footprint, has continuous power up to 400A, and is field installable and repairable.
![Product UPC Connectors](https://staph.blob.core.windows.net/images-products/upc-connectors-2994.png)
UPC Connectors
This series, utilizing RADSOK® socket contact, HVIL contact, and EMI shielding technologies is a ruggedized harsh environment, high power, thermoplastic rectangular connector with lever coupling and CPA (Connector Position Assurance) lock. With two or three contacts per connector and up to 450 amps possible with a standard operating temperature from -40°C to +125°C.
![Product UPT Connector Series](https://staph.blob.core.windows.net/images-products/upt-connector-series-4569.png)
UPT Connector Series
This series is based on MIL-DTL-26482 Series 1 with stamped & formed crimp contacts, IP67 rated, thermoplastic bayonet coupling, power and signal connector. With three insert arrangements ranging from 19 to 48 contacts per connector and up to 23 amps possible with a standard operating temperature from -55°C to +125°C.
![Product USB 3.1 GEN 1 Connector](https://staph.blob.core.windows.net/images-products/USB-3-1-GEN-1-Connector-1226.png)
USB 3.1 GEN 1 Connector
FCI Basics USB 3.1 Gen 1 SuperSpeed connector delivers 10x the data transfer rate of Hi-Speed USB, as well as improved power efficiency. Standard form-factor plug and receptacle performs up to 5Gbps and has "Sync-N-Go" technology that minimizes user wait-time. SuperSpeed USB is backward compatible with USB 2.0.
![Product USB 3.1 GEN 2 Connector](https://staph.blob.core.windows.net/images-products/USB-3-1-GEN-2-Connector-3554.png)
USB 3.1 GEN 2 Connector
FCI Basics USB 3.1 Gen 2 Type C connector delivers 2x the data transfer rate of SuperSpeed USB, as well as offers highly improved power efficiency. The next-generation form factor provides a multifunction single cable solution for data, power, audio, and video. Standard form-factor plug and receptacle performs up to 10Gb/s and power delivery up to 100W.
![Product USB 4 Gen 3 Type C](https://staph.blob.core.windows.net/images-products/USB-4-Gen-3-Type-C-4824.png)
USB 4 Gen 3 Type C
USB 4 connectors compatible with Thunderbolt 4 interface combines power charging, tunneling USB, PCIe® data transfer, and DP video and audio capability in a single Type C connector. With a power rating of up to 100W, these connectors have a high-speed data transmission rate of up to 40Gb/s.
![Product USB Charger](https://staph.blob.core.windows.net/images-products/usb-charger-5270.png)
USB Charger
Tecvox is transitioning the global transportation industry from USB Type A to USB Type C chargers with multiple mechanical design options, port illumination, dynamic thermal control, and programmable features as required. We provide the best USB charging experience for end-user satisfaction.
![Product USB Charger](https://staph.blob.core.windows.net/images-products/usb-charger-5640.png)
USB Charger
The USB Charger provides a wide range of interfaces from Type A to Type C with multiple power outputs, including Power Delivery offering up to 100W of power. Utilizing a core electronic design, USB chargers can be configured to fit into a variety of packages - including rear seat or dashcam chargers.
![Product USB Power Delivery](https://staph.blob.core.windows.net/images-products/usb-power-delivery-1176.png)
USB Power Delivery
Tecvox can provide USB Type C Power Delivery configurations up to a full 100 Watts per port in extremely compact and efficient mechanical configurations. Dedicated and shared PD across ports offer a wide range of wattage and charging profiles.
![Product USB Type C](https://staph.blob.core.windows.net/images-products/USB-Type-C-2441.png)
USB Type C
USB Type C connectors are expected to be widely used as a next-generation interface. They support a variety of protocols such as USB2.0/3.0/3.1 and meet Superspeed communication 10Gb/s, 5A, and 20V power supply. The usability of the USB 3.1 Type C connector is enhanced also by its low profile and reversible product design. It is ideal for emerging product designs.
![Product USB Type C Connector and Cable Assembly](https://staph.blob.core.windows.net/images-products/USB-Type-C-Connector-and-Cable-Assembly-1564.png)
USB Type C Connector and Cable Assembly
USB Type C standard receptacles provide multifunction single cable solutions for data, power, audio, and video. The small form factor made this interconnection a unquestioned technology across devices. The reversible design enables quick and easy connections, no matter which way it is inserted. 16-pin Type-C is a more economical solution to support 20V/5A 100W power charge & speed up to 480Mb/s.
![Product Vibration, Pressure, Force & Acoustic Sensors](https://staph.blob.core.windows.net/images-products/vibration-pressure-force-and-acoustic-sensors-7472.png)
Vibration, Pressure, Force & Acoustic Sensors
PCB manufactures sensors used by design engineers and testing professionals to measure vibration, shock, pressure, force/strain, and acoustics in research and development, as well as monitoring applications for aerospace and defense, automotive, transportation, civil engineering, and general R&D industries.
![Product Waterproof Micro USB 2.0](https://staph.blob.core.windows.net/images-products/Waterproof-Micro-USB-2-0-9623.png)
Waterproof Micro USB 2.0
Amphenol's Waterproof Micro USB 2.0 comes with full shielding that protects against Electromagnetic Interference (EMI), Radio-Frequency Interference (RFI), and Electromagnetic Discharge (ESD). The USB connector supports fast charging with 1.8A power contacts and is capable to support up to 3A for customized needs. These halogen-free connectors meet IPX4 industry ratings.
![Product Waterproof USB Type C](https://staph.blob.core.windows.net/images-products/Waterproof-USB-Type-C-7256.png)
Waterproof USB Type C
SCALABLE, SUPERSPEED CONNECTOR SYSTEM
Waterproof USB Type C with IPX8 performance supports a variety of protocols such as USB 2.0, USB 3.2 Gen 1, USB 3.2 Gen 2 and meets high-speed communication and power delivery (20V, 5A). The usability of Waterproof Type C is with strong IP performance and unique IP technology to ensure each part meets the high quality of waterproof performance.
![Product Window-Type Amplifiers](https://staph.blob.core.windows.net/images-products/window-type-amplifiers-9936.png)
Window-Type Amplifiers
AM/FM feature with a single antenna that performs well, unrestricted by design, and occupies minimal space. It can be expanded to include DAB functionality as per requirements.
![Product Wire and Cable Harnesses](https://staph.blob.core.windows.net/images-products/wire-and-cable-harnesses-5100.png)
Wire and Cable Harnesses
Electrical installation for buses, special vehicles, machines (construction and agricultural), marine, and rolling stock (low and high voltage).
Traditional and CAN-based installation (power, signal, communication wires, and cables), with various means of protection.
![Product Wireless Charger](https://staph.blob.core.windows.net/images-products/wireless-charger-3378.png)
Wireless Charger
Tecvox supplies Qi-certified Wireless charging solutions to global vehicular OEMs with both passive and actively cooled solutions providing optimum performance and charging experience. Our products are homologated in over 120 countries and can provide RFID protection, foreign obstacle detection, NFC, CAN and LIN communication, antenna coupling, and phone as key features.
![Product WireLock®](https://staph.blob.core.windows.net/images-products/WireLockR-5033.png)
WireLock®
WireLock® is a 1.80mm pitch wire-to-board connector system. Its compact design addresses the growing need for space-saving automotive-grade connectors. WireLock® is a double row connector system offering four coding types with different colors.
![Product Wire-to-Board Connector System (1.25mm pitch)](https://staph.blob.core.windows.net/images-products/wire-to-board-connector-system-1-25mm-pitch-Thumbnail.png)
Wire-to-Board Connector System (1.25mm pitch)
FCI Basics 1.25mm wire-to-board connector system is designed for a wide variety of applications in Industrial, Automotive, and Consumer markets. The comprehensive range consists of terminals, crimp housings, and PCB headers in straight and RA, SMT, and through-hole configurations. It is available in 2 to 15 circuits in a single row. 1.25mm WTB solution conforms to the EU Industry Safety Standard.