Automotive
Amphenol is a leading supplier of advanced interconnect systems, sensors and antennas for a growing array of automotive applications. In addition, we have developed advanced technology solutions for hybrid and electric vehicles and are working with leading global customers to proliferate these advanced interconnect products into next-generation automobiles. Our primary solutions for automotive include antennas, electric vehicles, engine management and control, exhaust monitoring and cleaning, hybrid vehicles, infotainment and communications, lighting, power management, safety and security systems, sensing systems, telematics systems and transmission systems.

Micro USB 3.1 GEN 1
USB 3.1 Gen 1 now operates with full-duplex signaling over two differential pairs, improving host-directed simultaneous-bidirectional communication. USB 3.1 Micro offers a 5Gb/s signaling rate offering a 10x performance increase over Hi-Speed USB 2.0. SuperSpeed USB is backward compatible with USB 2.0 and will provide optimized power efficiency.

Miniaturized Connectors
Reduced Space Connectors for Automotive Applications

Mini-FAKRA Cable Assemblies North America
Mini coaxial connectors offer a compact solution, compared to the conventional FAKRA connector. These connectors can support frequencies of up to 15GHz and data rates up to 28Gbit/s.

Minitek127® 1.27mm Wire/Cable-to-Board Connector System
FCI Basics Minitek127® 1.27mm connector system is an extensive range of modular connectors for all types of wire/ cable-to-board applications. It includes straight and right angle, surface mount and through-hole, pin headers and board receptacles in different plating variations, customized stacking headers, IDC version, available in up to 100 positions.

Minitek MicroSpace™ 1.27mm Crimp-to-Wire Connector Platform
FCI Basics Minitek MicroSpace™ Crimp-to-Wire connector platform's unique design enables LV214 Severity-2 and performs at 1.8, 1.5, and 1.27mm pitch. The connector is rated up to 100 mating cycles on Gold/GXT® contacts and enables a current rating of up to 4A per contact. LV214 Severity-2 compatibility makes this crimp-to-wire connector especially suitable for automotive applications.

Minitek MicroSpace™ 1.50mm Crimp-to-Wire Connector Platform
FCI Basics Minitek MicroSpace™ Crimp-to-Wire connector platform's unique design enables LV214 Severity-2 and performs at 1.8, 1.5, and 1.27mm pitch. The connector is rated up to 100 mating cycles on Gold/GXT® contacts and enables a current rating of up to 4A per contact. LV214 Severity-2 compatibility makes this crimp-to-wire connector especially suitable for automotive applications.

Minitek MicroSpace™ 1.80mm Crimp-to-Wire Connector Platform
FCI Basics Minitek MicroSpace™ Crimp-to-Wire connector platform's unique design enables LV214 Severity-2 and performs at 1.8, 1.5, and 1.27mm pitch. Minitek MicroSpace™ will be available in single and double row versions, with top and side latch configuration.

Minitek MicroSpaceXS™ 1.27mm Crimp-to-Wire Connector Platform
Minitek MicroSpaceXS™ Crimp-to-Wire connector platform's unique design meets LV214 Severity-3 and USCAR-T2V2 specifications. These 1.27mm pitch connectors come with a current rating of up to 4A per contact making them ideal for higher power applications. Minitek MicroSpaceXS™ connectors are available in staggered pin configurations in vertical and horizontal orientations.

Minitek MicroSpaceXS™ Waterproof 1.27mm Crimp-to-Wire Connector Platform
Minitek MicroSpaceXS™ Waterproof Crimp-to-Wire connector platform's unique design is compatible with LV214 Severity-3 & USCAR-T2V2 specifications. These 1.27mm pitch connectors come with a current rating of up to 3A per contact - ideal for higher power applications. Available in a staggered vertical and horizontal configuration with, PIP soldering, and tin or gold plating.

Minitek® 1.50mm Wire-to-Board Connector System
FCI Basics Minitek®1.50mm connector system is the ideal solution for devices that require connectors with robust features and the ability to carry more signal lines in less space. Minitek® 1.50mm solution includes terminals, crimp housings, and PCB headers in right angle and vertical surface mount configurations in a single row design, and is available from 2 to 15 circuits.