Amphenol is a leading provider of high-performance interconnect systems and components to the commercial aerospace market. In addition to connector and interconnect assembly products, we also provide rigid and flexible printed circuits as well as high-technology cable management products. Our products are specifically designed to operate in the harsh environments of commercial aerospace while also providing substantial weight reduction, simplified installation and minimal maintenance. Our solutions primarily address aircraft and airframe power distribution, avionics, controls and instrumentation, engines, in-flight entertainment, in-flight internet connectivity, lighting and control systems, and wire bundling and cable management.
SV Microwave’s latest addition to its Non-Magnetic product family introduces high-performance cable assemblies engineered for magnetically sensitive environments. These compact 6" assemblies pair trusted SMA and SMPM interfaces with Ø.047" or Ø.085" flexible cables to deliver low-loss, high-frequency performance in a ready-to-use format. Ideal for applications in quantum computing, test and measurement.
SV Microwave’s non-magnetic RF connectors provide high-performance, reliable solutions for a variety of medical, aerospace and quantum computing applications. Carefully selected non-magnetic materials, plating, and manufacturing techniques have been chosen for this suite of products.
Amphenol CDI Non-Metallic Overbraid provides lightweight, flexible, and durable protection for cable assemblies in aerospace, military, space, and industrial applications. Designed to enhance abrasion resistance, insulation, and overall cable longevity, these overbraids offer a high-performance alternative to traditional metallic shielding.
High-speed data transmission up to 10 Gbps per pair. MIL-DTL-38999 shell styles are available from size 9 to 25. A wide variety of insert arrangements is available. Patterns range from (1) to (21), 100 Ohm differential pairs capable of delivering data transfer speeds of 10Gbps per pair. PCB Tails contacts available, sockets only, epoxy backfilled.
Size 8 Octonet Contacts for MIL-DTL-38999 Series III connectors. Available in size 8 crimp termination style, including PC tails. Can be installed in existing size 8 Quadrax cavities. Meets performance specifications of CAT-6A cable. Overall higher bandwidth than standard CAT5E Quadrax-supports up to 4.0 Gbps per pair. 10G Ethernet compliant.
SV Microwave's panel mount connectors are designed for robust and dependable RF connections. They are built to endure harsh environmental conditions and provide excellent durability during mating. These connectors are perfect for applications that require panel mounting, ensuring a secure RF connection in demanding environments.
Amphenol BSI (ABSI) is providing customised PCBA solutions to the market leaders in the Automotive, Medical, Mobile Device, and IT Datacom sectors. With investments in SMT and Visual/Electrical Test equipment, ABSI operations can facilitate volumes from 10k per year up to 1.5m on a single part number. Passive Assemblies Examples: Display & I/O Boards,
SV Microwave's PCB connectors deliver high-speed signal integrity and easy integration onto printed circuit boards. They are designed to minimize signal distortion and ensure consistent electrical performance. These connectors are available in solderless and soldered attachment styles, with configurations in edge launch and surface mount to suit various applications.
PCB Tail contacts are best for applications that have limited space and connectors that are attached to printed circuit boards. Three standard tail lengths (.15 inches, .25 inches, .35 inches). Custom designs available. Gold plated or pre-tinned.
Pegasus is Amphenol Pcd’s latest innovation in small, lightweight, rugged connectors. Designed for use in harsh environments, Pegasus builds on the successful Luminus Series Aerospace connector with the addition of EMI shielding. Tests show between 40db and 60db of attenuation, depending on frequency. RoHS and REACH compliant.