Amphenol is a leading provider of high-performance interconnect systems and components to the commercial aerospace market. In addition to connector and interconnect assembly products, we also provide rigid and flexible printed circuits as well as high-technology cable management products. Our products are specifically designed to operate in the harsh environments of commercial aerospace while also providing substantial weight reduction, simplified installation and minimal maintenance. Our solutions primarily address aircraft and airframe power distribution, avionics, controls and instrumentation, engines, in-flight entertainment, in-flight internet connectivity, lighting and control systems, and wire bundling and cable management.
MIL-DTL-38999 type connectors with metal inserts to maintain a common ground plane with the shell for all the shielded contacts contained in the connector. For High Speed Data Bus, LAN and Coax, Triax and Twinax Data Transmission. Applications for ground plane connectors include MIL-STD 1553B data bus as well as video, signal and multiplex transmission.
Hall-Effect Rotary Position Sensor with Integrated Connector
The Piher HRPS is a rugged, contactless Hall-effect rotary position sensor featuring an integrated AMP Superseal connector. It offers endless 360-degree mechanical rotation with configurable electrical angles from 50 to 360 degrees. Rated to IP67 and IP69K, this durable sensor delivers accurate ratiometric analog output and a product lifetime of up to 50 million cycles.
The HCSO-1W sensor simplifies current measurement (AC/DC) for batteries, chargers & motors. It clamps directly on cables, reducing installation steps & errors. Based on Hall effect tech, it offers accurate readings & various current ranges. Easy to install & calibrate, making it cost-effective for manufacturers.
Open-loop current transducer:
Hall effect-based, busbar mounted.
Simple or dual analog output, Accurately measures currents from ±200 A to ±1.500 A.
Non-intrusive with galvanic separation,
Operates reliably in temperatures from -40°C to +125°C.
The Piher HCSP-3BS is an automotive-grade, three-phase open-loop current sensor engineered for EV traction inverters and battery management systems. Utilizing Hall-effect technology, it measures up to ±1,200 A with galvanic separation. The compact, busbar-mounted design features press-fit contacts and compatibility with Infineon HybridPack modules for precise, non-intrusive motor control.
Features 30% more contact density than standard MIL-DTL-38999 inserts while utilizing the same connector dimensions and shell sizes. This connector design benefits users who need to increase the number of contacts in their application, allowing them to do so without increasing the size of their connector. Qualified to MIL-DTL-38999 Series III.
Amphenol Socapex's versatile HDAS board-to-board connector offers a wide range of contact types and arrangements. HDAS is used in more than 10 civil & military aircraft programs. HDAS is a high-density connector dedicated to harsh environments.
Incorporates a higher density contact pattern and lower mated height than Amphenol’s standard low mating force rectangular connectors. HDB3 connectors utilize the same durable and reliable B3 brush contact in a tighter .070” X .060” staggered grid pattern. Up to 160 brush contacts with data rates up to 6.250 Gb/s via 100 ohms matched impedance differential pairs. 100,000 mating cycles.
HDMI AOC Extender enables you to extend your HDMI 2.0 over long distances
* Mate with our HDMIFTV series (MIL-DTL-38999 series III type) with anti-decoupling device - Shell size 17
* 100 meters maximum with guaranteed performances.
* HDMI cordset is provided by Amphenol.
* Shock, vibration and traction resistance
* Improved EMI protection
Positronic offers a variety of standard and high-density D-subs, as well as accessories and ComboD-sub connectors. Highly reliable with precision-machined contacts, our connectors meet various industrial and military performance levels for applications from basic power supplies to advanced weapon systems and flight. Explore our design features including package size, contact, and mating variants.
SV Microwave now offers fixed-length Ø.047" and Ø.085" RF cable assemblies in standard 125mm, 250mm, and 500mm lengths. These assemblies focus on high-density, high-frequency configurations featuring SMP, SMPM, or SMPS interfaces.
SV Microwave has released a line of high-performance adapters capable of excellent signal performance up to 65 GHz. These between-series adapters are configured with a reliable, easily-calibrated, and consistent threaded interface on one end and a convenient high-density push-on interface on the other, making them ideal for various applications.
As part of our commitment to continuous quality improvement, SV has re-designed a line of thru-hole PCB connectors with current design standards to improve performance at higher frequencies. These connectors feature a contact that goes through the PCB and can launch directly to transmission lines on the opposite side. Current configurations include straight and right-angle SMP male connectors.
HVDC is a low mating force, high mating cycle connector that achieves enhanced performance due to multiple points of contact vs. standard 2 or 4 tine contacts. Weight savings with a composite shell and hollow pin design threaded or lug termination. Temperature rating: 180°C. Current Rating: 365 Amps
InstaBend® -086 cable is a flexible, coaxial microwave assembly designed for interconnects between RF circuit cards, modules and enclosure panels. The cable can be bent very closely behind the connector, simplifying cable routing.
Built for extreme environments, these magnet-less sensors deliver precise position data in harsh environments. IP67/69K sealed & high-temp tolerant, they handle misalignment & vibration. Arc design simplifies assembly & saves costs. Ideal for absolute rotary/linear motion sensing in automotive & off-highway applications.
Piher's high-accuracy eMotor inductive rotor position sensors (RPS, IPS) offer a cost-effective, reliable, rare-earth-free. and ASIL-D-compliant alternative to resolvers and other sensors for position sensing of high-speed motors. Inductive sensors use the physical principle of induction to detect the position of a solid metallic target, enabling reduced parts and higher design flexibility.
Piher’s custom inductive linear sensors measure position with no magnets, ensuring high accuracy (up to 14bit), IP67/IP69K sealing, and immunity to stray fields. Ideal for harsh automotive/off-highway use, they feature extended ranges (10–800mm), compact size, and true touchless operation for maintenance-free, long-lasting performance.