Amphenol is a leading provider of high-performance interconnect systems and components to the commercial aerospace market. In addition to connector and interconnect assembly products, we also provide rigid and flexible printed circuits as well as high-technology cable management products. Our products are specifically designed to operate in the harsh environments of commercial aerospace while also providing substantial weight reduction, simplified installation and minimal maintenance. Our solutions primarily address aircraft and airframe power distribution, avionics, controls and instrumentation, engines, in-flight entertainment, in-flight internet connectivity, lighting and control systems, and wire bundling and cable management.
As a leader in MEMS pressure sensors, elements, and advanced packaging solutions, the NovaSensor product line includes highly cost-effective families of surface mount, hybrid, and media-isolated sensors that serve medical, industrial, and transportation applications. Available in all levels of calibration, from uncalibrated to fully-calibrated, amplified analog and digital output versions.
SV Microwave has developed a unique and proprietary method for removing gold in the solder area of our RF connectors. We plan for gold removal in the design stage, modifying the connector body so it can be fixtured effectively and gold can be thoroughly removed from the solderable area - including nearby areas which may be prone to capillary effect wicking.
Wide variety of momentary and push-pull switches. Switches can be combined with other connector options. The switches are qualified to MIL-S-8805/3 or MS25089 specifications. Custom switches are available including our IP-68 Hydro Switch.
Amphenol/Pyle Commercial 26500 Connectors are qualified to Military Specification MIL-DTL-26500, as well as numerous high-performance customer specifications. Available in Stainless Steel receptacle, with bayonet or threaded coupling. Amphenol/Pyle is an experienced supplier of highly reliable hermetic connectors for the aircraft industry and our ZZL and ZZB series of hermetics.
Quick Mount Relay Sockets snap mount into standard aircraft panel cutouts and eliminate all socket-to-bulkhead mounting hardware. Simplifying installation, reducing weight, and installation cost. Sockets meet the applicable performance and dimensional requirements of M12883 and are compatible with Mil-Spec approved relays from any manufacture.
These connectors are combinations of D-subminiature or Micro-D with RF contacts. Available in standard contacts, integrated, and reverse-gender integrated for lower-cost solutions. Have provided coax, triax, quadrax solutions for space, military, and commercial applications.
Amphenol's rectangular 38999 connector soars to meet higher expectations. It is dynamically engineered for a changing world.
• Rectangular for space savings
• Low profile
• High density 127 position inserts or mixed inserts with power, RF, or fibre-optic available
• Blind mate
• Rugged
• Uses same contacts as standard 38999
The Amphenol R58 series are high-performance environment-resistant, rectangular connectors designed to be compatible with all MIL-DTL-83733 connectors and Amphenol Canada is interchangeable with all M83733 connectors and the only qualified supplier for the Mil-Spec JN1122. Can be filtered. See our 458 series.
Raceways are built in a one-piece, lightweight design with multiple fixing points. Our raceways are strong, durable and make wire bundle installation and maintenance easy.
RADSOK® technology is based upon a stamped and formed flat grid, uniquely twisted into a hyperbolic geometry to provide robust, high-density contact to the mating pin contact. This provides the high normal forces required for conductivity and provides a large conductive surface area. Correspondingly low voltage drop and low-temperature rise are also achieved while maintaining low insertion forces