Commercial Aerospace

Amphenol is a leading provider of high-performance interconnect systems and components to the commercial aerospace market. In addition to connector and interconnect assembly products, we also provide rigid and flexible printed circuits as well as high-technology cable management products. Our products are specifically designed to operate in the harsh environments of commercial aerospace while also providing substantial weight reduction, simplified installation and minimal maintenance. Our solutions primarily address aircraft and airframe power distribution, avionics, controls and instrumentation, engines, in-flight entertainment, in-flight internet connectivity, lighting and control systems, and wire bundling and cable management.

Visit our global sites to learn more: Amphenol Military & Aerospace

X
Product Infinity
Infinity
High power interface with a wide variety of features providing solutions for system design challenges created by increasing power consumption.

Product In-Series Adapters
In-Series Adapters
SV Microwave's In-Series Adapters offer top-tier connectivity within specific connector series, covering a range of connector series such as SMA, 2.92mm, 2.4mm, 1.85mm, SMP, SMPM, and SMPS. These adapters offer unparalleled performance and reliability. One notable In-Series product is SV’s bulkhead hermetic adapter, providing a robust solution that eliminates ingress from harsh elements.

Product In-Series RF Adapters
In-Series RF Adapters
Amphenol CDI In-Series RF Adapters provide a seamless connection between identical RF connector types, ensuring consistent signal integrity and minimal loss. Designed for high-frequency applications, these adapters offer a reliable solution for extending cable assemblies, adapting system layouts, or modifying connector interfaces while maintaining optimal electrical performance.

Product InstaBend 047
InstaBend 047
INSTABEND™ are flexible, coaxial microwave assemblies designed for interconnects between RF circuit cards, modules, and enclosure panels. The cable can be bent very closely behind the connector, simplifying cable routing.

Product InstaBend-141
InstaBend-141
InstaBend® -141 is a flexible, coaxial microwave assemblies designed for interconnects between RF circuit cards, modules and enclosure panels. The cable can be bent very closely behind the connector, simplifying cable routing. 141

Product Integrated RF Filters
Integrated RF Filters
SV Microwave has designed a new product line of high-frequency, low pass filters with a small form factor. These low pass filters are available with DC to 12 or 18 GHz passbands and are available as a standard connectorized offerings for the SMA and SMPM series. Additionally, the SMPM filter does not compromise on connector density and maintains the same outer diameter as a typical SMPM bullet.

Product IP67
IP67
IP67 rated D-Subs are built to protect your electronics from ingress of dust, solids, water, and other liquids. Sealing is available in PCB mount and Crimp Removable.

Product Jig Board Clamps
Jig Board Clamps
Jig Board Clamps outlast and outperform, made of Acetal. Our durable clamps maintain their original shape after continued use, yet the smooth design of their edges diminishes wear and tear as the harnesses are being assembled. Developed in multiple sizes, our Jig Board clamps can accommodate a wide range of cable diameters. The one-piece design enables efficient inventory management.

Product Joystick
Joystick
Capabilities for engineering an aluminum-casted grip.

Product Junction Modules/Electronic Modules
Junction Modules/Electronic Modules
Series I Terminal Junction Modules and Series II Socket Junction Modules are robust, reliable, and perform to M81714 electrical and mechanical standards. Series I uses standard M39029/1 pin contacts. Series II uses M39029/22 socket contacts. Both accommodate 12-26 AWG wires. Mounting rail and installation/termination accessories and customization available.

Product Keyed SMA RF Cable Assemblies
Keyed SMA RF Cable Assemblies
SV Microwave just released fixed length Keyed SMA cable assemblies that offer an ideal solution when polarization is required. These new Keyed SMA connectors are available in 4 unique keying configurations and are cabled to standard SMAs using Ø.085 cable. This new self-aligning design offers more space savings than other bayonet style connectors.

Product LDG P-Clamps
LDG P-Clamps
LDG P-Clamps use a softer rubber for clamp cushioning, reducing wear and tear on mission-critical cable harnesses – all without compromising the strength and performance of the clamp itself. Specifically designed for high-performance aerospace cables, such as the MT/MTL product lines, the LDG P-Clamps are easy to use, simple to maintain, and are available in 17 different sizes.

Product Leap-AHRD
Leap-AHRD
The 300Gb/s Leap-AHRD High-Speed Optical Module is faster, smaller, more cost, and power-efficient than most conventional data center interconnects. The on-board transceiver rugged device is capable of speeds up to 25Gbps and distances up to 100 meters. The optical cable can be routed above and around other components in the integrated heat-sink design.

Product Lightening Hole Bushing
Lightening Hole Bushing
QuickSNAP Lightening Bushings are made to help guide wired bundles through the aircraft’s frame and stringers. QuickSNAP Lightening Bushings significantly reduce installation times and the amount of foreign object debris (FOD). Made with smooth edges in order to reduce wire chaffing, available in various standard configurations and sizes, customization is always an option.

Product Lightweight C-Clamps
Lightweight C-Clamps
Lightweight C-Clamps provide routing, support, and fixing for cable harnesses of various diameters. They are used in the wing sections of aircraft, in the fuselage for power and electrical cables, as well as inside the cabin for in-flight entertainment or cabin service systems. Different materials and configurations are available depending on the temperature and routing of the conduits.

Product Lightweight Ground Modules
Lightweight Ground Modules
New, lightweight grounding modules are suitable for a wide variety of military and airframe power distribution and grounding system applications. A convenient footprint for mounting on airframe or vehicle frames. High altitude operating specifications, low outgassing, and a high degree of salt spray resistance make the modules suitable for space & near-space applications.

Product LMD and LMS
LMD and LMS
Designed to provide flexibility in the assembly of wire harnesses that are used in instrumentation and avionic control environments. The modular design of the LMD provides rack and panel or cable to cable attachment. Supplementing the LMD connector family, the LMS in-line splice connector; a low-cost interconnect that incorporates the LMD modules and contacts.

Product Low Cost LRM
Low Cost LRM
Low-cost LRM variation for cost savings from traditional LRMs. Family of connectors designed for Secondary Power Distribution Systems.

Product Low Inductive Laminated Busbars
Low Inductive Laminated Busbars
In power conversion systems, low inductance interconnects allow lower commutation losses and increased switching frequency. Amphenol Auxel dedicated project management teams and engineers design and manufacture custom state-of-the-art Laminated Busbars.

Product Low Profile RF Cable Assemblies
Low Profile RF Cable Assemblies
SV Microwave just released a new line of Low Profile RF cable assemblies that incorporate a unique ferrule design that protects the cable from overbending while maintaining a shorter distance from the front of the coupling nut to the back of the cable bend than standard offerings. The ferrule radius prevents the cable's overbending, which can cause defects that can lead to rework.

Showing 221 to 240 of 536 items