Commercial Aerospace

Amphenol is a leading provider of high-performance interconnect systems and components to the commercial aerospace market. In addition to connector and interconnect assembly products, we also provide rigid and flexible printed circuits as well as high-technology cable management products. Our products are specifically designed to operate in the harsh environments of commercial aerospace while also providing substantial weight reduction, simplified installation and minimal maintenance. Our solutions primarily address aircraft and airframe power distribution, avionics, controls and instrumentation, engines, in-flight entertainment, in-flight internet connectivity, lighting and control systems, and wire bundling and cable management.

Visit our global sites to learn more: Amphenol Military & Aerospace

X
Product Scorpion Modular
Scorpion Modular
Design your own connector with our Scorpion series! The Scorpion modular connector can be configured as a power connector, a signal connector, or both, and it offers nearly limitless combinations. Perfect to achieve that ideal blend of size, weight, and power (SWaP). Add options for blind mating, float mount, panel mount, and cable connector options, as well as integral locking systems.

Product SD308
SD308
For Sea, Air or Land, these connectors are SEALED! Amphenol’s SD308 Sealed D-Subminiature Connectors are available in the full range of standard density and hi-density insert arrangements, pin and socket contacts. These connectors are supplied with fixed screw-machine contacts and are available in Solder Cup, Straight PCB, and Right Angle PCB terminations.

Product SEAL3D™ Connector
SEAL3D™ Connector
SEAL3D™, our sealed 38999 III adapter connectors, are bulkhead-mount interconnect devices that can be designed for most MIL-STD-1560 contact patterns, are configurable to socket/pin, pin/socket, or pin/pin mating faces, feature lighter aluminum shells that are fully sealed to 1x10-5 cc/sec helium leak rate (1x10-6 cc/sec air), provide fully sealed performance from -55 °C to 150 °C.

Product Secure Locking R/A Cable Connectors
Secure Locking R/A Cable Connectors
SV Microwave's secure locking QuarterBack® R/A cable connectors utilize a quarter turn bayonet style coupling nut with a locking feature for standard female SMP / SMPM interfaces. All SV QuarterBack® products are ideal for high vibration and test applications that require a large number of mating cycles. This newly expanded product line now offers cable connectors in a right angle orientation.

Product Secure Locking SMP/SMPM RF Cable Assemblies
Secure Locking SMP/SMPM RF Cable Assemblies
SV Microwave's secure locking QuarterBack® RF cable assemblies utilize a quarter turn bayonet style coupling nut with a locking feature for standard SMP / SMPM interfaces and standard female and male bulkhead SMPM interfaces. All SV QuarterBack® products are ideal for high vibration and test applications that require a large number of mating cycles.

Product Secure Locking SMPS RF Connectors
Secure Locking SMPS RF Connectors
SV's secure locking QuarterBack® SMPS product line expands our trusted QB series with four new high-frequency solutions, including a cable assembly and cable connector for Ø.047" cable type as well as edge launch and surface mount PCB connectors. Newly designed into an even smaller form factor, these connectors feature our high frequency SMPS interface and deliver reliable performance up to 65 GHz.

Product Secure-Locking Tools
Secure-Locking Tools
SV Microwave has expanded its tooling portfolio with a new family of installation and removal tools designed for our Threaded SMPM connectors and the SMPS QuarterBack secure-locking product line. These tools ensure proper engagement and improve system reliability in high-density, high-frequency environments. Suitable for both production teams and field technicians.

Product Semi-rigid RF Cable Capabilities
Semi-rigid RF Cable Capabilities
SV Microwave has the ability to build your semi-rigid cable assembly in-house to precisely the dimensions and bend configuration you need. Our advanced CNC cable bender machine results in highly accurate bent configurations with typical tolerances on linear dimensions at ±.030".

Product Series Five Connectors
Series Five Connectors
The MIL-DTL-38999 series of connectors was born in the 1960’s and Amphenol has continued to innovate new features and capabilities. The new Series Five connector is the next evolutionary step in the impressive D38999 lineage. Combining all of the capabilities of the traditional 38999 style connector in a lighter, smaller, and more compact package to support the military and aerospace industry.

Product Series II Sockets
Series II Sockets
SV Microwave’s Series II D38999/2M SMPM and SMPS socket contacts are engineered for use in connector shells requiring Series II socket configurations. Available in Size 12 (SMPM) and 16 (SMPS) for .047" and .085" cable, these contacts feature a shorter body length than Series I, III, and IV socket contacts, due to the lower profile connector shells.

Product SF-047
SF-047
The SF-047 is a ruggedized, small-diameter coaxial cable engineered for reliable performance in harsh environments. Ideal for aerospace, defense, and industrial applications, it offers excellent durability, flexibility, and high-frequency signal integrity. Perfect for mission-critical systems requiring compact, lightweight, and robust RF cable solutions in extreme temperature and vibration conditions.

Product Shielded Edge Launch PCB Connectors
Shielded Edge Launch PCB Connectors
Engineered for environments sensitive to EMI and cross talk, SV Microwave’s new Shielded Multiport connectors deliver outstanding performance with industry-leading isolation and crosstalk suppression—achieving 70 dB min at 30 GHz. This exceptional electrical separation between ports ensures ultra-clean signal transmission, setting a new benchmark compared to traditional coax PCB multiports.

Product Signal Contacts
Signal Contacts
Featuring several terminations (Crimp, Solder, PC Tail, Compliant pins), the signal contacts are ideal for MIL-DTL-38999/EN3645/2M, SIM/EN4165, EN2997, ARINC600, or even relay sockets. They're in accordance with the latest standards (European - EN3155)

Product SIHD
SIHD
The SIHD connector combines excellent electrical performances with high contact density within a robust housing, which can withstand extreme environmental conditions. In addition, the lateral displacement capability allows the use of thermal clamps for heat management, as well as a more relaxed positional tolerance on the backplane.

Product SIM QR (Quick Release)
SIM QR (Quick Release)
Based on legacy EN4165 connectors, Amphenol Air LB France's SIM QR features a quick disconnection system. Fitted with modules selected from an extensive range of overmoulded EN4165 / SIM modules providing multiple contacts sizes and arrangements offering best-in-class dielectric and sealing performances. For Power & Signal contacts.

Product SIM Splices for Mil/Aero
SIM Splices for Mil/Aero
Amphenol Air LB France's modular composite splice provides a reliable and simple connection between two EN4165 / SIM modules. Available with or without cable clamp, and/or flange, the SIM splice can be fixed on/under a structure or Feed-through. It can be fitted with the whole range of EN4165 / SIM modules.

Product Single Port Reflow Stable PCB Connectors with Legs
Single Port Reflow Stable PCB Connectors with Legs
SV Microwave has released a new line of incredibly rugged and durable surface-mount PCB connectors in the SMP, SMPM, and SMPS series. Alongside our standard surface pin contacts, this product line also features extended length thru-pins that are soldered directly into the board to establish a stronger mechanical connection.

Product Size 16 D38999 RF Cable Assemblies
Size 16 D38999 RF Cable Assemblies
SV Microwave has recently expanded its Size 16 D38999 RF Cable Assemblies portfolio with six new fixed-length cable assemblies featuring SMPS D38999 pin and socket contacts. Designed for SWaP-C optimization, these assemblies offer a smaller form factor than their Size 12 and Size 8 counterparts while maintaining high-performance up to 65 GHz.

Product SJT Connectors
SJT Connectors
SJT connectors combine unique design features of the scoop-proof LJT series within standard mounting dimensions of JT types. Available in a wide range of shell sizes, finishes, insert arrangements, and accessories. Special adaptations of the SJT are available for hermetic and high-temperature applications. Compliance with European Specifications – PAN6433-2, LN29729, VG96912.

Product SJT Hermetic Connectors
SJT Hermetic Connectors
Amphenol SJT connectors combine unique design features of the scoop-proof LJT series within standard mounting dimensions of JT types. Available in a wide range of shell sizes, finishes, and insert arrangements.

Showing 421 to 440 of 537 items