Defense

Amphenol is a world leader in the design, manufacture and supply of high-performance interconnect systems for harsh environment defense applications including vibration, pressure, humidity, nuclear radiation and severe temperature changes. We have unparalleled product breadth ranging from military specification connectors, customized high-speed board level interconnects, flexible to rigid printed circuit boards, backplane systems and integrated assemblies. Our solutions span most defense end markets including avionics, communications, engines, ground vehicles and tanks, homeland security, naval, ordnance and missile systems, radar systems, rotorcraft, satellite and space programs and unmanned aerial vehicles (UAV).

Visit our global sites to learn more: Amphenol Military & Aerospace

X
Product Position Sensors
Position Sensors
Piher provides high-accuracy position sensors engineered for harsh environments. Utilizing resistive, Hall-effect and inductive technologies, these automotive-qualified sensors eliminate physical wear to ensure long-term reliability. The product portfolio includes arc, linear, and rotary sensors for precise measurement and control in demanding industrial and vehicle applications.

Product Power Connector
Power Connector
Amphenol LTW's Power Series is rated up to IP68, providing a current rating range up to 80A in a variety of shell sizes. In design, the Ecomate® program meets the high requirements for applications in industrial technology. Easy operation, reduced dimensions and a more robust design are only a few of the features of the series【Quick Guide: https://amphenolltw.com/down.php?supp_download=102】

Product Power Contacts
Power Contacts
Amphenol has a large experience in power generation contact and has developed some technologies dedicated to power in order to reduce heating, save space, as well as increase durability.

Product Power Distribution Units (PDU)
Power Distribution Units (PDU)
Our Power Distribution Units (PDU) ensure advanced load balancing, surge protection, and seamless integration of crucial systems, with control and diagnostics via CAN bus, RS-485, and/or Ethernet, offering a robust foundation for military operations in challenging conditions from 28V to 600V.

Product Power Feeder Spacers
Power Feeder Spacers
Power feeder spacers provide a constant spacing between the power feeder. The custom design of this product allows a six-degree rotation on the power feeder bundle and doesn’t fight against the natural flow of the cable. It is designed to sit within an Omega Clamp used as anchor points.

Product PowerSafe
PowerSafe
PowerSafe MIL-DTL-38999 Series III is developed to transfer high power (1000 V) in harsh environments, with full safety for the user.

Product Pressure Relief Vent (spring-loaded and piercing type)
Pressure Relief Vent (spring-loaded and piercing type)
Amphenol LTW provides M4, M5, M16, M20, M32 and M40 Over-pressure Relief Vents. The Vents act as specialized safeguards in emergencies involving sudden pressure surges, mitigating the risk of potential explosions. Feature: Hydrophobic & Oleophobic membranes types. Up to IP69K【Quick guide: https://amphenolltw.com/down.php?supp_download=103】【Video: https://youtu.be/dke5JH_B2A0】

Product Pressure Sensors
Pressure Sensors
As a leader in MEMS pressure sensors, elements, and advanced packaging solutions, the NovaSensor product line includes highly cost-effective families of surface mount, hybrid, and media-isolated sensors that serve medical, industrial, and transportation applications. Available in all levels of calibration, from uncalibrated to fully-calibrated, amplified analog and digital output versions.

Product Pre-Tinned (De-Golded) Capabilities
Pre-Tinned (De-Golded) Capabilities
SV Microwave has developed a unique and proprietary method for removing gold in the solder area of our RF connectors. We plan for gold removal in the design stage, modifying the connector body so it can be fixtured effectively and gold can be thoroughly removed from the solderable area - including nearby areas which may be prone to capillary effect wicking.

Product Protective Caps
Protective Caps
Protective caps are available for many of our products, with options for chains and mounting hardware.

Showing 231 to 240 of 349 items