Amphenol is a world leader in the design, manufacture and supply of high-performance interconnect systems for harsh environment defense applications including vibration, pressure, humidity, nuclear radiation and severe temperature changes. We have unparalleled product breadth ranging from military specification connectors, customized high-speed board level interconnects, flexible to rigid printed circuit boards, backplane systems and integrated assemblies. Our solutions span most defense end markets including avionics, communications, engines, ground vehicles and tanks, homeland security, naval, ordnance and missile systems, radar systems, rotorcraft, satellite and space programs and unmanned aerial vehicles (UAV).
Compact & robust circular CONNECTOR with bayonet locking and five guiding grooves for effortless mating. Series PT offers high contact density with up to 61 contacts for signal and power transmission up to 40 A in a miniature shell. Available with AWG crimp, solder, or wire-wrap contacts.
Compact circular CONNECTOR with bayonet locking and five guiding grooves for effortless mating, offering up to 128 contacts for signal and power transmission up to 23A or up to 10Gbit/s data transmission, all within a scoop proof shell. Available with AWG Crimp, PCB and wire wrap contacts.
Custom electrical and fiber-optic harnesses built to VG96929-2 (A-D1 & M-P) or IPC/WHMA-A-620. We deliver precision prototypes and series builds for defense, aviation, marine, industrial, and electric air mobility. Built-to-print or built-to-spec with full test documentation including FAI, ATR, and electrical testing, plus mechanical integration.
CAT.6a Ethernet patch cable with VG approval for reliable 10 Gbit/s high-speed data transmission. Equipped with robust RJ45 connectors, it meets the demanding performance requirements of VG specifications. An Amphenol Air LB product designed for secure, high-performance networking in challenging environments.
Flat braided copper conductors for flexible grounding and protective connections, sold by the meter or pre-assembled with cable lugs. Ideal for military vehicles and demanding industrial applications, ensuring reliable electrical continuity. VG-approved Amphenol Air LB product, combining flexibility, durability, and long-term performance.
Our ELECTRICALLY CONDUCTIVE GASKETS are approved acc. to VG96940-6 and offer excellent shielding characteristics against electromagnetic interference and maximum protection against moisture and dirt. They are also resistant to aggressive liquids such as oil or kerosene. The gasket are are available for a huge range of connector standards / series: Circular, rectangular, D-Sub, caps or customized
Robust circular CONNECTOR with Tri-Start threaded locking and five guiding grooves for effortless mating, offering 4 or 6 power contacts rated up to 100A per contact and 1000V operating voltage. FMLB leading contacts and LMFB lagging contacts, together with IP2X finger protection, ensure safe make/brake timing and high protection for both user and system.
Grounding metal strips made of corrosion-resistant V4A stainless steel for low-resistance grounding and power distribution. Ideal for military vehicles, maritime applications, and demanding industrial environments. VG-approved Amphenol Air LB product, combining durability, reliability, and long-term performance.
Modular CONNECTOR with threaded or reverse-bayonet locking enables the integration of four EN4165 (VG96513) modules and 230,000 different contact arrangements with up to 120 contacts. For electrical or fiber-optic data transmission, as well as signal and power transmission up to 125A all within a circular VG95234 shell (size 32).
For use in extremely demanding, salty environments, Amphenol-Air LB relies on the VG-approved version B: Marine Bronze. Maritime applications place increased demands on every component due to their use in salty and humid environments. The RoHS & REACH compliant material, specially developed for maritime applications, offers reliable protection against corrosion and maximum robustness.