Defense

Amphenol is a world leader in the design, manufacture and supply of high-performance interconnect systems for harsh environment defense applications including vibration, pressure, humidity, nuclear radiation and severe temperature changes. We have unparalleled product breadth ranging from military specification connectors, customized high-speed board level interconnects, flexible to rigid printed circuit boards, backplane systems and integrated assemblies. Our solutions span most defense end markets including avionics, communications, engines, ground vehicles and tanks, homeland security, naval, ordnance and missile systems, radar systems, rotorcraft, satellite and space programs and unmanned aerial vehicles (UAV).

Visit our global sites to learn more: Amphenol Military & Aerospace

X
Product SV20 Size 20 D38999 Contacts
SV20 Size 20 D38999 Contacts
SV’s D38999 size 20 pin and socket contacts are compatible with MIL-DTL-38999 Series I, II, III, and IV housings, while the Micro38999 size 20HD pin and socket contacts are designed for MIL-DTL-32689, 2M, and Series 80. This high-frequency solution delivers superior electrical performance up to 40 GHz and is optimized for .047 cable, offering exceptional flexibility for compact packaging applications.

Product TAC Connectors
TAC Connectors
TAC Connectors are designed and manufactured to the exacting specifications of MIL-DTL-55116 requirements at half the size of the standard connectors. They are the ideal choice to reduce size and weight and still maintain many of the same performance benefits wherever an M55116 connector is needed on a newly designed system.

Product TCOM-195
TCOM-195
TCOM®-195 is a versatile, low-loss coaxial cable offering the same attenuation as LMR® with rugged, multi-layer shielding for low PIM performance. Designed for flexibility and reliability in harsh environments, it supports frequent handling after installation. The TCOM®-195 features a durable black polyethylene jacket for long-lasting protection.

Product TCOM-195-FR
TCOM-195-FR
TCOM®-195-FR is a flexible, low-loss coaxial cable designed for durability and high shielding performance. Matching the attenuation of LMR®, it offers low PIM and rugged multi-layer shielding. Ideal for environments requiring movement after installation. The TCOM-195-FR variant features a fire-resistant, non-halogen CMR/MPR-rated (PCC-FT4) jacket.

Product TCOM-240
TCOM-240
T-COM® 240 are the most versatile, low-loss coaxial cables on the market. Featuring the same attenuation as LMR®, these TCOM cables feature a multi-layer shield to deliver a flexible, rugged, low loss, low PIM coaxial option.

Product TCOM-240-FR
TCOM-240-FR
TCOM-240-FR is a flexible, low-loss coaxial cable with the same attenuation as LMR, engineered for durability and low PIM performance. Its multi-layer shielding ensures reliable operation in demanding environments with frequent handling. The TCOM-240-FR variant features a fire-resistant, non-halogen CMR/MPR-rated (PCC-FT4) jacket for added safety and compliance.

Product TCOM-240-PUR-DB
TCOM-240-PUR-DB
TCOM®-240-PUR-DB is a low-loss coaxial cable designed for rugged, low PIM performance in demanding environments. It features a solid center conductor and a UV-resistant, watertight black polyurethane jacket, making it ideal for outdoor applications that require durability, flexibility, and long-term reliability after installation.

Product TCOM-400
TCOM-400
TCOM®-400 is a low-loss, flexible coaxial cable offering the same attenuation as LMR® with robust, multi-layer shielding for superior low PIM performance. Ideal for demanding environments and applications requiring movement after installation. The TCOM®-400 features a durable black polyethylene jacket for enhanced protection and long-term reliability.

Product TCOM-400-FR
TCOM-400-FR
TCOM-400-FR is a flexible, low-loss coaxial cable offering the same attenuation as LMR with enhanced shielding and rugged construction. Ideal for low PIM applications involving movement after installation and harsh environments. The TCOM-400-FR variant adds fire resistance with a non-halogen, CMR/MPR-rated (PCC-FT4) jacket for added safety and compliance.

Product TCOM-400-FS-DB
TCOM-400-FS-DB
TCOM®-400-FS-DB is a rugged, low-loss coaxial cable with the same attenuation as LMR®, designed for low PIM performance and flexibility. It features a stranded center conductor and a watertight, UV-resistant black polyurethane jacket, making it ideal for outdoor and harsh environments requiring movement after installation and long-term durability.

Showing 321 to 330 of 391 items