Amphenol is a world leader in the design, manufacture and supply of high-performance interconnect systems for harsh environment defense applications including vibration, pressure, humidity, nuclear radiation and severe temperature changes. We have unparalleled product breadth ranging from military specification connectors, customized high-speed board level interconnects, flexible to rigid printed circuit boards, backplane systems and integrated assemblies. Our solutions span most defense end markets including avionics, communications, engines, ground vehicles and tanks, homeland security, naval, ordnance and missile systems, radar systems, rotorcraft, satellite and space programs and unmanned aerial vehicles (UAV).
Amphenol SV Microwave released 2-hole in-, and between-series flange mount adapters. These offerings include in-series threaded (SMA / 2.92mm / 2.4mm) as well as between-series push-on (SMP / SMPM) to threaded (2.92mm / 2.4mm) options. Additionally, these new adapters come with two screws for fast and easy installation. With so many configurations available, there is a solution f
Originally intended for use as a video connector in radar applications, UHF coaxial connectors are general purpose units developed for use in low frequency systems from 0.6 - 300 MHz.
Piezo Technologies manufactures a world-renowned line of piezoelectric ceramic materials, as well as engineered solutions and sensor designs for custom ultrasonic transducers, devices, assemblies, and systems. Piezo’s specialized piezoceramic formulations and integrated ultrasonic systems enable precision measurements, sensors, acoustic events, and more.
Our Navy Applications Military Uninterruptible Power Supplies (UPS) ensure uninterrupted power for vital systems, meeting stringent MIL-STD standards and offering features like switchover capabilities, surge protection, redundancy, intelligent battery management, and remote monitoring for sustained strategic dominance.
The Amphenol Socapex USB3 Amplifier extends USB3 connections up to 11 meters, offering exceptional reach, versatile compatibility, and tailored length options for applications in C5ISR, battlefield communications, and naval environments. With enhanced EMI protection, IP68 sealing, and robust durability, it ensures reliable performance in challenging conditions.
The Amphenol Socapex USB3CFTV connector provides a durable solution for data transmission in challenging environments, offering reversible connectors, bi-directional power capabilities, MIL-DTL-38999 series III type, IP68 rating, and resistance to shock, vibration, and extreme temperatures—making it ideal for military, aerospace, and industrial applications.
Available in Nylon, PEEK, and Ultem. Aerospace-grade VHB tape per 5958FR . Versatile Base geometry for VHB or wet process. Lightweight, metal-free design. Color-coded grommets for each size. Accommodates multiple-sized grommets per housing. Bonded & mounted Versions are available.
CAT7 ETHERNET CABLE with VG95218T031 Type B001 approval for secure data transmission in all defense, marine, aviation and industrial applications. Approved for data connectors up to CAT6A as per VG96912. Available by the meter, starting at 1 m. UV-resistant and halogen-free PE cable jacket. RoHS compliant
TacBeam is a hermaphroditic lens connector, insensitive to dust and dirt for fiber-optic data transmission with 2 or 4 channels. This connector is qualified as per MIL-DTL-83526/20 and 21 and in addition it is approved as per VG95319-100; -101, a marine bronze version is also available according to VG95319-102.
VG95319-1006; -1007; -1008; -1016 A, B, C, G, H, N / TV|CTV
Circular CONNECTOR with Tri-Start threaded locking and five guiding grooves for effortless mating, offering up to 187 contacts for electrical or fiber-optic data transmission, as well as signal or power transmission up to 230A — all within a scoop-proof shell. A wide range of versions, contacts, and insert arrangements is available to meet the most demanding application requirements