Defense

Amphenol is a world leader in the design, manufacture and supply of high-performance interconnect systems for harsh environment defense applications including vibration, pressure, humidity, nuclear radiation and severe temperature changes. We have unparalleled product breadth ranging from military specification connectors, customized high-speed board level interconnects, flexible to rigid printed circuit boards, backplane systems and integrated assemblies. Our solutions span most defense end markets including avionics, communications, engines, ground vehicles and tanks, homeland security, naval, ordnance and missile systems, radar systems, rotorcraft, satellite and space programs and unmanned aerial vehicles (UAV).

Visit our global sites to learn more: Amphenol Military & Aerospace

X
Product 711 Databus
711 Databus
A range of transformer couplers, connectors, terminators, and assemblies compliant with MIL-STD-1553B and qualified for use on Typhoon aircraft. Connectors feature #10 Twinax contacts and are available in simplex and multi-contact versions. Both simplex and duplex in-line Couplers are available as well as connectorised versions with up to 10 transformers.

Product 746 General Purpose Underwater Accelerometer
746 General Purpose Underwater Accelerometer
The 746 underwater accelerometer withstands continuous submersion to 650 PSI. The lightweight titanium case is resistant to galvanic corrosion and offers strong performance at high pressures. A potted integral cable prevents water ingress and protects the circuitry. The 746 is used for ship propulsor and hull vibration monitoring, acoustic signature monitoring on submarines, and lab research.

Product 754 Miniature Underwater Accelerometer
754 Miniature Underwater Accelerometer
The 754 underwater accelerometer withstands submersion to 650 PSI. The lightweight titanium case is resistant to galvanic corrosion and offers strong performance at high pressures. A potted integral cable prevents water ingress and protects the circuitry. Applications for a 10 mV/g high amplitude sensor include intrusion detection, propulsion system diagnostics, and acoustic signature reduction.

Product 757 Biaxial Underwater Accelerometer
757 Biaxial Underwater Accelerometer
Wilcoxon’s 757 biaxial underwater accelerometer withstands continuous submersion to 650 PSI. The potted integral cable prevents water ingress and protects the circuitry. A stainless steel overbraid prevents cuts, abrasions, and damage to the integral cable. Multidirectional vibration analysis is ideal for low-frequency monitoring of ship propulsion systems and hydroelectric power gen.

Product 75 Ω D38999 Circular RF Cable Assemblies
75 Ω D38999 Circular RF Cable Assemblies
SV Microwave just released fixed-length 75 Ohm RF MCX Cable Assemblies for series SMPM, SMPS and BMZ. These cable assemblies have been designed to fit into any D38999 housing and have a true 75 Ohm impedance construction that assures a high fidelity signal in 3G SDI, 4K and 8K video feeds.

Product 75 Ohms Coaxial Contacts
75 Ohms Coaxial Contacts
75Ohms Coaxial contacts are ideal for video acquisition. This contact range meets the 3G-SDI. Available in Crimp and PC Tails with three different sizes: 6, 8, and 12. This contact range fits within a standard cavity of MIL-DTL-D38999/EN3645, SIM/EN4165, ARINC, and 2M.

Product 75P Clamp
75P Clamp
75P Clamp was designed as a one-for-one replacement to outperform industry-standard metal clamps (i.e. AS21919). Featuring benefits such as a locking feature, butterfly stacking, weight savings, durable PEEK polymer band material, and multiple cushion material options that are non-conductive and non-corrosive, a versatile solution for anyone looking to reduce weight and installation time.

Product 75 Ω VITA 67.3 SMPM Contacts
75 Ω VITA 67.3 SMPM Contacts
SV Microwave continues to expand its 75 Ω RF product offering with a new set of SMPM VITA 67.3 Backplane and Plug-In Contacts. The newest revision to the VITA 67.3 spec includes 75 Ω coaxial interfaces to support higher-speed video, which will become increasingly prevalent in embedded systems applications, particularly within the SpaceVPX architecture.

Product 86P Clamp
86P Clamp
86P Clamp was developed as a one-for-one replacement to outperform industry-standard metal clamps (i.e. AS21919). Featuring key value-add design elements, including separate locking and mounting locations, a bottom hinge for easy wire bundle installation, and a non-conductive, non-corrosive, PEEK polymer construction, a versatile solution for anyone looking to reduce weight and installation time.

Product 97B Reverse Bayonet Connectors
97B Reverse Bayonet Connectors
Amphenol 97B reverse bayonet coupled connectors designed to meet the requirement of MIL-DTL-5015, available in a variety of styles & classes. Connectors having features like quick mating of bayonet coupling with audible full mating features provides resistance to shock & vibration and avoid connector decoupling in even the most ruggedized application.

Product ABS2286
ABS2286
Self-locking plug with sleeves and spacers defined in MIL-C-5015/EN2591.

Product ACA-B Series
ACA-B Series
This series meets the applicable requirements of SAE AS95234 and VG95234 with optional RADSOK® socket contacts for up to 250 amps possible in a ruggedized harsh environment, metal, reverse bayonet coupling, power, and signal connector. With over 280 insert arrangements ranging from 1 to 85 contacts per connector with a standard operating temperature from -55°C to +125°C.

Product AC Threaded
AC Threaded
This series, meeting applicable requirements of SAE AS50151 and up to 250 amps possible with optional RADSOK® socket contacts is a general duty or ruggedized harsh environment, metal, threaded coupling, power, and signal connector. With over 275 insert arrangements ranging from 1 to 85 contacts per connector with a standard operating temperature from -55°C to +125°C.

Product Adapter / Saver
Adapter / Saver
D-Sub Gender Changers and Adapters offer a simple solution to change the functionality of your existing connector. A D-Sub Connector Saver can add longevity and durability to your system. Both are optimal to use in the prototype phase of your project.

Product Adapter USB3 Type A to Type C
Adapter USB3 Type A to Type C
The USB 3.0 Type A to Type C adapter is designed to integrate modern USB-C devices into existing USB-A infrastructures, ensuring high-speed data transfer and robust performance in demanding environments.

Product Adaptor Device for Fuse, Lights or Switch
Adaptor Device for Fuse, Lights or Switch
Adaptation device between a Fuse, a Light or a switch and a Cable harness, these Amphenol Air LB France's sockets are widely used by European aircraft and helicopters manufacturers.

Product Adhesive Snap 'N Post
Adhesive Snap 'N Post
Designed as a 1-for-1 replacement to BACS31H / NMC RP1703/1704 ring posts. Wire installation time reduced from ~30sec to less than 5sec. Weight-neutral compared to BACS31H/RP1703/RP1704. Can stack in two 90° orientations. Arced rings allow for tie straps to cover remaining ±45° orientations.

Product Adhesive Standoff
Adhesive Standoff
Material options of PEEK 150GL30, or GF Ultem. Adhesion: Accommodates VHB Tape and wet processes. Can be crossed to Boeing’s BACS21DZ & Click Bond’s CB4002. Uses 1032 insert making it compatible with APH Clamps, metric option also available.

Product Adhesive Tie Mounts
Adhesive Tie Mounts
Material: GF Ultem, GF PEEK & GF Nylon. Adhesion: Accommodates VHB Tape and wet processes. Click Bond Me-Too alternative crossing to CB9302 & CB9120. Can be used with any standard MS3367 or equivalent tie-down strap.

AdvancedTCA
Dedicated interface between backplanes and boards capable of providing dual redundant power, system management and high voltage auxiliary circuits to each slot within the platform. The connector’s outstanding blind mating capability can be used to align the board during insertion.

Showing 21 to 40 of 667 items