Amphenol is a world leader in the design, manufacture and supply of high-performance interconnect systems for harsh environment defense applications including vibration, pressure, humidity, nuclear radiation and severe temperature changes. We have unparalleled product breadth ranging from military specification connectors, customized high-speed board level interconnects, flexible to rigid printed circuit boards, backplane systems and integrated assemblies. Our solutions span most defense end markets including avionics, communications, engines, ground vehicles and tanks, homeland security, naval, ordnance and missile systems, radar systems, rotorcraft, satellite and space programs and unmanned aerial vehicles (UAV).
The Rectangular Modular Micro connector series utilizes a .0787" (2mm) center-to-center contact spacing and is designed to work in harsh and difficult applications. Rectangular Modular Micro offers both crimp and PCB type terminations that can work interchangeably with each other.
RNJ Low Profile rack and panel connectors are designed to connect electrical devices between a moving unit (rack) and a fixed unit (panel). The locking of the mating pair is ensured by the mechanical device of the rack. The RNJLP design allows a short distance between the two panels. This is a big benefit for the systems where space is an issue.
ROK, rugged oval key allows you to save and carry any information in total security. This memory key cannot be damaged, even by fire, by rolling up with a car, or by a pandemic. This is available in capacities
from 16 to 256Gb, fast with a USB3.2 Gen1 transfer rate of 5 Gb/s, and can be connected to any USB port.
R-SATA connector is the primary internal storage interconnect for desktop and mobile PCs, connecting the system to peripherals such as hard drives, solid-state drives, optical drives, and removable magnetic media drives. The R-SATA supports SATA 3.0 protocol, delivering 6.25 Gb/s data rates & beyond. Amphenol’s R-SATA connector utilizes a Micro-Hyperboloid contact with proven performance.
The Rugged R-SATA style connector is perfectly suited as the primary internal storage interconnect for desktop and mobile PCs, connecting the system to peripherals such as hard drives, solid-state drives, optical drives, and removable magnetic media drives. The R-SATA supports SATA 3.0 protocol, delivering 6.25 Gb/s data rates & beyond.
Rugged 120 Channel Ethernet Switch Box provides an unmatched level of flexibility to meet any system requirement. The switch box is a 120 port standalone Ethernet Switch box that is configurable for system connectivity, speeds, port types, and interoperation with various high-speed media converters and connectors for system interfacing.
High-reliability Cat 5e cable and RJF / USB cable assemblies designed both for harsh or industrial environments. Cat5e cables are designed to ISO/IEC11801 requirements. Our extensive offering of Ethernet, USB, FireWire, and ESATA connectors can be sold as cord sets with molded plugs and/or transversal receptacle sealing.
R-VPX is a ruggedized, high-speed, board-to-board interconnect system capable of data rates in excess of 10 Gbps, meeting and exceeding VITA 46 standards. This connector system gives users modularity and flexibility by utilizing PCB wafer construction with customized wafer-loading patterns.
Amphenol’s R-VPX is a ruggedized, high-speed, board-to-board interconnect system capable of data rates in excess of 10 Gbps, meeting and exceeding VITA 46 standards. This connector system gives users modularity and flexibility by utilizing PCB wafer construction with customized wafer-loading patterns.
R-VPX High-Speed Evolution Modules are capable of 16+ Gbps data rate transfer performance. Evolution meets the performance requirements of VITA 46 & 47 while still intermateable with existing VITA 46 backplane connectors. This connector system is optimized for speed and ruggedized to handle harsh environment requirements in military applications across the board.
R-VPX Evolution 2.0 is the next generation of high-speed ruggedized backplane connectors. Evolution 2.0 series connectors are designed, optimized and qualified to data rates in excess of 32Gb/s making these connectors the fastest VITA 46.30 connectors in the world. They are tested to VITA levels and are backward intermateable with R-VPX, R-VPX EVO 1, and VITA 46 qualified connectors.
Design your own connector with our Scorpion series! The Scorpion modular connector can be configured as a power connector, a signal connector, or both, and it offers nearly limitless combinations. Perfect to achieve that ideal blend of size, weight, and power (SWaP). Add options for blind mating, float mount, panel mount, and cable connector options, as well as integral locking systems.
For Sea, Air or Land, these connectors are SEALED!
Amphenol’s SD308 Sealed D-Subminiature Connectors are available in the full range of standard density and hi-density insert arrangements, pin and socket contacts. These connectors are supplied with fixed screw-machine contacts and are available
in Solder Cup, Straight PCB, and Right Angle PCB terminations.
SV Microwave's secure locking QuarterBack® R/A cable connectors utilize a quarter turn bayonet style coupling nut with a locking feature for standard female SMP / SMPM interfaces. All SV QuarterBack® products are ideal for high vibration and test applications that require a large number of mating cycles. This newly expanded product line now offers cable connectors in a right angle orientation.