Amphenol is a world leader in the design, manufacture and supply of high-performance interconnect systems for harsh environment defense applications including vibration, pressure, humidity, nuclear radiation and severe temperature changes. We have unparalleled product breadth ranging from military specification connectors, customized high-speed board level interconnects, flexible to rigid printed circuit boards, backplane systems and integrated assemblies. Our solutions span most defense end markets including avionics, communications, engines, ground vehicles and tanks, homeland security, naval, ordnance and missile systems, radar systems, rotorcraft, satellite and space programs and unmanned aerial vehicles (UAV).
R-VPX Evolution 2.0 is the next generation of high-speed ruggedized backplane connectors. Evolution 2.0 series connectors are designed, optimized and qualified to data rates in excess of 32Gb/s making these connectors the fastest VITA 46.30 connectors in the world. They are tested to VITA levels and are backward intermateable with R-VPX, R-VPX EVO 1, and VITA 46 qualified connectors.
Design your own connector with our Scorpion series! The Scorpion modular connector can be configured as a power connector, a signal connector, or both, and it offers nearly limitless combinations. Perfect to achieve that ideal blend of size, weight, and power (SWaP). Add options for blind mating, float mount, panel mount, and cable connector options, as well as integral locking systems.
For Sea, Air or Land, these connectors are SEALED!
Amphenol’s SD308 Sealed D-Subminiature Connectors are available in the full range of standard density and hi-density insert arrangements, pin and socket contacts. These connectors are supplied with fixed screw-machine contacts and are available
in Solder Cup, Straight PCB, and Right Angle PCB terminations.
SEAL3D™, our sealed 38999 III adapter connectors, are bulkhead-mount interconnect devices that can be designed for most MIL-STD-1560 contact patterns, are configurable to socket/pin, pin/socket, or pin/pin mating faces, feature lighter aluminum shells that are fully sealed to 1x10-5 cc/sec helium leak rate (1x10-6 cc/sec air), provide fully sealed performance from -55 °C to 150 °C.
SV Microwave's secure locking QuarterBack® R/A cable connectors utilize a quarter turn bayonet style coupling nut with a locking feature for standard female SMP / SMPM interfaces. All SV QuarterBack® products are ideal for high vibration and test applications that require a large number of mating cycles. This newly expanded product line now offers cable connectors in a right angle orientation.
SV Microwave's secure locking QuarterBack® RF cable assemblies utilize a quarter turn bayonet style coupling nut with a locking feature for standard SMP / SMPM interfaces and standard female and male bulkhead SMPM interfaces. All SV QuarterBack® products are ideal for high vibration and test applications that require a large number of mating cycles.
SV's secure locking QuarterBack® SMPS product line expands our trusted QB series with four new high-frequency solutions, including a cable assembly and cable connector for Ø.047" cable type as well as edge launch and surface mount PCB connectors. Newly designed into an even smaller form factor, these connectors feature our high frequency SMPS interface and deliver reliable performance up to 65 GHz.
SV Microwave has expanded its tooling portfolio with a new family of installation and removal tools designed for our Threaded SMPM connectors and the SMPS QuarterBack secure-locking product line. These tools ensure proper engagement and improve system reliability in high-density, high-frequency environments. Suitable for both production teams and field technicians.