Amphenol is a technology leader in the design, manufacture and supply of high-performance interconnect systems, sensors and antennas for a broad range of industrial applications. Our core competencies include application-specific industrial interconnect solutions utilizing integrated assemblies. Our primary end applications for industrial include agriculture equipment, alternative and traditional energy generation, batteries and hybrid drive systems, entertainment, factory automation, heavy equipment, instrumentation, internet of things (IoT), LED lighting, marine, medical equipment, oil and gas, power distribution, public safety, rail mass transit, smart manufacturing (IIoT), and transportation.
MVC is a rugged Medium Voltage connector coupler optimal for mining, construction, or Oil and Gas market. MVC 600V, 8KV, or 15KV cable couplers use the patented RADSOK technology increasing the current 20 to 30% compared to std contacts.
N2 series connectors are used in the lighting industry. The handle is easy to operate, convenient, and quick wiring, suitable for the connection of 0.2-4mm2 solid wire or 0.2-2.5mm2 multi-strand wire.
N3 series terminal with easy operation handle design can realize fast connection and maintenance. It can be connected with a solid wire of 0.14~4mm² and multi-strand wire of 0.2~4mm², and the current is up to 32A.
N5 series direct plug type quick connection terminal, suitable for single hard wire direct plug connection, easy and efficient operation. The products can be used in lighting line connection, household and factory small power line temporary wiring, and other fields.
SV Microwave expands its VITA connector portfolio with a new line of Backplane and Plug-In modules designed for the NanoRF connector system and fully aligned to the latest SOSA technical standard. Engineered for modern embedded computing platforms, these modules deliver ultra-high density, high-frequency RF performance and seamless modular interoperability.
Our newest VITA adapter product line is designed to support the test, calibration, and optimization of embedded systems using SV’s NanoRF VITA 67.3 contacts. This suite of precision adapters provides direct access to individual NanoRF pin (Backplane) and socket (Plug-In) contacts, allowing system designers to validate electrical performance and easily maintain signal integrity during development.
SV Microwave, a longstanding participant in the VITA community and active member of the electro-mechanical and hardware working groups, is now officially licensed to offer NanoRF modules and contacts. This addition to our VITA modular interconnect system underscores our commitment to staying at the forefront of VITA technologies.
NEPTUNE® is an IEC and UL® Listed amperage ratings include 30A, 60A, 100A, 150A, and 200A options, with 3, 4, and 5 contact options available. NEPTUNE series is a major improvement over the existing power connectors used in the market today. NEPTUNE offers a significant weight, space, and mounting footprint reduction over our competition.
NeXLev® 12.5Gb/s High Density BGA Mezzanine Connector
Amphenol's NeXLev® is an established and proven high-density parallel board-to-board connector solution to meet current bandwidth demands in many mezzanine applications. NeXLev delivers a robust, market-proven connector in a small footprint. NeXLev connectors contain either 10, 20, or 30 wafers, with each wafer containing 10 real signal contacts. NeXLev features data rates up to 12.5Gb/s.