Amphenol is a technology leader in the design, manufacture and supply of high-performance interconnect systems, sensors and antennas for a broad range of industrial applications. Our core competencies include application-specific industrial interconnect solutions utilizing integrated assemblies. Our primary end applications for industrial include agriculture equipment, alternative and traditional energy generation, batteries and hybrid drive systems, entertainment, factory automation, heavy equipment, instrumentation, internet of things (IoT), LED lighting, marine, medical equipment, oil and gas, power distribution, public safety, rail mass transit, smart manufacturing (IIoT), and transportation.
DHR (Down-hole Rotatable ) is made from high-temperature material (200°C operations) with gold-plated BeCu contact bands. Our process enables the creation of 1-piece contacts, from the ring- through the back end. 4, 8, and 10 Contacts available. These solid connectors have eliminated solder and laser-weld failure points within the connector, and have increased the strength and life.
Amphenol LTW DVI Connectors feature a 1.5A current rating, a ≤20mΩ contact resistance, and a ≥1000MΩ @ 500VDC insulation resistance rating. The DVI has a copper alloy, gold-plated contacts and steel, nickel-plated shell. It offers the durability of 100 cycles and an IP68 rating. Operate in the -20°C to +80°C temperature range【Quick Guide: https://amphenolltw.com/down.php?supp_download=94】
DIN 41612 connector systems are the most popular backplane interconnect systems in IEC 603-2 specifications due to the widespread standard adoption, easy availability, cost-effectiveness, and durability.
The product design for Board-to-Board and I/O solutions involve both standard mount and reverse mount mating combination.
DIN 41612 High-Temperature Headers and Receptacles
DIN 41612 High Temperature (HT) connectors meet the fire safety standards required in the Industrial (Transportation, Power) market. DIN is most suitable for hazardous and high-risk product platforms of fire safety applications required in the industrial market. The 2.54mm pitch HT connectors comply with the relevant standards like IEC 603-2, NFF 16-101/102, and EN45545-2.
FCI Basics DIN IDC cable connectors are available in 4 connector sizes as 96, 42, 21 and 9 positions. Available in wire sizes 30AWG to 24AWG, their unique insulation displacement design grants the lowest installed cost for users. Standard accessories are also offered to make up a fully modular system. This robust and standardized solution is widely used in Industrial and Instrumentation markets.
DIN 41612 CONNECTORS WITH MEDIUM AND HIGH POWER CONTACTS
Amphenol has consolidated the DIN 41612 series manufacturing, adding the DIN Power range, thereby offering Power connectors along with the wide range of standard DIN connectors. The DIN Power connectors are preferred in applications that require particularly robust connectors or higher currents up to 15 A.
SUPPORTS 10/100T, 1GT, 2.5G, 5G, AND 10G TRANSMISSION SPEEDS WITH 2 & 4 PAIR POE UP TO 140W
The Discrete Magnetic Series can offer a variety of products that can support 10/100T, 1GT, 2.5G, 5G & 10G transmission speed. It supports 2 & 4 pair PoE up to 140W. Configurations of both through-hole and SMT type are available for soldering process application.
DISPLAYPORT SUPER HIGH RESOLUTION VIDEO/AUDIO INTERCONNECT SOLUTION
Amphenol DisplayPort is a scalable system capable of delivering 1, 2, or 4 lanes of high-definition video at a maximum of 20Gb/s per lane. DisplayPort also supports 16K superior resolution with 80Gb/s bandwidth.
Distributed Power & Control / Factory Automation Cables
Amphenol Sine Systems Distributed Power & Control / Factory Automation plug & play products were developed in response to the need for a robust, streamlined and scalable product for use in material handling systems, such as conveyors, sorting, automated storage and retrieval, packaging, overhead transport, palletizing, etc.
Amphenol's sockets for DLP® products are interconnect solutions for the Texas Instruments DLP® chips suitable for ultra-mobile and portable applications. TI's DLP technology leads the industry in display and advanced light control solutions.