Amphenol is a technology leader in the design, manufacture and supply of high-performance interconnect systems, sensors and antennas for a broad range of industrial applications. Our core competencies include application-specific industrial interconnect solutions utilizing integrated assemblies. Our primary end applications for industrial include agriculture equipment, alternative and traditional energy generation, batteries and hybrid drive systems, entertainment, factory automation, heavy equipment, instrumentation, internet of things (IoT), LED lighting, marine, medical equipment, oil and gas, power distribution, public safety, rail mass transit, smart manufacturing (IIoT), and transportation.
Temposonics is recognized as an industry leader in sensing technologies and solutions. These sensors permit precise and dynamic position and speed measurement in advanced automation and safety-relevant applications. With a versatile and ever-increasing product portfolio, Temposonics works closely with customers, to optimize performance and reduce downtimes.
SV Microwave’s high speed RF/coaxial solderless male edge launch and compression mount connectors are ideal for high frequency PCB applications where precision is key. These rugged, durable and reuseable connectors accommodate multiple PCB thicknesses and do not cause damage to the printed circuit board. Current interface configurations include high frequency SMA, 2.92mm, 2.4mm and 1.85mm series.
Martec presents the Nimbus range – a series of lightweight high-performance hermetic connectors designed and manufactured exclusively for demanding applications where integrity is crucial.
Our Nimbus aluminium connectors bring reliability and performance to electronic systems throughout the Aerospace, Military, Space and Motorsport industries.
The MCX (Micro Coaxial) series is a 50 Ω series with broadband capability ranging from DC to 6 GHz. In addition, the MCX series features secure, fast and easy snap-on/ snap-off coupling.
Guidance modules assure proper connector alignment prior to connector engagement and are suitable for backplane, coplanar, or orthogonal midplane applications in Hard Metric environments. Modules fitting 20mm slot pitch complement AirMax® 4-Pair or 5-Pair modules or ZipLine 6-Pair signal modules.
FCI Basics Metral® accessories are compatible with Metral® 2mm Board-to-Board and Board-to-Cable connector systems. These are comprised of shrouds, coding keys, and guiding systems. These enhance the usability and flexibility of Metral® connectors that are designed according to Futurebus+ standards.
FCI Basics Metral® product offers the broadest range of backplane connector solutions which includes RA and vertical for both header and receptacle series. The connectors are designed in accordance with IEC 61076-4-104 and Telcordia GR-1217- CORE. Metral® backplane connectors meet Futurebus+ standards to support applications in data, industrial and instrumentation, medical and telecom markets.
Metral® 2mm pitch cable connector meets the Board-to-Cable interface requirements and is part of the Metral® product family offering the widest range of backplane connector solutions. The connector is designed in accordance with IEC 61076-4-104 and Telcordia™ GR-1217-CORE. Metral® cable connector is available in 4 and 5 row versions. They come in single and multi-module configurations.
Metral® High Speed 1000 Series Backplane Connectors
Amphenol’s FCI Basics Metral® 1000 Series is a high-speed 2mm backplane connector system consisting of right-angle receptacles and vertical headers. The 1000 Series features a unique stripline structure in the receptacle and outer ground shields in the header. The stripline structure allows improved signal performance when routed in either a single-ended or a differential pair configuration.