Amphenol is a technology leader in the design, manufacture and supply of high-performance interconnect systems, sensors and antennas for a broad range of industrial applications. Our core competencies include application-specific industrial interconnect solutions utilizing integrated assemblies. Our primary end applications for industrial include agriculture equipment, alternative and traditional energy generation, batteries and hybrid drive systems, entertainment, factory automation, heavy equipment, instrumentation, internet of things (IoT), LED lighting, marine, medical equipment, oil and gas, power distribution, public safety, rail mass transit, smart manufacturing (IIoT), and transportation.
Electrical installation for buses, special vehicles, machines (construction and agricultural), marine, and rolling stock (low and high voltage).
Traditional and CAN-based installation (power, signal, communication wires, and cables), with various means of protection.
Small to large and low to complex wire harness assemblies with up to 1000 circuits, for on-road and off-road specialty vehicles and military ground vehicles. Production volumes range from low to high volume and include ultra-low prototypes and quick turn requirements. Applications include over-molding. Production resources are in the U.S. and Mexico. We have ITAR certification and DoD MLAs.
This series is economical PCB terminal blocks, which mainly take 2P/3P as the base pole and can be combined into any desired pole according to customers' requirements. With anti-vibration characteristics, flexible and convenient connection mode. Space 2.50mm-10.16mm, product design in line with IEC/EN60998, IEC/EN60947-7-4, UL1059, CSA C2.22 No.158, and other international standards.
FCI Basics 1.20mm wire-to-board connector system is low profile and compact with 3, 4, and 6 pin counts. The plug and receptacle use a frictional mating method enabling up to 20 mating cycles.
The enclosed receptacle makes sure that the side entry matings are secure in tight spaces. Additional polarized key slots prevent any misalignment between the plug and receptacle.
FCI Basics 1.25mm wire-to-board connector system is designed for a wide variety of applications in Industrial, Automotive, and Consumer markets. The comprehensive range consists of terminals, crimp housings, and PCB headers in straight and RA, SMT, and through-hole configurations. It is available in 2 to 15 circuits in a single row. 1.25mm WTB solution conforms to the EU Industry Safety Standard.
Applied to Smart Home - Thermostat.
Compatible with PCB sockets, providing a variety of wiring methods.
Socket with tenon fixed can be provided for matching.
DESIGNED TO ACHIEVE 56G DATA RATE REQUIREMENTS
X2's upgraded platform maintains backward mating interface compatibility with existing XCede® products while offering new backplane configurations. Mid-plane-based orthogonal solutions are available for 6-Pair along with the others, supporting both 85Ω and 100Ω to meet a wide variety of application needs, including Ethernet and PCI.
XCede® HD backplane connector achieves high performance (up to 20 Gb/s) in a Hard Metric form factor. Offering a linear density of up to 84 differential pairs per inch (33 differential pairs per centimeter), the XCede® HD connector meets the requirements of high-density architectures with a 35% increase in density as compared to standard XCede®.
The XCede® HD Plus backplane connector achieves high performance (up to 28+ Gb/s) in a Hard Metric form factor. Offering a linear density of up to 84 differential pairs per inch (33 differential pairs per centimeter), the XCede® HD Plus connector meets the high-density needs of today's challenging architectures.
XCede® connector platform is designed to provide headroom for high-speed, serial data rates demanded by data centers and service provider networks. The use of polymers in a resonance-damping shield enables low crosstalk across a wide frequency range. The XCede® backplane header system provides the ruggedness and long-term reliability required by today's systems.