Amphenol is a technology leader in the design, manufacture and supply of high-performance interconnect systems, sensors and antennas for a broad range of industrial applications. Our core competencies include application-specific industrial interconnect solutions utilizing integrated assemblies. Our primary end applications for industrial include agriculture equipment, alternative and traditional energy generation, batteries and hybrid drive systems, entertainment, factory automation, heavy equipment, instrumentation, internet of things (IoT), LED lighting, marine, medical equipment, oil and gas, power distribution, public safety, rail mass transit, smart manufacturing (IIoT), and transportation.
MotionGrade™ M23 and M40 Circular DIN Connectors are designed to excel in performance and reliability in the most demanding environments. All M23 and M40 products are IP67 rated. Ideally suited for advanced servo drive encoder feedback applications, packaging, robotic, printing, machine tool, medical and automation environments
Amphenol LTW provides a comprehensive product range of M series, including M5, M8, Guided M8, M10.5, M12, 7/8", M20 and M23. We also have push pull version, MPronto-12, The Mpronto-12 M12 push pull connectors are the World’s First truly backward compatible to all female M12*1.0 sockets made by different manufacturers.
【Quick guide: https://amphenolltw.com/down.php?supp_download=100】
MS series connectors have a threaded coupling mechanism designed to meet requirements of MIL-DTL-5015 specifications. These connectors are designed considering various industrial application needs. But due to its features like low-cost environmental sealed connectors, they are used in other applications such as Mass transportation, Entertainment & Geophysical.
The Piher MTS-360 is a miniature, contactless rotary position sensor with a through-shaft design and 360-degree absolute position feedback. This Hall-effect SMD angular sensor delivers reliable operation for up to 50 million cycles in space-constrained applications.
N-Type connectors are designed to satisfy the need for a durable, weatherproof, medium-size RF connector with consistent performance through 11 GHz. Our N-Type connectors feature threaded coupling mechanisms and are fully interchangeable with N-Type connectors made to the MIL-C-39012 specification. These connectors are used in all systems where excellent RF and mechanical performance is critical.
OLST Technology (Optimized Local Surface Treatment)
OLST Technology (Optimized Local Surface Treatment) combines the advantages of light metals – low weight, easy workability, etc. – with the advantages of copper, such as corrosion resistance, the property of being soldered, special features for electrical purposes.
Amphenol-CTI overmolding technologies work in many applications; offering the best-value solutions to your interconnect challenges. Certifications: UL, CSA, ISO9001, CE, IPC 620, WHMA, C-TPAT, IATF16949 (and others) Capabilities: Multi-conductor data cables (DVI, HDMI, USB, etc) / Filtered Power / Custom molds / Soft or hard tooled, 3D printing molds / Single/multiple cavities / PVC/PP/ABS/TPU/PBT
Amphenol Sine Systems’ PanelMate™ Family of receptacles are engineered with a one-piece, sealed, flanged design for rapid and secure mounting. Their durable, high-temperature, silicone, facial seal provides a barrier of protection from lubricating oils, hydraulic fluids and fossil fuels to withstand the challenges and complexities of harsh environment applications.
The Compact Power connector series was developed with the PCI Industrial Computer Manufacturers Group (PICMG) as the power interface for plug-in power supplies or other chassis mount applications. It delivers high current through a small package and three levels of sequential mating.
This series is economical pluggable PCB terminal blocks, and with simple construction. They can connect conducting wires whose cross-sections are 0.08mm² to 3.3mm². The pitches are available at 3.5mm to 8.0mm.Product design in line with IEC60947-7-1, IEC60998-2-1, IEC60999-1, UL1059, CSA C22.2 No.158 and other international standards.