Amphenol is a technology leader in the design, manufacture and supply of high-performance interconnect systems, sensors and antennas for a broad range of industrial applications. Our core competencies include application-specific industrial interconnect solutions utilizing integrated assemblies. Our primary end applications for industrial include agriculture equipment, alternative and traditional energy generation, batteries and hybrid drive systems, entertainment, factory automation, heavy equipment, instrumentation, internet of things (IoT), LED lighting, marine, medical equipment, oil and gas, power distribution, public safety, rail mass transit, smart manufacturing (IIoT), and transportation.
Available in AT, ATHD, ATM, and ATP Series Versions. Amphenol Sine Systems’ BoardLock™ Family combines flanged or flangeless, 180° straight or 90° right angle pin-oriented, wire-to-board versatility with the proven reliability of the A Series™ environmentally-sealed thermoplastic connection system with a maximum current rating up to 100A. Compact, durable, low-profile, and lightweight.
Amphenol LTW provides a comprehensive product range of Breathable Vent. The Vents help control pressure release within safe operating limits, specifically designed to balance internal and external pressures. Range: M6, M8, M10, Fit-In Plastic/Metal (Oil Filtration), M12, M14, M24, M32 & Rectangular【Quick Guide: https://amphenolltw.com/down.php?supp_download=103】Video: https://youtu.be/dke5JH_B2A0
BrightConnX™ MRD Series IP67 Circular Connectors and Cable Assemblies
BrightConnX™ MRD series IP67 connectors and cable assemblies are available in 2, 3, 4, 5, 6, 7, 8, and 9 position insert arrangements. Housing options include all plastic constructions as well as metal locking bodies for greater durability. The quick release metal thumb latch provides positive locking to ensure secure and reliable mating and ease of unmating.
Amphenol-CTI manufactures cable bundles and lead assemblies for a wide range of industries and applications. We can execute on orders of low or high volume requiring high automation or detailed work. Certifications: UL, CSA, ISO9001, CE, IPC620, WHMA, C-PAP, IATF16949 (and others). Capabilities: Low & high volume / Small gauges (30+) / Seals, grommets / Tooled for multiple connectors suppliers
Cable glands are available with Metric and PG threads for harsh environments and EX hazard locations. The liquid-tight cable glands come in either a UL94V-2 rated Nylon material or Nickel-plated brass materials. The cable glands are suitable for a wide range of applications including manufacturing machinery, measurement and control equipment, and automation and robotics.
Amphenol LTW Ceres Connectors are environmentally sealed, up to IP68, rugged, and cost-effective, available in plastic and metal. Our Ceres provides a comprehensive size range and variety of mating styles such as screw, lock bayonet, and push-lock to meet various harsh environments and are suitable for power and data applications【Quick guide: https://amphenolltw.com/down.php?supp_download=92】.
These low pass filter connectors include the most popular circuits, C, CL/LC, Pi and T, and are constructed using planar filter technology for maximum strength and high performance from low to high frequencies. MIL-DTL-38999 Series I, II, III, IV.
This series, a commercial MIL-DTL-26482, Series 1 solder contact, general duty or ruggedized harsh environment, metal bayonet coupling, power, and signal connector. With over 60 insert arrangements ranging from 1 to 61 contacts per connector and up to 23 amps possible with a standard operating temperature from -55°C to +125°C.
Amphenol RF attenuators are designed to offer flat attenuation over the designated frequency range and feature a microwave grade resistor that consistently reduces power. Hex flats on the body allow this attenuator to be easily torqued to the mating connector.
Amphenol RF terminators are available in many common series and genders including; 1.0/2.3, APC-3.5, APC-5.5, BNC, F-type, HD-BNC, N-Type, QMA, and SMA. Amphenol RF terminators reliably prevent RF signals from being reflected along the transmission line to reduce interference.
Amphenol CTI manufactures wire harnesses and cable assembly solutions of any complexity for a broad range of industries and applications. Certifications: UL, CSA, ISO9001, CE, IPC620, WHMA, C-TPAT, IATF16949. Capabilities: Complex circuits counts / 70+ ft long / Harsh environment / Complex branching & bundling / Splices / Braiding. Tooled for many major interconnect suppliers
With increasing data transmission rates and operating frequencies, it is becoming increasingly important to ensure the function of electrical devices and systems in each other’s environment in order to guarantee trouble-free operation. CONEC filter connectors help to dissipate conducted interference directly at the interface. Filter D-SUB connectors are available as standard, high density or dual port.
The CONEC Hybrid connector series combines power supply and data transmission in one connector. Different sizes ( B12, B17, B23, B40 ) for various power classes from drives or devices offer maximum flexibility. Whether for small DC drives or powerful servo drives, CONEC Hybrid connectors are the perfect solutions.
• According to IEC 61076-2-118 standard
• Shorter assembly times
• Bayonet locking
Our IO distribution systems offer a powerful and reliable solution for the structured distribution of input and output signals in modern automation environments. Both passive distribution systems for simple signal distribution without intelligence and active I/O boxes with integrated electronics for direct communication with controllers via fieldbus systems or Industrial Ethernet are available.
The IP67 D-SUB CONEC SlimCon connector series offers very small dimensions in addition to its one-piece zinc die-cast housing.
The most important reasons:
• 1:1 conversion from IP20 to IP67 interfaces possible
• Saving of installation space
• Robust one-piece zinc die-cast housing
• different series available (ST, HD, Combination)
CONEC IP67 Fiber Optic LC Duplex connectors offer secure and fastest option for data transmission. Suitable for industry with standard LC interfaces according to IEC 61754-20. Protection class IP67/IP68 Available as Single Mode (SM), Multi Mode (MM) and APC Single Mode (APC-SM).
The connector series is designed for industrial cable connections with IP67 protection and the bayonet locking allows a quick, simple, and robust connection in harsh environments. The 2-pos. version is mainly designed for DC use up to max. 48 V DC and the 3-pos. version utilizes a premating contact for AC up to max. 250 V AC with protective earth contact (PE).
The connector series is designed for Industrial Ethernet wiring with protection degree IP67 and the bayonet locking allows fast, simple and robust connection in harsh environments. The broad portfolio includes connectors in plastic, metalized plastic or full metal.
Data communication is also required in outdoor applications. Whether in traffic engineering, in maritime environments or mobile phone applications, long transmission distances and impacts such as heat, rain, snow, salty mist and dust place high demands on all connectors. The IP67 USB connectors developed by CONEC provide reliable protection against environmental influences and mechanical stress.