Industrial

Amphenol is a technology leader in the design, manufacture and supply of high-performance interconnect systems, sensors and antennas for a broad range of industrial applications. Our core competencies include application-specific industrial interconnect solutions utilizing integrated assemblies. Our primary end applications for industrial include agriculture equipment, alternative and traditional energy generation, batteries and hybrid drive systems, entertainment, factory automation, heavy equipment, instrumentation, internet of things (IoT), LED lighting, marine, medical equipment, oil and gas, power distribution, public safety, rail mass transit, smart manufacturing (IIoT), and transportation.

Visit our global sites to learn more: Amphenol Industrial Products Group and Amphenol Global Interconnect Systems

X
Product Minitek127® 1.27mm Board-to-Board
Minitek127® 1.27mm Board-to-Board
FCI Basics Minitek127® standard board-to-board connector is the improved 1.27mm pitch modular system. The halogen-free product includes the straight, right-angle, and surface mount, post option for surface mount, different plating variations, and position numbers up to 100.

Product Minitek127® 1.27mm Wire/Cable-to-Board Connector System
Minitek127® 1.27mm Wire/Cable-to-Board Connector System
FCI Basics Minitek127® 1.27mm connector system is an extensive range of modular connectors for all types of wire/ cable-to-board applications. It includes straight and right angle, surface mount and through-hole, pin headers and board receptacles in different plating variations, customized stacking headers, IDC version, available in up to 100 positions.

Product Minitek MicroSpace™ 1.27mm Crimp-to-Wire Connector Platform
Minitek MicroSpace™ 1.27mm Crimp-to-Wire Connector Platform
FCI Basics Minitek MicroSpace™ Crimp-to-Wire connector platform's unique design enables LV214 Severity-2 and performs at 1.8, 1.5, and 1.27mm pitch. The connector is rated up to 100 mating cycles on Gold/GXT® contacts and enables a current rating of up to 4A per contact. LV214 Severity-2 compatibility makes this crimp-to-wire connector especially suitable for automotive applications.

Product Minitek MicroSpace™ 1.50mm Crimp-to-Wire Connector Platform
Minitek MicroSpace™ 1.50mm Crimp-to-Wire Connector Platform
FCI Basics Minitek MicroSpace™ Crimp-to-Wire connector platform's unique design enables LV214 Severity-2 and performs at 1.8, 1.5, and 1.27mm pitch. The connector is rated up to 100 mating cycles on Gold/GXT® contacts and enables a current rating of up to 4A per contact. LV214 Severity-2 compatibility makes this crimp-to-wire connector especially suitable for automotive applications.

Product Minitek MicroSpace™ 1.80mm Crimp-to-Wire Connector Platform
Minitek MicroSpace™ 1.80mm Crimp-to-Wire Connector Platform
FCI Basics Minitek MicroSpace™ Crimp-to-Wire connector platform's unique design enables LV214 Severity-2 and performs at 1.8, 1.5, and 1.27mm pitch. Minitek MicroSpace™ will be available in single and double row versions, with top and side latch configuration.

Product Minitek® 0.80mm Wire-to-Board Connector System
Minitek® 0.80mm Wire-to-Board Connector System
Designed for the finest pitch wire-to-board applications, FCI Basics Minitek® 0.80mm is the ideal solution for devices that require compact and low-profile connectors. With wire gauge range from 32AWG-28AWG, these connectors are available in a single row vertical SMT and right angle SMT configurations. These connectors come with locking features to provide enhanced contact reliability.

Product Minitek® 1.00mm Wire-to-Board Connector System
Minitek® 1.00mm Wire-to-Board Connector System
FCI Basics Minitek® 1.00mm connector system is the ideal solution for devices that require compact and low-profile connectors. These connectors are designed for fine pitch wire-to-board application with wire gauge range from 32AWG-28AWG. Minitek® 1.00mm solution includes single row vertical surface mount and right angle surface mount configurations.

Product Minitek® 1.50mm Wire-to-Board Connector System
Minitek® 1.50mm Wire-to-Board Connector System
FCI Basics Minitek®1.50mm connector system is the ideal solution for devices that require connectors with robust features and the ability to carry more signal lines in less space. Minitek® 1.50mm solution includes terminals, crimp housings, and PCB headers in right angle and vertical surface mount configurations in a single row design, and is available from 2 to 15 circuits.

Product Minitek® 2.00mm
Minitek® 2.00mm
Minitek® is Amphenol ICC's brand for BTB and wire/cable to board connectors in 2.00mm pitch. It is a fully modular system enabling all types of connections between PCBs, wires, and flat cables. Its 2mm spacing allows up to 38% space saving compared to traditional modular systems. It is available in vertical and horizontal configurations both in single and double row with 2 to 25 positions per row.

Product Minitek® 2.00mm Blind Mate Interface (BMI) Connectors
Minitek® 2.00mm Blind Mate Interface (BMI) Connectors
FCI Basics Minitek® 2.00mm Blind Mate Interface (BMI) is a flexible and comprehensive solution designed for application with a current rating of up to 2A per circuit. It allows misalignment and provides floating for easy blind-mate connections. BMI option is available in a dual row with 8 or 12 circuits. These connectors provide an ideal solution for panel-to-board applications.

Product Minitek® 2.00mm - Wire-to-Board
Minitek® 2.00mm - Wire-to-Board
Minitek® is FCI Basics brand for board-to-board and wire/cable-to-board connectors in 2.00mm pitch. It is a fully modular system enabling all types of connections between PCBs, wires, and flat cables. Its 2mm spacing allows up to 38% space saving compared to traditional modular systems.

Product Minitek® Board-In 2.00mm and 2.50mm Connector
Minitek® Board-In 2.00mm and 2.50mm Connector
Minitek® Board-In connector system is a flexible solution designed for economical and permanent wire-to-board applications up to 3A. It is a one-piece direct solder-to-board solution that provides space and cost savings compared to a two-piece connector system. It is currently offered in 2-16 positions under 2.00mm and 2.50mm pitch sizes covering vertical and horizontal configurations.

Product Minitek® MicroSpeed 1.00mm Board-to-Board Connector
Minitek® MicroSpeed 1.00mm Board-to-Board Connector
FCI Basics Minitek® MicroSpeed connector family with 1.00mm pitch supports high-speed data applications with up to 25Gb/s. These connectors feature a shielded design that provides superior EMC performance and significantly improved electromagnetic compatibility. The poka-yoke polarization prevents visual mismating, which makes it ideal for use in industrial environments.

Product Minitek® Multipitch 1.50mm Wire-to-Board Connector System
Minitek® Multipitch 1.50mm Wire-to-Board Connector System
Minitek® Multipitch platform connector's compact design addresses the growing demand for miniaturizing components. The connector system has a single row and double row with active latching, and TPA and CPA features can be optional. The connector has current carrying capacity of 2A and cable external diameter from 24 AWG to 28 AWG.

Product Minitek® Pwr 3.0 BMI Connector System
Minitek® Pwr 3.0 BMI Connector System
FCI Basics Minitek® Pwr 3.0 Blind Mate Interface (BMI) is a flexible and comprehensive solution designed for power applications with a current rating of up to 5A per contact. These connectors provide an ideal solution for wire-to-board applications. Minitek® Pwr 3.0 BMI is featured with scoop-proof housings that prevent terminals and headers from damage during angled mating.

Product Minitek® Pwr 3.0 Connector System
Minitek® Pwr 3.0 Connector System
FCI Basics Minitek® Pwr 3.0 is a flexible and comprehensive solution designed for power applications with a current rating oup to 5A per contact. It is available in 2 to 24 circuits for dual row and 2 to 12 circuits for single row. Crimp, snap-in header and receptacle contacts are used to terminate 30-20AWG wires. Header and receptacle housings allow wire-to-wire and wire-to-board configurations.

Product Minitek® Pwr 3.0 High Current Connector
Minitek® Pwr 3.0 High Current Connector
3.0MM HIGH CURRENT SOLUTION WITH CURRENT RATING UP TO 12A FCI Basics Minitek® Pwr 3.0 High Current Connector (HCC) is designed for high-current, and power-dense applications with a current rating of up to 12A per contact and wire gauge range from 20AWG-16AWG. These are used for both wire-to-wire and wire-to-board applications. It is available in 2 to 24 circuits for dual row.

Product Minitek® Pwr 4.2 BMI Connector System
Minitek® Pwr 4.2 BMI Connector System
FCI Basics Minitek® Pwr 4.2 Blind Mate Interface (BMI) is a flexible and comprehensive solution designed for power applications with a current rating of up to 9A per contact. These connectors provide an ideal solution for wire-to-board applications. Minitek® Pwr 4.2 BMI is featured with scoop-proof housings that prevent terminals and headers from damage during angled mating.

Product Minitek® Pwr 4.2 Connector System
Minitek® Pwr 4.2 Connector System
FCI Basics Minitek® Pwr 4.2 is a flexible and comprehensive solution designed for power applications with a current rating ofup to 9A per contact. It is available in 2 to 24 circuits in dual row and 3 to 5 circuits in single row. Crimp, snap-in header and receptacle contacts are used to terminate 38AWG-16AWG wires. Header and receptacle housings allow wire-to-wire and wire-to-board configurations.

Product Minitek® Pwr 4.2 High Current Connector
Minitek® Pwr 4.2 High Current Connector
FCI Basics Minitek® Pwr 4.2 High Current Connector (HCC) is designed for high-current, and power-dense applications with a current rating of up to 13A per contact and wire gauge range from 20AWG- 16AWG. These are used for both wire-to-wire and wire-to-board applications. It is available in 2 to 24 circuits for dual row and 3 to 5 circuits for single row. Current rating up to 13A per contact.

Showing 421 to 440 of 745 items