Industrial

Amphenol is a technology leader in the design, manufacture and supply of high-performance interconnect systems, sensors and antennas for a broad range of industrial applications. Our core competencies include application-specific industrial interconnect solutions utilizing integrated assemblies. Our primary end applications for industrial include agriculture equipment, alternative and traditional energy generation, batteries and hybrid drive systems, entertainment, factory automation, heavy equipment, instrumentation, internet of things (IoT), LED lighting, marine, medical equipment, oil and gas, power distribution, public safety, rail mass transit, smart manufacturing (IIoT), and transportation.

Visit our global sites to learn more: Amphenol Industrial Products Group and Amphenol Global Interconnect Systems

X
Product Protective Vent
Protective Vent
Amphenol LTW's Vent series is engineered to +B29 equalize the pressure inside/outside the sealed enclosure and prevent heat dissipation of electronic components from shortening devices service life and affecting components performances. Building with hydrophobic/oleophobic membranes & meet IP68/IP69K ingress protection.

Product PS2P-LIN Touchless Linear Position Sensor
PS2P-LIN Touchless Linear Position Sensor
Unmatched precision & stability: 1 magnet, no gears, lifetime accuracy. PS2P-LIN sensor defies harsh conditions. Easy assembly saves costs. Flexible magnet placement empowers engineers. Piher Sensing Systems' best: Hall Effect sensing, reinvented.

Product PST-360 Through-Shaft Rotary Position Sensor
PST-360 Through-Shaft Rotary Position Sensor
This sensor offers precise position tracking through the shaft without any gears, thanks to its unique non-contact design. It seamlessly integrates with your application, adapting to misalignments and wear. Fully configurable rotation range, signal outputs, and power options. Multi-turn versions available.

Product PT/451 Series
PT/451 Series
Amphenol PT/451 connectors are in accordance with American MIL-DTL-26482 Series I standard in crimp, solder, wire wrap, and PCB contacts versions, which are used in aeronautics, military, and industrial applications. PT/451 Series offers a multitude of options through their different backshell possibilities, contact terminations, and insert arrangements.

Product PT as per VG95328
PT as per VG95328
Circular connector, PT, with bayonet locking, up to 61 contacts, approved as per VG95328 as per MIL26482 Series I, for crimp, solder, single solder, and wire-wrap contacts. An HF-sealed version is also available. The connectors of the PT series are also available in marine bronze (VG95328 version B) and Zinc-Tin (VG95328 version J) versions.

Product PT Series
PT Series
This series, a commercial MIL-DTL-26482, Series 1 crimp and solder contacts, general duty or ruggedized harsh environment, metal bayonet coupling, power, and signal connector. With over 60 insert arrangements ranging from 1 to 61 contacts per connector and up to 23 amps possible with a standard operating temperature from -55°C to +125°C.

Product Pulse-Lok® Medical Connectors
Pulse-Lok® Medical Connectors
Lighter and more cost-effective than traditional circular metal connectors, the Pulse-Lok® series offers field-proven interconnect solutions for your system’s needs. Utilizing our intuitive auto-coupling latch mechanism, Pulse-Lok® assures the user of a secure connection with visual, audible, and tactile confirmation of engagement.

Product pulseOne Cable Assemblies
pulseOne Cable Assemblies
The pulseOne over-molded plug and receptacle cable assemblies are designed to meet the growing need for simple, standard, readily available medical-grade cable assemblies. Its ergonomic shape, environmental sealing features, and affordability make pulseOne an ideal choice for diagnostic, therapeutic, and surgical devices, as well as human-worn applications.

Product PV® Wire-to-Board Connector System
PV® Wire-to-Board Connector System
VERSATILE DESIGN FOR DEMANDING APPLICATIONS FCI Basics PV® solution is a versatile and modular system able to meet all the board-to-board, board-to-wire, wire-to-wire applications where high density, outstanding electrical and mechanical performances are required.

Product PwrBlade+® Cable Connectors
PwrBlade+® Cable Connectors
PwrBlade+® cable connectors offer flexibility to meet a wide variety of customer needs. The connectors come in both Cable-To-Cable and Cable-To-Board solutions. The PwrBlade+® cable provides a flexible, low-cost solution in applications such as telecommunication switches, high-end servers, and hot-swappable power supplies.

Product PwrBlade+® Connector
PwrBlade+® Connector
The PwrBlade+® connector is a next-generation AC/DC power distribution connector system for demanding applications requiring higher linear current density and low power loss. It is capable of 192A/linear inch with eight adjacent high power contacts energized simultaneously and 0.7m power contact resistance after environmental exposure.

Product PwrBlade® Connector
PwrBlade® Connector
The PwrBlade® power distribution connector system from Amphenol includes power and signal contacts to provide power distribution and power control in a single connector. Options for either vertical or right-angle versions of PCB-mount headers and receptacles deliver support for coplanar, backplane, or mezzanine connections.

Product PwrBlade® ULTRA Connector System
PwrBlade® ULTRA Connector System
PwrBlade® ULTRA is the addition to the PwrBlade® product line. This new design offers an overall height reduction of 24% to reduce airflow impedance in high-density power supplies. 3 contact choices are available; High & Low Power and Signal. Ultra-high conductivity materials and new highly conductive plating, combine to produce an ultra-low resistance of just 0.4mΩ at end-of-life conditions.

Product PwrBlok® Connectors
PwrBlok® Connectors
PwrBlok® connectors provide a high current power interconnection with a quick connect/disconnect function for space-constrained board-to-board, board-to-busbar, and busbar-to-busbar power distribution applications.

Product PwrLoPro®
PwrLoPro®
PwrLoPro® connectors are a family of board-to-board power connectors designed to deliver more current with lower profile height and less board space. This high-density and low-profile connector is developed to meet next-generation of 1U applications, telecommunications switches, high-end servers, and hot-pluggable power suppliers.

Product PwrMAX® G2 Power Connector
PwrMAX® G2 Power Connector
PwrMAX® G2 is the highest density blind-mate power and signal connector available. PwrMAX® G2 series carries up to 100A per contact and features design improvements to reduce board space depth, while also improving the blind mate gatherability. The depth on board has been reduced from 32.4mm to 27.4mm with an overall space savings of 18%.

Product PwrMAX® Ortho Power Connector
PwrMAX® Ortho Power Connector
100 A ORTHOGONAL APPLICATION POWER CONNECTOR The PwrMAX® Ortho power connector offers a compact means for connecting up to 100A DC power in a PCB edge-to-PCB edge application. The blind mate connector offers low resistance to satisfy modern orthogonal systems architectures.

Product PwrMAX® Power Connector
PwrMAX® Power Connector
HIGH-DENSITY POWER AND SIGNAL CONNECTOR SYSTEM The PwrMAX® connector family offers a compact means for connecting up to 100A DC power in modern system architectures requiring high density and high current. Configurations include coplanar, backplane, mezzanine, and orthogonal.

Product Pwr Profile+®
Pwr Profile+®
LOW PROFILE, HIGH CURRENT DENSITY CABLE ASSEMBLY Pwr Profile+® I/O addresses applications requiring additional power density in space-constrained, chassis-based equipment platforms. The innovative power contact design has a lower profile for cable-to-board applications.

Product Pwr Profile®
Pwr Profile®
LOW PROFILE, HIGH CURRENT DENSITY CABLE ASSEMBLY Pwr Profile® I/O addresses applications requiring additional power density in space-constrained, chassis-based equipment platforms. The innovative power contact design has a lower profile for cable-to-board applications.

Showing 521 to 540 of 745 items