Mobile Devices
Amphenol designs and manufactures an extensive range of interconnect products, antennas and electromechanical components found in a wide array of mobile computing devices. Amphenol’s capability for high-volume production of these technically demanding, miniaturized products, combined with our speed of new product introduction, are critical drivers of our long-term success in this market. Our solutions address consumer electronics, e-readers, laptops, mobile phones, mobile phone accessories, mobile computing devices, smartphones, tablets, ultrabooks and wearable and hearable devices.
Visit our global sites to learn more: Amphenol Mobile Consumer Products
Modular Jack - RJ45
FCI Basics Modular Jacks include single and multi-port solutions that are widely used in Telecom, Data, Networking, and Home Entertainment markets for various applications. Modular Jacks Cat 3 supports the transmission of 16Mbps signals targeted to phone, modem, POS terminal machines and Cat 5 supports the transmission of 100Mbps signals targeted to switch, router, hub, etc.
Modular Jack - Vertical - High Speed
Our Vertical High-Speed line of modular jacks (1 to 10Gb/s) meet Cat5e, Cat6, and Cat6A specification performance levels per EIA-568-C.2. All modular jacks support PoE Types 1 to 4 and are RoHS and IEC 60603-7 compliant.
Modular Jack - Vertical - Standard Speed
Our Vertical Standard Speed line of modular jacks (< 1Gb/s) are Cat3 and Cat5 compliant. All modular jacks support PoE Types 1 to 4 and are RoHS and IEC 60603-7 compliant.
Moving Mechanisms
Amphenol's moving mechanisms are designed for your customized applications and match your required dimensions. Various types are as follows: Slide, Folding, Automatic, Friction, and more.
NFC
Amphenol's Near field communications (NFC) coils are integrated into laptops, tablets, wearables, and other mobile computing devices. The coils are thin and can be mounted on metallic surfaces such as PCBA, metal sheet, battery , etc. It complies with the Forum and EMVco standards.
Non-Magnetic RF Connectors
Non-magnetic coaxial connectors are used to carry 50 ohm RF signals within the magnetic field of MRI equipment where a high signal-to-noise ratio (SNR) is required.
Over-Molded Whip and Stubby Antennas
Amphenol manufactures various whip and stubby antennas utilizing in-house single/dual shot injection molding and insert molding processes for single and multiband frequencies. Various connector interfaces can be selected for custom applications.
POS Machine Hinge CPHS-531
Cash register hinge made of CNC and Diecast componnets. Opening angle to 109 degrees with maximum torque at around 720N.mm. Life reaches to 50K cycles.
Power USB Connector
FCI Basics Power USB Connector enables additional power delivery to 5V, 12V, or 24V peripheral devices connected using USB 2.0 cable links. When compared to a standard USB connector, this USB+Power connector interface includes four additional contacts each rated at 5A/contact, to supplement the connector's current-carrying capability. This eliminates the need for a separate power cable.
Protective Caps
Protective caps are available for many of our products, with options for chains and mounting hardware.