Mobile Devices
Amphenol designs and manufactures an extensive range of interconnect products, antennas and electromechanical components found in a wide array of mobile computing devices. Amphenol’s capability for high-volume production of these technically demanding, miniaturized products, combined with our speed of new product introduction, are critical drivers of our long-term success in this market. Our solutions address consumer electronics, e-readers, laptops, mobile phones, mobile phone accessories, mobile computing devices, smartphones, tablets, ultrabooks and wearable and hearable devices.
Visit our global sites to learn more: Amphenol Mobile Consumer Products

4.3-10 Connector Series
Amphenol RF offers a full range of 4.3-10 connectors and adapters, which are engineered for the wireless market and are ideal for applications requiring low passive intermodulation, or PIM.

Cable Assemblies
Amphenol's cable assemblies are widespread in the market for wearable products. These cable assemblies are used for data transfer and power charging. Amphenol's Charger Cable Solutions provide highly flexible customized connection solutions from standard USB 2.0/3.0 to the device side with Pogo pins or Spring. The connection mechanisms include magnetic, buckling, clamping, cradle, etc.

Coaxial Inserts
Size 8 coaxial inserts for DIN and D-Sub applications. Available for common flexible coaxial cables.

ComboLock® Wire-to-Board Connector System
The ComboLock® Wire-to-Board connector's compact design for the limited space application needs carries power and signal requirements. The connector system has hybrid 1.00mm pitch signal and 3.00mm pitch power configuration with an active latching feature. The connector has a nominal current carrying capacity of 10A/pin max for power and 1.5A/pin max for signal. Power wire sizes from 26 to 18AWG

D-Sub Slimline
ULTRA SLIM D-SUB CONNECTORS
FCI Basics has expanded the D-Sub connectors with a modified ultra-slim body with contact alignment in a single row. These are available both in SMT termination suitable for reflow soldering and solder tail version for standard wave soldering. These connectors also feature solderable retention pegs that absorb vibration.

D-Sub Standard Density Connectors
Amphenol ICC's D-Subminiature standard density product line offers a wide range of termination options for board and cable ends, bringing down the overall cost of cable assembly and connectors significantly. The terminations include Straight, Right Angle, SMT, Press Fit, and Slim Sunk for board side, and Solder Cup, Crimping, IDC Ribbon, Solderless Wire Wrap, and Screw Termination for cable side.

Entertainment Antennas
Amphenol’s high-performance WIFI antenna solutions for entertainment systems such as PlayStation, TV, and wireless sound systems enable excellent connectivity and high speeds. Multi-antennas for the MIMO system allows better reception and data rates.

FFC/FPC Connectors (0.50mm pitch)
0.50mm pitch flex connectors utilize 0.50mm contact spacing to terminate mobile devices across a variety of applications. These connectors are offered with top, bottom, dual beams & dual contact positions with both ZIF and Non-ZIF cable terminations. The connector series comes with a wide height range of 0.70mm to 5.80mm with 4 to 80 contact positions in both vertical and right angle orientations.

FFC/FPC Connectors (1.00mm pitch)
1.00mm pitch flex connectors utilize 1.00mm contact spacing to terminate displays and support complex board-to-board connections. These connectors are offered with top and bottom contact positions in both ZIF and Non-ZIF cable terminations. The connector series comes with a wide height range of 1.90mm to 5.04mm with 3 to 34 contact positions in both vertical and right angle orientations.

FFC/FPC Connectors with Autolock Mechanism - F308/F332 Series (0.50mm pitch)
F308/F332 series is a 0.50mm pitch right angle Non-ZIF flex connector with an auto-lock mechanism and surface mount termination. It features a height of 2.45mm and comes in 6 to 68 contacts. This series features a cable thickness of 0.33mm and provides the durability of 20 mating cycles. Its robust connector design makes it suitable for robotic operations, supporting Industry 4.0.

Fine Pitch Floating Board-to-Board (0.40mm pitch)
HIGH-SPEED FINE PITCH FLOATING BOARD-TO-BOARD CONNECTORS
This fine pitch 0.40mm 4mm stacked height 80pos floating board-to-board connectors are suitable for a wide range of high-reliability applications and demanding environments.

Fixed Length Cable Assemblies
Amphenol RF offers a full line of pre-assembled, fixed-length cable assemblies. Fixed length assemblies are offered in all of our most popular connector series and are available in over 1400 standard configurations and lengths.

FLH Series Mini Sealed 2.50mm Pitch Connectors
FLH Series Mini Sealed 2.50mm pitch connectors provide a wire-to-wire IP67 sealing in mated conditions. Its waterproof characteristics make it ideal for applications in harsh environments. These connectors can generally be used in industrial, lighting appliances, HVAC, and smart homes. The compact design of the FLH series is suitable for space-saving applications.

Gas and Moisture Sensors
SGX Sensortech has been designing and manufacturing gas and air quality sensors and modules for over 50 years. We offer a wide range of gas sensor detection technology, catalytic, infrared, metal oxide, and electrochemical, along with a sensor portfolio offering flammable and toxic gas solutions for automotive and industrial air quality applications.

HDMI 2.1 Cables
Amphenol's HDMI 2.1 supports a range of higher video resolutions and refresh rates including [email protected] HZ and [email protected], and resolutions up to 10K. Dynamic HDR formats are also supported, and bandwidth capability is increased up to 48Gbps. Amphenol's HDMI2.1 cable has passed the certification, and the mechanical interface is compatible with HDMI2.0 and HDMI1.4.

HDMI Connectors
FCI Basics HDMI™ (High-Definition Multimedia Interface) is a smaller, user-friendly version of DVI for high definition audio-video transfer in consumer entertainment devices. Backward-compatible with DVI, the connector system supports uncompressed video and audio data transmission at 5Gb/s along a single cable.

Inductive Charging (QI)
Amphenol's inductive charging coils can be integrated into laptops, tablets, wearables, and other mobile computing devices. It complies with typical standards such as Qi, and can be customized to comply with other standards. The coil is made with FPC or wire wrapping . Generally, it is mounted on the battery.

MCX Connector Series
The MCX (Micro Coaxial) series is a 50 Ω series with broadband capability ranging from DC to 6 GHz. In addition, the MCX series features secure, fast and easy snap-on/ snap-off coupling.

Mezzostak® 0.5mm Mezzanine Connectors
Mezzostak® is a robust 0.5mm fine pitch mezzanine connector suitable for a wide range of high-reliability applications and demanding environments. The hermaphroditic design of these connectors provides a precise mating interface with extra housing guidance. Mezzostak® 0.5mm are available in two versions, which offer a choice between supplemental PCB hold-downs and pegs for short overall length.

Micro Board-to-Board 0.60mm Stack Height - 103 Series (0.35mm pitch)
Amphenol's 103 series are 0.35mm pitch micro board-to-board connectors designed for high-density applications. They support an extreme low profile 0.60mm stack height and a high current rating up to 5A. These connectors are offered in 4 to 60 positions. These meet USB 3.1 Gen 2 signal transmission rates and are ideal for consumer applications.