Mobile Devices
Amphenol designs and manufactures an extensive range of interconnect products, antennas and electromechanical components found in a wide array of mobile computing devices. Amphenol’s capability for high-volume production of these technically demanding, miniaturized products, combined with our speed of new product introduction, are critical drivers of our long-term success in this market. Our solutions address consumer electronics, e-readers, laptops, mobile phones, mobile phone accessories, mobile computing devices, smartphones, tablets, ultrabooks and wearable and hearable devices.
Visit our global sites to learn more: Amphenol Mobile Consumer Products
4.3-10 Connector Series
Amphenol RF offers a full range of 4.3-10 connectors and adapters, which are engineered for the wireless market and are ideal for applications requiring low passive intermodulation, or PIM.
Audio Jacks
Amphenol's Audio Jacks are widely used in mobile phone applications. These connectors are available in different configurations, e.g. compressed type or for SMT solderable versions, and fully customized to the application requirements.
BTFW Floating Board To Board
The BTFW Series is a floating board-to-board connector system consisting of plugs and receptacles with two rows of staggered contacts on 1.00mm (0.039in.) centerlines. This connector system is designed for applications that require high density, and high reliability interconnects with higher pin counts and surface mount termination, such as audio-video (AV) and navigation systems in automobiles.
Cable Assemblies
Amphenol's cable assemblies are widespread in the market for wearable products. These cable assemblies are used for data transfer and power charging. Amphenol's Charger Cable Solutions provide highly flexible customized connection solutions from standard USB 2.0/3.0 to the device side with Pogo pins or Spring. The connection mechanisms include magnetic, buckling, clamping, cradle, etc.
Clincher™ Flex Connectors
FCI Basics the Clincher™ 2.54mm pitch connector family includes single-row pin-and-receptacle connectors designed for termination to flat flexible circuitry. All receptacle connectors use the same customer-preferred and patented Clincher™ contact and are ideal for applications where shock or vibration are concerns.
Coaxial Inserts
Size 8 coaxial inserts for DIN and D-Sub applications. Available for common flexible coaxial cables.
Contact Pads
Amphenol's contact pads are used in contact areas and as spacers on PCBs. Durable plating includes a diffusion barrier. The contact pads connect with low resistance over the product's lifetime for use in sensitive connections of antennas, microphones, and carbon PCBs. They are available in a wide variety of shapes and sizes. Thickness: scalable ≥ 0.1 mm.
Embedded Antenna
Any type of antenna that is
surface mounted on the PCB. Most common antenna types are ceramic chip antennas,
composite material chip antennas and sheet metal antennas. The antenna design is often monopole, loop, IFA or PIFA antennas.
FFC/FPC Connectors (0.50mm pitch)
0.50mm pitch flex connectors utilize 0.50mm contact spacing to terminate mobile devices across a variety of applications. These connectors are offered with top, bottom, dual beams & dual contact positions with both ZIF and Non-ZIF cable terminations. The connector series comes with a wide height range of 0.70mm to 5.80mm with 4 to 80 contact positions in both vertical and right angle orientations.
FFC/FPC Connectors (1.00mm pitch)
1.00mm pitch flex connectors utilize 1.00mm contact spacing to terminate displays and support complex board-to-board connections. These connectors are offered with top and bottom contact positions in both ZIF and Non-ZIF cable terminations. The connector series comes with a wide height range of 1.90mm to 5.04mm with 3 to 34 contact positions in both vertical and right angle orientations.
FFC/FPC Connectors with Autolock Mechanism - F308/F332 Series (0.50mm pitch)
F308/F332 series is a 0.50mm pitch right angle Non-ZIF flex connector with an auto-lock mechanism and surface mount termination. It features a height of 2.45mm and comes in 6 to 68 contacts. This series features a cable thickness of 0.33mm and provides the durability of 20 mating cycles. Its robust connector design makes it suitable for robotic operations, supporting Industry 4.0.
Fixed Length Cable Assemblies
Amphenol RF offers a full line of pre-assembled, fixed-length cable assemblies. Fixed length assemblies are offered in all of our most popular connector series and are available in over 1400 standard configurations and lengths.
FPC Antenna
Amphenol designs and manufactures custom FPC antennas. The FPC antenna can come with adhesive backing, on a plastic carrier, or with wire termination. FPC antennas are commonly used in smartphones, smartwatches, tablets, laptops, set-top boxes, and other devices requiring 4G, 3G, diversity, NFC, Bluetooth, and GPS frequency bands.
Gladiator
APCD’s newest, small, lightweight, and flat connector is designed for soldier-worn applications, including data sharing, battery charging, and peripheral connectivity. Plugs and receptacles fit through MOLLE pack straps. Receptacles are designed for panel mounting, clipped into MOLLE, or sewn into place.
HDMI 2.1 Cables
Amphenol's HDMI 2.1 supports a range of higher video resolutions and refresh rates including 8K@60 HZ and 4K@120HZ, and resolutions up to 10K. Dynamic HDR formats are also supported, and bandwidth capability is increased up to 48Gbps. Amphenol's HDMI2.1 cable has passed the certification, and the mechanical interface is compatible with HDMI2.0 and HDMI1.4.
HDMI Connectors
FCI Basics HDMI™ (High-Definition Multimedia Interface) is a smaller, user-friendly version of DVI for high definition audio-video transfer in consumer entertainment devices. Backward-compatible with DVI, the connector system supports uncompressed video and audio data transmission at 5Gb/s along a single cable.
High-Speed Flex Connectors
FCI Basics High-Speed flex connectors can transfer data rates up to 10Gb/s. It has a 0.30mm pitch, in-line layout, and backflip actuator coupled with a locking feature for strong FPC retention. High-speed FPC provides a low profile and compact solution while maintaining high-speed signal integrity. It is ideal for applications where space is a constraint.
Inductive Charging (QI)
Amphenol's inductive charging coils can be integrated into laptops, tablets, wearables, and other mobile computing devices. It complies with typical standards such as Qi, or Qi 2.0 and can be customized to comply with other standards. The coil is made with FPC or wire wrapping . Generally, it is mounted on the battery.
MCX Connector Series
The MCX (Micro Coaxial) series is a 50 Ω series with broadband capability ranging from DC to 6 GHz. In addition, the MCX series features secure, fast and easy snap-on/ snap-off coupling.
Mezzostak® 0.5mm Mezzanine Connectors
Mezzostak® is a robust 0.5mm fine pitch mezzanine connector suitable for a wide range of high-reliability applications and demanding environments. The hermaphroditic design of these connectors provides a precise mating interface with extra housing guidance. Mezzostak® 0.5mm are available in two versions, which offer a choice between supplemental PCB hold-downs and pegs for short overall length.
Micro Board-to-Board 0.60mm Stack Height - 103 Series (0.35mm pitch)
Amphenol's 103 series are 0.35mm pitch micro board-to-board connectors designed for high-density applications. They support an extreme low profile 0.60mm stack height and a high current rating up to 5A. These connectors are offered in 4 to 60 positions. These meet USB 3.1 Gen 2 signal transmission rates and are ideal for consumer applications.
Micro Board-to-Board 1.00mm Stack Height - 101 Series (0.35mm pitch)
HIGH-DENSITY MICRO BOARD-TO-BOARD
Amphenol's 101 series are 0.35mm pitch micro board-to-board connectors designed for high-density applications. They support extreme low profile 1.00mm stack height. These miniaturized connectors feature SMT terminations and are ideal for consumer applications such as mobile phones, smartwatches, smart glasses, and VR/AR devices.
Micro SATA Connectors
Micro SATA connectors from Amphenol enable smaller 1.8inch SATA drive form factors for hard disk drives (HDDs) or solid-state drives (SSDs). The connectors comply with the Serial ATA specification issued by the Serial ATA International Organization (SATA-IO). Micro SATA signal and power contacts consist of 16 contacts on a 1.27mm pitch size.
microSD Express Connector
Amphenol is the first in the industry to offer card sockets for both microSD Express and Micro SD cards (UHS-I). The 17 pin microSD Express connector is capable of achieving high speeds up to 985MB/s and meeting PCIe® 3.0 requirements. The connector enables microSD Express platform to reach its full potential; making microSD Express card possible to serve as a removable Solid State Drive (SSD).
Micro USB 2.0 Connector
FCI Basics Micro USB 2.0 connectors deliver a data transfer rate up to 480Mb/s and are characterized by their high-speed signal stability. This smaller version of the Mini USB 2.0 connector while complying with the physical, electrical, and environmental standards of the micro form factor, supports 1.8A and 3A currents for fast charging.
Micro USB Connectors
Amphenol creates high quality Micro USB connectors for today’s high definition media. These connectors can be customized to meet your specific needs. Special modifications may include customized configurations and customized mounting options.
Miniature Jack Connector
Amphenol's 3.5mm diameter miniature jack connector is a family of connectors used for analog signals, primarily audio. Available in 3 to 5 contacts, the connector comes with an innovative contact design for robustness and high mating cycles. This solution is used for composite video & audio output in consumer electronics devices such as digital cameras, camcorders, and portable DVD players.
Moving Mechanisms
Amphenol's moving mechanisms are designed for your customized applications and match your required dimensions. Various types are as follows: Slide, Folding, Automatic, Friction, and more.
NFC
Amphenol's Near field communications (NFC) coils are integrated into laptops, tablets, wearables, and other mobile computing devices. The coils are thin and can be mounted on metallic surfaces such as PCBA, metal sheet, battery , etc. It complies with the Forum and EMVco standards.
Non-Magnetic RF Connectors
Non-magnetic coaxial connectors are used to carry 50 ohm RF signals within the magnetic field of MRI equipment where a high signal-to-noise ratio (SNR) is required.
Over-Molded Whip and Stubby Antennas
Amphenol manufactures various whip and stubby antennas utilizing in-house single/dual shot injection molding and insert molding processes for single and multiband frequencies. Various connector interfaces can be selected for custom applications.
PCBA (Customised)
Amphenol BSI (ABSI) is providing customised PCBA solutions to the market leaders in the Automotive, Medical, Mobile Device, and IT Datacom sectors. With investments in SMT and Visual/Electrical Test equipment, ABSI operations can facilitate volumes from 10k per year up to 1.5m on a single part number. Passive Assemblies Examples: Display & I/O Boards,
PCI Express® Gen 3 Card Edge Connectors
Amphenol's 1.00mm pitch, vertical card edge connectors enable PCI Express® (PCIe®) signaling from 2.5Gb/s (Gen 1) and 5Gb/s (Gen 2) up to 8Gb/s (Gen 3) per differential signal pair. A modular design of these connectors allows standard pin counts like 36, 64, 98, 164, and 280.
Pogo Pin/ Pogo Module
Amphenol offers a wide product range of spring loaded connectors. These connectors have a large working range and high contact force allowing safe data transmission. They are widely used in wearable applications and can also be fitted in various customized connecting solutions.
Position Sensors
Piher Sensing Systems is a specialty manufacturer of standard and custom position controls and position sensor solutions. With a broad portfolio of contactless sensors (magnetic and inductive technologies), potentiometers, and printing electronics, Piher offers rotary and linear position, speed and switch solutions for applications requiring the highest level of accuracy and reliability.
Protective Caps
Protective caps are available for many of our products, with options for chains and mounting hardware.
QMA Connector Series
The QMA connector is a quick disconnect version of the SMA connector and shares the same internal construction, which allows the connector to have excellent performance up to 6 GHz.
QN Connectors
Amphenol RF’s QN connector is a quick disconnect version of the N-Type connector with similar internal construction, which enables fast and easy matings with minimum space requirements.
RJ11 Modular Jack Connector
FCI Basics RJ11 is the most commonly recognized registered jack. It is used as a standardized telecommunication network interface, for connecting voice and data equipment to a telecommunications carrier in single-line telephones. FCI Basics RJ11 is designed to meet Category 3 (Cat 3) cable performance. Cat 3 cable features a 10Mb/s transfer rate and supports a transmission speed of 16MHz.
SMA and RP-SMA Connector Series
Using a threaded interface, SMA 50 Ohm connectors are semi-precision units that provide excellent electrical performance from DC to 18 GHz and outstanding mechanical durability.
SMP Connector Series
The SMP interface is a subminiature interface in the same scale as MMCX connectors but offers a frequency range of DC to 40 GHz. It is commonly used in miniaturized high frequency coaxial modules and is offered in both push-on and snap-on mating styles.
Stamping Antenna
Amphenol's stamping antenna can be implemented into IOT devices, mobile phones, laptops, tablets, wearable devices, and other mobile products. It has a simple structure, low cost, and high RF performance. Generally, it's mounted close to the PCBA and works with bands: GPS, WiFi, UWB, 2G, 3G, 4G, and 5G bands.
Stingray
Stingray 7 series offers compact, low profile, metal shelled connectors that withstand exposure to moisture, dust, dirt, and chemicals typically encountered by First Responders, Security, and Military personnel. The magnetic, non-keyed coupling system has no moving parts and allows the connector to be easily mated without the need for pre-alignment.
Strain Relief Boots
Our Strain Relief Boots provide protection and reinforcement for rugged applications.
Termination Tools for RF Connectors
Amphenol RF offers a full line of termination tooling to meet your specific production requirements. All tools meet Amphenol’s stringent design and quality requirements and provide a consistent and reliable crimp each and every time, thereby ensuring the integrity of the connector termination.
Terrapin
Terrapin SCE2 is a range of miniature circular push-pull and latched connectors. Featuring an optional locking mechanism, multiple shell sizes with up to 37 contacts, and suitability for overmoulding, Terrapin SCE2 is the preferred choice for miniature connectors in military and other harsh environment applications.
Titanium Ring Cover M1687
Titanium ring outer cover designed for smart ring device. High hardness and strength, wear resistance. Complicated process including lathing, CNC, automatic polish and PVD.
Universal Contact
FCI Basics Universal Contact is an independent SMT contact that provides an electrical connection between a device and a PCB. It is manufactured as a single-piece stamped product, incorporating pre-load and anti-lift features. It can be used to connect a number of device components in any direction and configuration using the same interface.
USB 2.0 Type C (Lite version)
The Lite version of 16pin USB 2.0 Type C connectors come with, top and middle mount options. These connectors can deliver a speed performance of 480Mb/s, with a current rating of 5A, and power rating up to 100W. It is ideal for consumer applications such as wearable devices, power banks, smart home devices, e-cigarettes, and especially for TWS (True Wireless Stereo) headphones.
USB 3.0 Connector
FCI Basics USB 3.0 connector delivers a data rate of up to 5Gb/s thanks to the SuperSpeed transfer mode. As a third major revision of the USB standard, it is backward compatible with USB 2.0 devices and cables. USB 3.0 is available in vertical through hole, right angle through-hole, and upright through-hole positions.