Mobile Devices
Amphenol designs and manufactures an extensive range of interconnect products, antennas and electromechanical components found in a wide array of mobile computing devices. Amphenol’s capability for high-volume production of these technically demanding, miniaturized products, combined with our speed of new product introduction, are critical drivers of our long-term success in this market. Our solutions address consumer electronics, e-readers, laptops, mobile phones, mobile phone accessories, mobile computing devices, smartphones, tablets, ultrabooks and wearable and hearable devices.
Visit our global sites to learn more: Amphenol Mobile Consumer Products
Latch-N-Lok Cable-to-Board Connector System
FCI Basics Latch-N-Lok is a shielded, latching input/output connector with PCB receptacles and cable plug kits for signal, power, grounding, and shielding applications. Latch-N-Lok connector produces an audible 'click' sound when it is properly connected, indicating that the IO is ready to function. The cable connectors accommodate a wide variety of cable diameters and wires ranging from 32-20AWG.
LDS Antenna
LDS enables conductive trace on 3D dimensional surfaces - opening for new design
possibilities and applications.
The motivation for using LDS technology in antenna applications is to allow full 3D design
freedom and by that obtain optimum performance.
LDS Antennas
Laser Direct Structuring (LDS) has led to vast opportunities in innovative design. The laser activation technology produces thinner lines and smaller features than previously made possible by other molded interconnect device processes without compromising consistency and repeatability. Amphenol also have LEP (Laser Enhance Plating) process which can do selective plating on non-LDS material.
Lynx™ 25Gb/s Low Profile, High Density Open-Pin-Field Connector
The Lynx™ connector is a flexible 0.6mm pitch solution designed for high speed and density differential or single-ended signaling BTB applications. Lynx™ has a robust contact design tolerant of misalignment, enables a reliable connection, and supports blind mating. This connector provides designers with a readily available 85Ω solution to meet a wide variety of application needs, including PCI.
MCX Connector Series
The MCX (Micro Coaxial) series is a 50 Ω series with broadband capability ranging from DC to 6 GHz. In addition, the MCX series features secure, fast and easy snap-on/ snap-off coupling.
Metal Injection Molding
Amphenol produces high-quality parts with over 90% metal density through our metal injection molding (MIM) process. The MIM process provides greater flexibility in design complexity, prevents corrosion, and provides a resistant polish. The MIM process is used on components of various applications including mobile phones, laptops, and industrial and automotive platforms.
Mezzostak® 0.50mm Pitch 5.2mm Stacked Height
Mezzostak® 0.50mm is a robust fine-pitch mezzanine connector suitable for a wide range of high-reliability applications and demanding environments. The innovative hermaphroditic design of these connectors provides a precise mating interface with extra housing guidance. Mezzostak® 0.50mm mezzanine connectors are available in 120 positions with other position options provided on request.
Mezzostak® 0.5mm Mezzanine Connectors
Mezzostak® is a robust 0.5mm fine pitch mezzanine connector suitable for a wide range of high-reliability applications and demanding environments. The hermaphroditic design of these connectors provides a precise mating interface with extra housing guidance. Mezzostak® 0.5mm are available in two versions, which offer a choice between supplemental PCB hold-downs and pegs for short overall length.
Micro Coax Harness
Amphenol is one of the leading providers of MCX cable solutions on the market. The current market demands a more integrated connectivity solution, including integrated hinge/MCX cable assemblies. Our Micro Coax Cable assembly is designed for high-speed transmission, high EMI shielding, and a very small bundle diameter for optimal spacing in tight applications.
Micro SD and SD Card Sockets
MEMORY CARD CONNECTORS WITH SUPPORT FOR UHS-I AND UHS-II
Micro SD and SD card sockets are user-friendly and ideal for use in portable devices such as digital cameras and mobile phones. They are also suitable for server applications as well as automotive devices, notebooks, and servers.
microSD Express Connector
Amphenol is the first in the industry to offer card sockets for both microSD Express and Micro SD cards (UHS-I). The 17 pin microSD Express connector is capable of achieving high speeds up to 985MB/s and meeting PCIe® 3.0 requirements. The connector enables microSD Express platform to reach its full potential; making microSD Express card possible to serve as a removable Solid State Drive (SSD).
Micro USB 2.0
Micro USB 2.0 connectors have power contacts of 1.8A and 3A current for fast charging. The plastic tongue and two-layer shells design ensure high reliability and prevent connector damage. Amphenol offers customized designs to suit various customer requirements. These connectors also offer high-speed signal stability of up to 480Mb/s transmission.
Micro USB 2.0 Connector
FCI Basics Micro USB 2.0 connectors deliver a data transfer rate up to 480Mb/s and are characterized by their high-speed signal stability. This smaller version of the Mini USB 2.0 connector while complying with the physical, electrical, and environmental standards of the micro form factor, supports 1.8A and 3A currents for fast charging.
Micro USB 3.1 GEN 1
USB 3.1 Gen 1 now operates with full-duplex signaling over two differential pairs, improving host-directed simultaneous-bidirectional communication. USB 3.1 Micro offers a 5Gb/s signaling rate offering a 10x performance increase over Hi-Speed USB 2.0. SuperSpeed USB is backward compatible with USB 2.0 and will provide optimized power efficiency.
Micro USB Connectors
Amphenol creates high quality Micro USB connectors for today’s high definition media. These connectors can be customized to meet your specific needs. Special modifications may include customized configurations and customized mounting options.
Mid Frame Antennas
Amphenol designs and manufactures plastic mid-frames for smart devices utilizing custom insert molding for metal battery compartments, acoustic chambers, and other mechanical components. Two-shot LDS can be utilized for increasing the mechanical strength of the frame yet creating a unique LDS antenna geometry.
Miniature Jack Connector
Amphenol's 3.5mm diameter miniature jack connector is a family of connectors used for analog signals, primarily audio. Available in 3 to 5 contacts, the connector comes with an innovative contact design for robustness and high mating cycles. This solution is used for composite video & audio output in consumer electronics devices such as digital cameras, camcorders, and portable DVD players.
MiniStak High Density High Speed 0.6mm Board-to-Board Connector
Amphenol has developed a product series of MiniStak high-density and high-speed board-to-board connectors on a 0.6mm pitch, performing to PCIe Gen5 SI with road map to PCIe Gen6. It supports stack heights of 5.0mm, 7.5mm, and 10.0mm. These connectors support the operating current rating at 0.5A per signal contact and 1.1A per power contact.
Minitek127® 1.27mm Cable-to-Board Connector System
Minitek127® cable-to-board series are 1.27mm pitch insulation-displacement connector, position ranges from 6 to 100 positions. Family comprehensive offer includes straight and right angle, surface mount and through mount, eject and w/o eject headers in different plating variations (gold flash / 0.25µm gold / 0.76µm gold).
Minitek® 0.80mm Wire-to-Board Connector System
Designed for the finest pitch wire-to-board applications, FCI Basics Minitek® 0.80mm is the ideal solution for devices that require compact and low-profile connectors. With wire gauge range from 32AWG-28AWG, these connectors are available in a single row vertical SMT and right angle SMT configurations. These connectors come with locking features to provide enhanced contact reliability.