Mobile Networks
Amphenol is a leading global interconnect solutions provider to the mobile networks market and offers a wide product portfolio, including antennas, connectors and interconnect systems. Our products are used in current and next-generation wireless communications standards, including in 5G networks. We works with service providers around the world to offer an array of antennas and installation-related site solution interconnect products. We provide solutions that span antenna systems, base stations, combiners, filters and amplifiers, core network controllers, distributed antenna systems (DAS), mobile switches, radio links, small cells and wireless routers.
AirMax VS® Coplanar High-Speed Backplane Connector
AirMax VS® coplanar connectors permit mating two boards in the same plane. The AirMax family includes many coplanar configurations including 3-, 4- and 5-Pair per column connectors with column pitch of 2mm and 3mm. This family also includes 100 Ohms versions for the broad market as well as 85Ohms versions for other computer architectures. These connectors can accommodate 12.5Gb/s applications.
AirMax VS® High-Speed Backplane Connector
AirMax VS® connectors use innovative edge-coupling and air dielectric between adjacent conductors to deliver insertion loss and crosstalk. The AirMax VS® connectors address a broad range of system architectures, including backplane, mid-plane, coplanar, mid-plane orthogonal, cabled backplane, and mezzanine applications.
AirMax VS® Orthogonal High-Speed Backplane Connector
AirMax VS® Orthogonal mid-plane interface features two back-to-back AirMax VS® headers oriented at 90 degrees to each other. The headers connect 16 differential signal pairs through shared vias in the mid-plane, providing a direct, high-speed connection while eliminating traces on the mid-plane. The AirMax VS® Orthogonal mid-plane interconnects can support differential signaling at up to 20Gb/s.
AirMax VS® SBB High-Speed Backplane Connector
AirMax VS® high-speed signal connectors, guide modules, and power connectors meet the dimensional and electrical requirements for the Storage Bridge Bay Mid-plane Interface (SBBMI) to connect bridge/controller cards to the mid-plane in a drive enclosure. It comes with high-speed serial data rates that can scale from 2.5Gb/s to 12.5Gb/s without requiring the redesign of a basic platform.
Amphe-BTS
This series, based on the MIL-DTL-26482 series 2 with clip retention crimp contacts and EMI shielding, is a ruggedized harsh environmental, brass, bayonet coupling, power connector. With two or three poles per connector and up to 20 amps possible with a standard operating temperature from -55°C to +85°C.
Amphe-Lite
This series, a commercial 38999 Series III type, ruggedized harsh environment, composite, tri-start ACME threaded coupling, signal connector. With over 60 insert arrangements ranging from 2 to 128 contacts per connector and up to 33 amps possible with a standard operating temperature from -55°C to +125°C.
Amphe-OBTS
This series, similar to the Amphe-BTS with MIL-DTL-26482 type bayonet coupling and EMI shielding, is a ruggedized, harsh environmental power connector with zinc shell components. It has two or three screw termination contacts per connector and up to 26 amps possible with a standard operating temperature from -55°C to +105°C.
Amphe-PRB
This series, utilizing RADSOK® socket contact technology, is an IP67 rated, thermoplastic reverse bayonet coupling, high power connector. With over six insert arrangements ranging from 3 to 5 contacts per connector and up to 70 amps possible with a standard operating temperature from -40°C to +100°C.
Antennas for Private LTE Networks
Are you a property owner looking to deploy private LTE networks? Amphenol canister and panel antennas are easily deployed on rooftops, streetlamps, and pole tops. These low visual impact solutions are ideal when facing strict zoning requirements.
BarKlip® BK150 Connector
LOW RESISTANCE BUSBAR CONNECTOR
The BarKlip® BK150 connector features 10 independent conducting beams that maintain contact with the mating busbar in common misaligned positions, therefore lowering resistance connectors.
Battery Backup Unit Cabinets
Battery Backup Unit Cabinets are pad mount enclosures designed to provide superior environmental protection of Ni-Cd and VRLA battery strings and are ideally suited for cell sites and other outdoor environments where a large amount of battery backup is required.
BergStak+™ 0.80mm Mezzanine Connector
BergStak+™ 0.80mm is designed to be the next generation PCIe 4.0 compliant mezzanine connector system. It is compatible with the existing BergStak® 0.80mm product recommended by the OCP. It guarantees to support up to 16Gb/s performance. Customers can upgrade its board-to-board performance from PCIe 3.0 to PCIe 4.0 while leveraging BergStak+™'s backward compatibility and same footprint feature.
BergStak® Secure Connector
HIGH SECURITY/HIGH DENSITY/HIGH-SPEED BOARD-TO-BOARD CONNECTOR
The BergStak® Secure connector contains One-time-use and Multi-times-use solutions. Both solutions have unique shield designs to protect signal transmission. The 3-row contact design with 1.0mm pitch improves board surface utilization by 20%. The family can support high-speed data transmission up to 32Gb/s.
BKC
The BKC (Baby King Cobra) series is a Quarter-turn economical miniature form factor circular connectors with lightweight, non-corrodible, composite material and qualified to UL #E220614.
Blind Mate MCIO
Amphenol's Blind Mate MCIO is designed for high speed and high density. It can support PCIe Gen5, and is scalable to PCIe Gen6. We designed Blind Mate MCIO with a guide pin to prevent damages during plug in and plug out. Blind mate MCIO has a robust mechanical design, and the connector can be fixed by a screw-on panel.
Board-to-Board Connectors - B401/B402 Series (0.80mm pitch)
HIGH DENSITY VERTICAL BOARD-TO-BOARD CONNECTORS
Amphenol's B401/B402 series is 0.80mm pitch board-to-board connectors designed for high-density applications. They support stack heights up to 10mm and 100 positions. These connectors feature surface mount terminations and are available in a comprehensive range to satisfy different customer requirements.
Board-to-Board RF Connectors
Amphenol RF offers a variety of board-to-board solutions engineered to maximize radial and axial float, eliminating the need for cables between the boards and simplifying designs to eliminate assembly errors.
Boltrack™ Connector
FCI Basics Boltrack™ connector promotes signal and PoE++ transmission over Cat 5e and 6 cables in a wide range of datacom and industrial applications. It offers lightning protection, EMI shielding, and is field-installable. Boltrack™ connector comes in a 4-pair right-angle board receptacle and cable plug mating combination. The connector can resist voltages up to 2,500V.
C2E Fiber Distribution Panel
The C2E chassis provides a solution that is dense, modular, and tray-based. It is offered as either a dedicated Base-8 solution using the HX8 Base-8 modules for LC to MPO breakout or the Amphenol Network Solutions HX and HX2 modules alternative trays.
C2X Fiber Distribution Panel
The C2X chassis' supports multiple patch, patch/splice, and pre-terminated fiber configurations available in either bulkhead or cassette solutions. C2X tray-based option accepts C2 AOMs (Advanced Optical Modules) for patch, patch/splice, as well as splitters, MPO breakouts, and WDMs. C2X is available in 1, 2, 3, or 4RU and supports vast fiber counts.