Mobile Networks
Amphenol is a leading global interconnect solutions provider to the mobile networks market and offers a wide product portfolio, including antennas, connectors and interconnect systems. Our products are used in current and next-generation wireless communications standards, including in 5G networks. We works with service providers around the world to offer an array of antennas and installation-related site solution interconnect products. We provide solutions that span antenna systems, base stations, combiners, filters and amplifiers, core network controllers, distributed antenna systems (DAS), mobile switches, radio links, small cells and wireless routers.
High Speed Solderless PCB Connectors
SV Microwave’s high speed RF/coaxial solderless compression mount connectors are ideal for high frequency printed circuit board applications where precision is key. Our solderless application makes assembly fast, easy and without damaging the PCB board. Current interface configurations include our high frequency SMA, 2.92mm, 2.4mm, 1.85mm, SMP and SMPM series.
HPCE® Board to Board Connector
The HPCE® BTB is a board-to-board high power connector for demanding applications requiring high linear current density and small connector size. It is part of Amphenol's HPCE® series family together with HPCE and HPCE cable assembly. HPCE® BTB is ideal for next-generation 1U/2U servers, storage enclosures, telecommunications equipment, and datacom/ networking equipment.
HyperX Optical Distribution Frame (ODF)
The Amphenol Network Solutions HyperX is a high-density interconnect or cross-connect ODF with up to 3,456 terminations. HyperX is a modular solution with an open architecture allowing you to scale your network as needed when incorporating Amphenol Network Solutions C2 Advanced Optical Modules (AOMs) within C2E or C2X chassis.
ID Rugged Bulkhead Adaptor Series Connector
RUGGED INDUSTRIAL/MILITARY RJ45 (ETHERNET) CONNECTORS
Amphenol's line of Rugged Bulkhead Adaptors serves many markets and applications across the globe including Transportation, Military, Medical, and Industrial.
Impedance Matched Coax Contacts
Coaxial contacts for RF/Radiofrequency for high-frequency use. The use of this contact is mandatory when the performance of standard Mil or EN contacts is not sufficient to achieve the level of signal transmission required.
Indoor Battery Racks - Bay Rack
Indoor Battery Racks are bay rack style, Zone 4 seismic compliant (GR-487 certified) battery rack systems supporting 200Ah VRLA or 180Ah Ni-Cd batteries. Multiple configurations, from 2 to 5 battery trays, are available with optional integrated Power Plant kits. Each tray includes a 100 amp breaker and alarm safety features.
Indoor Connectors and Adapters
Amphenol offers a vast array of indoor connectors and adapters that are produced with high-quality material and meet EIA/TIA and IEC standards and RoHS compliant. Available in a wide variety of footprints, fiber capacity, fiber types, and colors.
Indoor Security Shrouds
Indoor Security Shrouds provide an aesthetic and effective method of protecting in-building wireless, DAS, and small cell radio equipment in venue installations. Available models include those that can cover existing equipment on a wall or backboard and enclosed models with integrated backboards for new installations. Units come with a variety of knockouts for easy cable ingress and egress.
Inside Plant Passives (ISP)
The product family includes optical muxes for DWDM and CWDM applications, co-existence modules, splitters, and optical TAPs for network monitoring. These optical circuits can be packaged in different forms, such as LGX style cassettes and C2 AOMs, to provide customers with maximum flexibility on the installation platform and component density required to service a wide range of applications.
Integrated Solutions
Amphenol-CTI manufactures value-added solutions for a broad range of industries and applications. We integrate cables and harnesses into more complex solutions. Certifications: UL, CSA, ISO9001, CE, IPC 620, WHMA, C-TPAT, IATF16949 (and others) Capabilities: Customized panels and cabinets / Distribution boxes / Fiber optics / Protos to volume / Electro-mechanical assemblies
IPS (Integrated Product Solutions) Series
Amphenol's IPS series is an integrated cable solution for high-speed card edge connectors like PCIe®. Compared to the traditional card-to-board application, this will extend the connection from simplified card-to-card to multiple gender options for connector-to-connector, connector-to-card, or card-to-card configurations.
Layered Fiber Demarcation Box (LFD)
Designed for high-density fiber connectivity and splicing for indoor wall mount applications. This compact plastic demarcation fiber enclosure is lightweight for easier handling. It can accommodate SC and LC style adapters and mass fusion splice sleeve holders.
LC Field
The patented RJStop® system allows the use of a standard LC patch-cord in a metallic plug,
which will protect it from shock, dust, and fluids. There is no need for field termination.
This metallic plug connects to a receptacle, using a Tri-Start Thread coupling mechanism
(MIL-DTL-38999 Series III type) with an anti-decoupling device for high vibrations.
LCX Bulkhead-Style Panel
The LCX Series features bulkhead-style, LGX-compatible fiber optic patch panels. The LCX gives you cost-effective patch and splitter capabilities in an industry-standard footprint. The series can host up to 288 terminations in a standard configuration that fits existing frame layouts and new builds.
LiNC™ Fiber Panel
The LiNC panel, patent-pending, is a revolutionary rapid-deployment multi-fiber end-to-end solution. It can easily lower fiber congestion, and it eliminates the need to store extra trunk cables or figuring out slack storage solutions. Four spools are built into the high-density chassis, and with the option of ready-to-use 12/24F MPO breakout modules integrated, you have up to 200
LiteTouch Solderless PCB Connectors
SV now offers a complete line of high frequency coaxial / surface mount PCB connectors that meet the industry need for high performing, highly reliable solderless connectors for precision thin substrate mounting. As frequencies increase and board substrates become thinner, the standard solderless PCB compression mount connectors can create undesirable results on thin (< .010”) dielectric PCB.
Low Profile RF Cable Assemblies
SV Microwave just released a new line of Low Profile RF cable assemblies that incorporate a unique ferrule design that protects the cable from overbending while maintaining a shorter distance from the front of the coupling nut to the back of the cable bend than standard offerings. The ferrule radius prevents the cable's overbending, which can cause defects that can lead to rework.
M83522 MIL-ST Connector
The M83522 connector is qualified for military applications and features a higher spring force than commercial ST connectors, allowing it to meet the shock requirements of MIL-DTL-83522. COTS ST connectors provide the same robustness with a spring force more consistent with commercial ST connectors, enabling them to connect effectively with other ST connectors and ancillary electronics.
Male Solderless PCB Connectors
SV Microwave’s high speed RF/coaxial solderless male edge launch and compression mount connectors are ideal for high frequency PCB applications where precision is key. These rugged, durable and reuseable connectors accommodate multiple PCB thicknesses and do not cause damage to the printed circuit board. Current interface configurations include high frequency SMA, 2.92mm, 2.4mm and 1.85mm series.
Massive MIMO Base Station Antennas
For 16 to 64 ports Massive MIMO Antennas for both TDD and FDD, could be filtering function integrated which is called AFU, several solutions available from classical 5G base station antennas, plastic metalized base station antenna, to cosecant square ATG (Air-to-Ground) base station antenna.