Amphenol is one of the world’s largest designers, manufacturers and marketers of connectors and interconnect systems, antennas solutions, sensors and high-speed cable. Our connector and connector system solutions include fiber optic interconnect, harsh environment interconnect, high-speed interconnect, power interconnect, power distribution and busbars and radio frequency (RF) interconnect products. Our sensors and sensor-based product solutions include gas and moisture sensors, level sensors, position sensor, pressure sensors, temperature sensors and vibration sensors. Our value-added cable assemblies include cable assemblies and harnesses, cable management products and backplane interconnect systems. Our cable solutions include coaxial cable, power cable and specialty cable. We also provide combiner/splitter products, flexible and rigid printed circuit boards, hinges and molded parts.
Pegasus is Amphenol Pcd’s latest innovation in small, lightweight, rugged connectors. Designed for use in harsh environments, Pegasus builds on the successful Luminus Series Aerospace connector with the addition of EMI shielding. Tests show between 40db and 60db of attenuation, depending on frequency. RoHS and REACH compliant.
Pegasus High Speed provides exceptional performance in tight spaces, with a svelte shell size 8 (0.512”) outer diameter. With the explosive growth in Ethernet-enabled devices (IOT), this is size and configuration is particularly suited for endpoint applications, such as individual avionics sensors, panel-mounted units, seat back, and wall-mounted displays and monuments.
Perma-Tap® power cable assembly saves space and reduces cost. The wires can be cut, stripped, and terminated to customer-specific lengths. The connector is press-fit to a PCB to provide a compact and secure power delivery solution. A permanent connection between a cable and a PCB with only one connector.
PT-047 is a low-loss, highly flexible, foam-core micro coaxial cable. Originally designed for space satellite programs, this high-performance cable has many applications across multiple markets.
PHEN/PHEC is a series of 1.27mm pitch board-to-board products that can tolerate a maximum misalignment of 1.3mm between the plug and receptacle. This ensures no damage to the housing or contact during angular mating. The tolerance is the result of the robustness of the housing design.
This series is economical pluggable PCB terminal blocks, and with simple construction. They can connect conducting wires whose cross-sections are 0.08mm² to 3.3mm². The pitches are available at 3.5mm to 8.0mm.Product design in line with IEC60947-7-1, IEC60998-2-1, IEC60999-1, UL1059, CSA C22.2 No.158 and other international standards.
This series, based on the SAE AS50151 is a ruggedized harsh environment, metal push/pull coupling, power and signal connector. With over 80 insert arrangements ranging from 2 to 26 contacts per connector and up to 135 amps possible with a standard operating temperature from -55°C to +125°C.
Safe electrical connections are the alpha and omega of reliably functioning vehicles. Our large assortment offers various contact housings for different current and voltage ranges with a variable number of poles. The connectors are sealed or unsealed or shielded or unshielded as required.
We are also happy to develop customer-specific solutions - contact us!
EBY offers a complete selection of industry standard terminal blocks and barrier strips - which may be customized to your needs - support a broad range of wire-to-board and wire-to-wire configurations.
For bare or terminated wires
Wire-to-board or wire-to-wire feed-through styles
No special tools required for installation
Easy field termination
Many screw, terminal, mount options
The Pluto Series is ideal for medical devices and designed to be either disposable or reusable, suiting to a variety of medical applications such as ablation catheters, diagnostics, system connections, and more. This intuitive connector is a cost-competitive option with smooth and comfortable usability.