Amphenol is one of the world’s largest designers, manufacturers and marketers of connectors and interconnect systems, antennas solutions, sensors and high-speed cable. Our connector and connector system solutions include fiber optic interconnect, harsh environment interconnect, high-speed interconnect, power interconnect, power distribution and busbars and radio frequency (RF) interconnect products. Our sensors and sensor-based product solutions include gas and moisture sensors, level sensors, position sensor, pressure sensors, temperature sensors and vibration sensors. Our value-added cable assemblies include cable assemblies and harnesses, cable management products and backplane interconnect systems. Our cable solutions include coaxial cable, power cable and specialty cable. We also provide combiner/splitter products, flexible and rigid printed circuit boards, hinges and molded parts.
Our Power Distribution Units (PDU) ensure advanced load balancing, surge protection, and seamless integration of crucial systems, with control and diagnostics via CAN bus, RS-485, and/or Ethernet, offering a robust foundation for military operations in challenging conditions from 28V to 600V.
Power feeder spacers provide a constant spacing between the power feeder. The custom design of this product allows a six-degree rotation on the power feeder bundle and doesn’t fight against the natural flow of the cable. It is designed to sit within an Omega Clamp used as anchor points.
POWERLOK G2 series is a high-performance, compact, aluminum alloy interconnect solution utilizing RADSOK contact technology for EV and Hybrid transportation applications. POWERLOK G2 series connectors are engineered for a diverse set of applications including electric power distribution for automotive, truck, bus, agricultural, construction, and off-road vehicles.
Circular connectors, TV of aluminum, stainless steel, marine bronze, approved as per MIL-DTL-38999 Series III. Versions available as power plugs from 250V to 500V, Powersafe, with pre-mated mass contacts.
HV/HP connector for applications >60V. The POWERSOK family is grouped into different classes that define the resulting RADSOK and installation size. All connectors are equipped with a corresponding lock.
FCI Basics Power USB Connector enables additional power delivery to 5V, 12V, or 24V peripheral devices connected using USB 2.0 cable links. When compared to a standard USB connector, this USB+Power connector interface includes four additional contacts each rated at 5A/contact, to supplement the connector's current-carrying capability. This eliminates the need for a separate power cable.
By means of a pre-assembled SMPTE cable, you as a user are well prepared for a trouble-free transmission of HDTV signals, even for long distances. The pre-assembled SMPTE cables provide all the needed properties to withstand almost any environment for your safe data transmission. All SMPTE cables could be assembled with all connectors of the 3K.93C series.
Functional precision plastic parts for complex assemblies including gears, toothed wheels, guidings, and sensor elements. Subassemblies with small molded components for active and passive safety applications.
Amphenol RF offers pre-configured RF test cables designed for high-performance applications requiring minimal insertion and return loss. They are ideal for test and measurement applications and each assembly is tested to ensure electrical and mechanical performance.