Amphenol is one of the world’s largest designers, manufacturers and marketers of connectors and interconnect systems, antennas solutions, sensors and high-speed cable. Our connector and connector system solutions include fiber optic interconnect, harsh environment interconnect, high-speed interconnect, power interconnect, power distribution and busbars and radio frequency (RF) interconnect products. Our sensors and sensor-based product solutions include gas and moisture sensors, level sensors, position sensor, pressure sensors, temperature sensors and vibration sensors. Our value-added cable assemblies include cable assemblies and harnesses, cable management products and backplane interconnect systems. Our cable solutions include coaxial cable, power cable and specialty cable. We also provide combiner/splitter products, flexible and rigid printed circuit boards, hinges and molded parts.
The R49/R24 series are single-pole high load connectors manufactured in market-leading synthetic self-lubricating thermoset rubber. The design enables the quick, safe and secure connection of AC and DC power in the most demanding of environments. Housings and couplers and manufactured in high-grade aluminum and feature snap action ‘vibration safe’ locking mechanisms.
The Amphenol R58 series are high-performance environment-resistant, rectangular connectors designed to be compatible with all MIL-DTL-83733 connectors and Amphenol Canada is interchangeable with all M83733 connectors and the only qualified supplier for the Mil-Spec JN1122. Can be filtered. See our 458 series.
Raceways are built in a one-piece, lightweight design with multiple fixing points. Our raceways are strong, durable and make wire bundle installation and maintenance easy.
Brush Rack and Panel connector series utilizes Amphenol’s durable and reliable B3 contact system in a rugged, non-floating Rack and Panel connector. Included in this series are digital and power/digital “hybrid” insert arrangements. The hybrid series utilizes Amphenol’s high-performance RADSOK® power contacts along with Amphenol’s proven B3 contact.
RADSOK® technology is based upon a stamped and formed flat grid, uniquely twisted into a hyperbolic geometry to provide robust, high-density contact to the mating pin contact. This provides the high normal forces required for conductivity and provides a large conductive surface area. Correspondingly low voltage drop and low-temperature rise are also achieved while maintaining low insertion forces
HV/HP contact with a new design. Asymmetric socket contact for Automotive and Industrial applications. Several connection possibilities and sizes are available. Produced by a precision and price optimized stamping and bending process.
Electric and electronic applications require increasingly more energy. Traditional connection technologies are often not able to fulfill these requirements. Amphenol offers RADSOK - a new generation of high-power contacts. The hyperbolic contact geometry offers many advantages such as contact coverage of up to 65%, absorption of vibrations as well as superior durability of the contact element.
This series, utilizing RADSOK® socket contact technology for right angle power-to-board application, compact footprint, metal square, press-fit high power connector. With five sizes ranging from 2.4mm, 3.0mm, 3.6mm, 4.8mm, and 5.7mm contact sizes and up to 120 amps possible with a standard operating temperature from -40°C to +125°C.
This series, utilizing RADSOK® socket contact technology for power-to-board backplane application, compact footprint, thermoplastic square, press-fit high power connector. With three sizes ranging from 2.4mm, 3.0mm, and 3.6mm contact sizes and up to 70 amps possible with a standard operating temperature from -40°C to +125°C.
This series, utilizing RADSOK® socket contact technology for power-to-board two-point contact terminals application, low profile compact footprint, metal square, press-fit high power connector. With two sizes, 2.4mm and 3.6mm contacts and up to 70 amps possible with a standard operating temperature from -40°C to +105°C.