All Products

Amphenol is one of the world’s largest designers, manufacturers and marketers of connectors and interconnect systems, antennas solutions, sensors and high-speed cable. Our connector and connector system solutions include fiber optic interconnect, harsh environment interconnect, high-speed interconnect, power interconnect, power distribution and busbars and radio frequency (RF) interconnect products. Our sensors and sensor-based product solutions include gas and moisture sensors, level sensors, position sensor, pressure sensors, temperature sensors and vibration sensors. Our value-added cable assemblies include cable assemblies and harnesses, cable management products and backplane interconnect systems. Our cable solutions include coaxial cable, power cable and specialty cable. We also provide combiner/splitter products, flexible and rigid printed circuit boards, hinges and molded parts.

View our businesses providing All Products solutions.
X
Product Laptop hinge M1300
Laptop hinge M1300
Clutch hinge for laptop, made by MIM and CNC components. Open angel to 135 degrees with Maximum torque about 390N.mm. Life reaches 50K cycles.

Product Laptop Hinge M1515
Laptop Hinge M1515
Laptop hinge made by MIM and CNC components. Opening angle from 0 to 135 degrees with maximum torque at around 350N.mm. Life cycle can reache to 40K cycles.

Product Laptop Hinge M1784
Laptop Hinge M1784
Clutch hinge for laptop, used on the matebook X pro 2022,made of MIM and CNC components. Open angel to 135 degrees with Maximum torque about 320N.mm. Life reaches 50K cycles.

Product Laptop Tension Hinge M1651
Laptop Tension Hinge M1651
Tension module hinge for Laptop, made of spring and MIM components. Pull force 20N.

Product Large Core Multimode Fiber Optic Assemblies
Large Core Multimode Fiber Optic Assemblies
The range of applications for large core multimode fibers is very large, and the fiber portfolio is correspondingly diverse. Together with our suppliers as partners, we can provide the appropriate multimode fiber, up to 1500um core size, for your application or design.

Product Latch-N-Lok Cable-to-Board Connector System
Latch-N-Lok Cable-to-Board Connector System
FCI Basics Latch-N-Lok is a shielded, latching input/output connector with PCB receptacles and cable plug kits for signal, power, grounding, and shielding applications. Latch-N-Lok connector produces an audible 'click' sound when it is properly connected, indicating that the IO is ready to function. The cable connectors accommodate a wide variety of cable diameters and wires ranging from 32-20AWG.

Product LB Clamps
LB Clamps
Amphenol Air LB France's LB clamps are a lightweight alternative to metallic clamps, especially suited for industrial applications. Designed to keep the cable harnesses or hydraulic pipes securely maintained on a structure, they are easy to install, robust, flexible, and provide safety over time. Stacking mount possible.

Product LC Field
LC Field
The patented RJStop® system allows the use of a standard LC patch-cord in a metallic plug, which will protect it from shock, dust, and fluids. There is no need for field termination. This metallic plug connects to a receptacle, using a Tri-Start Thread coupling mechanism (MIL-DTL-38999 Series III type) with an anti-decoupling device for high vibrations.

Product LCOS® CC Electronic Load Monitoring System
LCOS® CC Electronic Load Monitoring System
Integrated into the “LÜTZE Communication System" LCOS with adjustable current range from 1 A to 10 A and configurable response characteristics. Provides electrical and optical status signals. Available as single-channel (with 2-pole disconnection) or two-channel (with 1-pin shutdown) variant. Direct load connection to + and –.

Product LCX Bulkhead-Style Panel
LCX Bulkhead-Style Panel
The LCX Series features bulkhead-style, LGX-compatible fiber optic patch panels. The LCX gives you cost-effective patch and splitter capabilities in an industry-standard footprint. The series can host up to 288 terminations in a standard configuration that fits existing frame layouts and new builds.

Showing 1111 to 1120 of 2,145 items