Amphenol is one of the world’s largest designers, manufacturers and marketers of connectors and interconnect systems, antennas solutions, sensors and high-speed cable. Our connector and connector system solutions include fiber optic interconnect, harsh environment interconnect, high-speed interconnect, power interconnect, power distribution and busbars and radio frequency (RF) interconnect products. Our sensors and sensor-based product solutions include gas and moisture sensors, level sensors, position sensor, pressure sensors, temperature sensors and vibration sensors. Our value-added cable assemblies include cable assemblies and harnesses, cable management products and backplane interconnect systems. Our cable solutions include coaxial cable, power cable and specialty cable. We also provide combiner/splitter products, flexible and rigid printed circuit boards, hinges and molded parts.
SV’s new low profile RF solderless edge launch connectors are ideal for high frequency PCB applications. These rugged and reusable connectors occupy a smaller footprint on your board with a flange that is 30% smaller than the standard. Able to accommodate multiple PCB thicknesses, these connectors do not damage your board. Available in SMA, 2.92mm, 2.4mm and 1.85mm series.
This series, a commercial MIL-DTL-26482, Series 1 crimp contact, general duty or ruggedized harsh environment, metal bayonet coupling, power, and signal connector. With 20 insert arrangements ranging from 2 to 55 contacts per connector and up to 35 amps possible with a standard operating temperature from -40°C to +125°C.
Line replaceable module connectors are for motherboard/daughterboard chassis enclosures and have multiple options for contact count and termination methods. The utilization of Brush contacts with low mating force, ESD shields for Level II Maintenance, and lateral float for ultimate cold wall heat dissipation, make this board-to-board mating scheme the best solution for ruggedized chassis.
SV Microwave has developed a new RF series that re-imagines the design of our proprietary LiteTouch product line to create an easy-to-clean exposed interface in a familiar SMA-sized form factor. Our LTI (LiteTouch Interface) product line includes cable connectors for both Ø.047” and Ø.085” cable types and panel mount adapters that are IP67-rated in the unmated condition and easily wiped down.
Luminus are small, lightweight, cost-effective connectors that are highly reliable and simple to use. With multiple configurations and arrangements available, a solution can be tailored to suit your application’s exact requirements. RoHS and REACH compliant.
LOCKABLE AND HIGHLY RELIABLE RUGGED USB SOLUTION
Amphenol's LUSB series Lockable USB Connectors serve many markets and applications across the globe including Automotive, Communications, Consumer, Data, Industrial, and Medical.
LÜTZE CABLEFIX® cable entry systems for actuator, sensor, BUS, and control cables, with flexible arrangement options; also available: LÜTZE CABLEFIX X and ONE.
EMC fittings in PG and metric sizes enable fast shield connection with strain relief.
Plastic cable fittings and accessories available in plastic or brass, in PG and metric versions.
LUTZE SILFLEX® Control TC-ER Cables are flexible, multi-conductor cables engineered for stationary applications in machine and plant construction, HVAC technology, transport and conveyor systems, assembly and production lines and other demanding industrial environments. Available shielded and unshielded, these cables feature an easy-to-strip design for fast installation and are talc and silicone free.
LÜTZE SUPERFLEX® and LÜTZE SILFLEX® Control Cables
LÜTZE SUPERFLEX® cables are designed for drag chain applications, while LÜTZE SILFLEX® cables are suitable for occasional movement. All variants feature a small external diameter and are approved for the North American market.
LÜTZE SUPERFLEX® TRONIC cables are suitable for drag chain applications and are available in actuator-sensor variants. They feature low capacitance and are approved for the North American market.