All Products

Amphenol is one of the world’s largest designers, manufacturers and marketers of connectors and interconnect systems, antennas solutions, sensors and high-speed cable. Our connector and connector system solutions include fiber optic interconnect, harsh environment interconnect, high-speed interconnect, power interconnect, power distribution and busbars and radio frequency (RF) interconnect products. Our sensors and sensor-based product solutions include gas and moisture sensors, level sensors, position sensor, pressure sensors, temperature sensors and vibration sensors. Our value-added cable assemblies include cable assemblies and harnesses, cable management products and backplane interconnect systems. Our cable solutions include coaxial cable, power cable and specialty cable. We also provide combiner/splitter products, flexible and rigid printed circuit boards, hinges and molded parts.

View our businesses providing All Products solutions.
X
Product AM & AL - Industrial Relay
AM & AL - Industrial Relay
AL & AM is available in a variety of contact forms and load specifications, and LED lights indicate the operational status of coil on or off. It is suitable for debugging personnel to test the circuit manually.

Product Ambient Lighting
Ambient Lighting
Customer-specific ambient lighting products. Technology for dynamic light functions, illuminated surfaces, direct light lines, indirect light, and Class-A surfaces is available. All products with RGB or single color are available. Product examples: dashboard-, door-, center console-, seat illumination

Product Ambient Lighting China / Asia
Ambient Lighting China / Asia
Docharm's expertise in Automotive Interior Lighting provides diverse solutions to dashboards, doors, passenger, center console, etc. through direct and indirect light with LED RGB source technology and light guides. Highlight: • Internal laboratory for photometry and colorimetry measurements • Optical Simulation

Product AMC4 Connector Series
AMC4 Connector Series
The AMC4 (Amphenol Micro Coaxial, 4th Generation) connector series is a low-profile series with an extremely small board footprint.

Product AMC Connector Series
AMC Connector Series
The AMC (Amphenol Micro Coaxial) connector series is a low profile (2.5 mm of the board) series with an extremely small board footprint (3mm x 3mm). This series is used in applications with 50 Ω impedance requirements and has a performance from DC to 6 GHz. The coupling style of the AMC connector series is snap-on for secure and easy mating.

Product AMHTC Series Connectors
AMHTC Series Connectors
Amphenol “AMHTC” high tension connector series for railway vehicle installable power distribution systems, offers the ultimate in safety and reliability under the most severe operating conditions. The AMHTC series connectors allow the user to connect electrical equipment quickly with ultimate safety.

Product AMMC Connector Series
AMMC Connector Series
The AMMC (Amphenol Micro-Miniature Coaxial) connector series is a low profile (1.4 mm of the board) series with an extremely small board footprint (2mm x 2mm). This series is used in applications with 50 Ω impedance requirements and has a performance from DC to 6 GHz. The coupling style of the AMMC connector series is snap-on for secure and easy mating.

Product AMP, DT04, DT06 - Ruggedized Solution for Agriculture and Construction
AMP, DT04, DT06 - Ruggedized Solution for Agriculture and Construction
Amphenol LTW is a leading interconnect provider in heavy industries, offering durable electrical solutions for challenging conditions and harsh environments. The consequences of electrical system failures can be costly and halt entire operations, making the selection of reliable connectors crucial【Quick Guide: https://amphenolltw.com/down.php?cn=news_content&id=127】

Product Amphe-309 Pin and Sleeve
Amphe-309 Pin and Sleeve
Pin & Sleeve IEC 60309 UL listed. The Amphe-309 consists of both IP44 (splash-proof) and IP67 (Water Proof) devices from 16 A up to 125 A, from a simple plug to customer-specified combination units. The series range covers all clock positions in use for low profile, watertight, and Heavy Duty solutions. EC 603 09-1 & 2, EN 60 309-1 & 2, BS 4343-2 1992, and UL 1682 & 1686.

Product Amphe-BTS
Amphe-BTS
This series, based on the MIL-DTL-26482 series 2 with clip retention crimp contacts and EMI shielding, is a ruggedized harsh environmental, brass, bayonet coupling, power connector. With two or three poles per connector and up to 20 amps possible with a standard operating temperature from -55°C to +85°C.

Product Amphe-Ex
Amphe-Ex
Miniature, explosion-proof connector specifically designed to allow a signal to pass through Zone rated areas using copper contacts, coax, or fiber optics. The new Amphe-EX™ is complimentary to Amphenol’s industry-proven Star-Line EX™ enabling it to work with smaller wires.

Product Amphe-GTR
Amphe-GTR
This series, utilizing RADSOK® technology socket contacts, is an IP67 rated, thermoplastic, reverse bayonet coupling, high power connector. With four or five contacts per connector and up to 120 amps possible with a standard operating temperature from -40°C to +125°C.

Product Amphe-HST
Amphe-HST
This family of heat shrink tubing with options that are chemical and solvent resistant, irradiated or cross-linked materials, unlined, and adhesive lined. With 2:1 to 6:1 shrink ratios and a wide temperature range.

Product Amphe-Lite
Amphe-Lite
This series, a commercial 38999 Series III type, ruggedized harsh environment, composite, tri-start ACME threaded coupling, signal connector. With over 60 insert arrangements ranging from 2 to 128 contacts per connector and up to 33 amps possible with a standard operating temperature from -55°C to +125°C.

Product Amphenol Custom Cable Configurator
Amphenol Custom Cable Configurator
Custom Cable helps its clients connect technology by providing high-quality products through a unique custom configurator. Create an account today to receive immediate and real-time quotes for standard and custom optical and copper assemblies, as well as many other misc. minor materials.

Product Amphenol Custom Cable Configurator
Amphenol Custom Cable Configurator
Custom Cable helps its clients connect technology by providing high-quality products through a unique custom configurator. Create an account today to receive immediate and real-time quotes for standard and custom optical and copper assemblies, as well as many other misc. minor materials.

Product Amphenol TPC Wire & Cable
Amphenol TPC Wire & Cable
Amphenol TPC Wire & Cable is a leading manufacturer of high-performance wire, cable, connectors, and assemblies designed and engineered to withstand harsh industrial environments. Our products are used in automation and manufacturing operations within the Automotive, Metals, Marine, Utility, Oil & Gas, Mining, and Industrial Markets. Built to withstand flexing, abrasion, heat, and impact.

Product Amphenol TPC Wire & Cable Assemblies
Amphenol TPC Wire & Cable Assemblies
We offer a complete line of connector assemblies tailored for different specifications and working conditions, all designed to provide superior connectivity and longevity. Our industrial connected solutions include RTD Probes, Mil-C-5015, Mil-C-26482, M23, Rectangular, NEMA Twist-Lock, Heat Trace, HDLC, Vision Cable, IEC 60309 and many other common industrial automation cable assemblies.

Product Amphenol TPC Wire & Cable Carrier Systems
Amphenol TPC Wire & Cable Carrier Systems
Custom cable carrier systems include highly flexible cable combined with corrosion-resistant materials to match your dimensions, clearance, and other variables. Our systems are made-to-order specific to your application needs. ATPC Cable Carriers are available in steel or plastic, open or enclosed, include mounting brackets, strain relief, and interior separation.

Product Amphenol TPC Wire & Cable Cordsets
Amphenol TPC Wire & Cable Cordsets
Choose from Mini, Micro and Nano assemblies in various lengths as well as wire gauges and jacket materials specific to your application. Fully molded assemblies in standard and custom lengths are available featuring nickel and gold plated solid brass pins, integrated LEDs and Ingress Protection. Selections include; Mini, M12 DC Micro, AC Micro, M8 Nano, Ethernet, and Valve Connection

Showing 241 to 260 of 2,147 items