All Products

Amphenol is one of the world’s largest designers, manufacturers and marketers of connectors and interconnect systems, antennas solutions, sensors and high-speed cable. Our connector and connector system solutions include fiber optic interconnect, harsh environment interconnect, high-speed interconnect, power interconnect, power distribution and busbars and radio frequency (RF) interconnect products. Our sensors and sensor-based product solutions include gas and moisture sensors, level sensors, position sensor, pressure sensors, temperature sensors and vibration sensors. Our value-added cable assemblies include cable assemblies and harnesses, cable management products and backplane interconnect systems. Our cable solutions include coaxial cable, power cable and specialty cable. We also provide combiner/splitter products, flexible and rigid printed circuit boards, hinges and molded parts.

View our businesses providing All Products solutions.
X
Product Custom Complex Cable & Harnesses
Custom Complex Cable & Harnesses
Amphenol DC Electronics is a custom cable assembly and wire harness manufacturing company. We specialized in the design, engineering, and manufacturing of complex cable harnesses. We are known for quick and comprehensive customer service as well as consistency in producing products that are manufactured to rigorous quality standards and demanding production schedules.

Product Custom Design & Development of Ultrasonic Transducers
Custom Design & Development of Ultrasonic Transducers
Piezo Technologies assists customers in designing, developing, manufacturing, assembling, and testing a wide range of custom piezoelectric ultrasonic transducers. We specialize in solving complex ultrasonic transducer challenges and have extensive experience designing and manufacturing high temperature, high pressure, and harsh environment transducers.

Product Custom Flex Cables
Custom Flex Cables
Amphenol's Flex Cable Assemblies provide value-added solutions to challenging interconnect problems where a flexible solution is desirable. Amphenol flex cables can be engineered to use any mezzanine connector in the Amphenol portfolio to meet unique signal integrity, mechanical, power, and environmental requirements.Amphenol flex cables are qualified in a wide range of commercial and military...

Product Custom Hemispherical and Spherical Piezoceramics
Custom Hemispherical and Spherical Piezoceramics
Piezo Technologies specializes in designing, modeling, and developing hemispherical and spherical piezoelectric ceramic sensing elements for customers who range from prime defense contractors to naval labs and advanced marine research teams. Some require only the ceramic, custom-shaped to exacting frequency, sensitivity, and depth specifications. Others ask us to build the entire transducer.

Product Customized Bearing APEA605
Customized Bearing APEA605
Customized bearings made of CNC components. Smooth handfeedlings.

Product Customized Connectors
Customized Connectors
Positronic stands alone in our ability and desire to provide custom connectors. From basic modifications to clean-sheet designs, we are experts in the design and development of custom solutions.

Product Customized Fiber Optic Connectors
Customized Fiber Optic Connectors
Besides our standard products Amphenol Precision Optics develops and manufactures components upon customers' specifications. The highest precision mechanical production and a high level of vertical integration enable the realization of customer-specific connectors and special designs such as FSMA connectors with special bore for laser and medical applications.

Product Customized Switches
Customized Switches
Car Lock Switches, Potting Switches Assemblies, Overmoulded Switch Assemblies

Product Custom Molded Cables for Harsh Environments
Custom Molded Cables for Harsh Environments
Amphenol offers high-performance injection-molded cable assemblies (PVC, TPU, LSZH, and Polyurethane). Amphenol performs potting and encapsulation with MIL-M 24041 epoxies. Our mold library supports most Amphenol and Mil-Spec connectors. With vast adhesion studies made on new plating materials, superior over-molding is achieved.

Product Custom Piezoceramic Composites
Custom Piezoceramic Composites
Piezo Technologies’ custom piezoceramic composites offer improved and tunable acoustic matching, higher bandwidth, and faster ringdown characteristics, compared to traditional piezoceramics. Applications include underwater sonar, handheld sonar, underwater buried object detection, and NDT. We can provide custom sensing elements as well as complete build-to-spec ultrasonic transducers.

Product Custom Piezoelectric Ceramics
Custom Piezoelectric Ceramics
Piezo Technologies produces advanced piezoelectric ceramics for use in ultrasonic transducers. Our wide range of high quality piezoelectric ceramic materials includes modified Lead Zirconate Titanate, both hard PZT and soft PZT, including Navy Type PZT materials (Navy I PZT-4, Navy II PZT-5A, Navy III PZT-8, Navy V PZT-5J, and Navy VI PZT-5H).

Product Custom Piezoelectric Ceramics and Composites
Custom Piezoelectric Ceramics and Composites
Piezo Technologies produces high performance piezo ceramic elements for high temperature, high pressure, high vibration, and harsh environments. Customers range from naval laboratories to medical device manufacturers and oilfield equipment manufacturers. Some require only a ceramic, custom-shaped to exacting frequency and sensitivity specifications. Others contract the entire transducer.

Product Custom Terminal Blocks
Custom Terminal Blocks
Since 1945, EBY Electro has been the go-to for custom wire connectors, building a legacy of excellence and service. Our expert team is with you every step of the way, from innovative component design to seamless delivery and warehousing solutions. Experience the EBY Electro difference today!

Product Custom Ultrasonic Transducers
Custom Ultrasonic Transducers
Piezo Technologies customers include many prime defense contractors. We offer a comprehensive suite of services, from design and development to build-to-print contract manufacturing of ultrasonic transducers, sensors, and sub-assemblies. We absorb development work and deliver a plug-and-play acoustic component so their engineers can focus on system-level performance.

Product Custom Ultrasonic Transducers for Non-Destructive Testing
Custom Ultrasonic Transducers for Non-Destructive Testing
Specialty piezoceramics and custom ultrasonic transducers for challenging NDT applications: inspecting aircraft components like wings, fuselage, and engines; inspecting Oil & Gas pipelines, pressure vessels, and storage tanks; detecting cracks and fissures in tracks on railway systems; detecting wear, corrosion, cracks, and defects in power generation systems; manufacturing quality control.

Product CXP Passive Copper Cable Assemblies 120G/168G/300G
CXP Passive Copper Cable Assemblies 120G/168G/300G
Amphenol's CXP passive copper cable assemblies are designed to meet the high bandwidth capacity demands being requested by data centers and high-performance computing applications. The CXP copper cables are a high-density cabling interconnect system capable of delivering aggregate data bandwidths of 120Gb/s and 168 Gb/s.

Product D38999 Connectors with Coaxial, Concentric Twinax, and Triax Contacts
D38999 Connectors with Coaxial, Concentric Twinax, and Triax Contacts
MIL-DTL-38999 connectors are ideally suited for shielded contacts for high-performance, high-speed interconnection applications. Insert arrangements can incorporate: coax (sizes 8, 12, and 16); twinax (sizes 8 and 12); and triax contacts (sizes 8, 10, and 12).

Product D38999 Connectors with Quadrax, Differential Twinax Contacts
D38999 Connectors with Quadrax, Differential Twinax Contacts
D38999 Series III Connectors are ideally suited for the incorporation of shielded contacts for high-performance, high-speed interconnection applications. Uses size 8 high-speed Quadrax and Differential Twinax contacts. A wide selection of connector shell styles and sizes are available. Transition adapters can be used to attach connectors with Quadrax or Differential Twinax contacts to PCBs.

Product D38999 Contact Cable Assemblies
D38999 Contact Cable Assemblies
Amphenol SV Microwave offers high-frequency BMA and SMPM D38999 cabled RF contacts (size 8, 12 & 16) to SMA male connectors on Ø.085 and Ø.141 cable types that populate standard D38999 circular connectors. These fixed-length cable assemblies allow you to expand the use of the standard D38999 circular connector to incorporate microwave transmission lines.

Product D38999 Pin and Socket Contacts
D38999 Pin and Socket Contacts
SV Microwave has released a line of D38999 pin and socket contacts that are aligned to the latest specification set forth by SOSA™. These coaxial contacts fit both standard and series III housing and are offered in BMB size 8 and SMPM size 12. These contacts are ideal in an embedded system that transitions from the chassis to an out-of-the-box application.

Showing 561 to 580 of 2,145 items