All Products

Amphenol is one of the world’s largest designers, manufacturers and marketers of connectors and interconnect systems, antennas solutions, sensors and high-speed cable. Our connector and connector system solutions include fiber optic interconnect, harsh environment interconnect, high-speed interconnect, power interconnect, power distribution and busbars and radio frequency (RF) interconnect products. Our sensors and sensor-based product solutions include gas and moisture sensors, level sensors, position sensor, pressure sensors, temperature sensors and vibration sensors. Our value-added cable assemblies include cable assemblies and harnesses, cable management products and backplane interconnect systems. Our cable solutions include coaxial cable, power cable and specialty cable. We also provide combiner/splitter products, flexible and rigid printed circuit boards, hinges and molded parts.

View our businesses providing All Products solutions.
X
Product Edge Mount PCB Connectors
Edge Mount PCB Connectors
Amphenol CDI Edge Mount PCB Connectors provide high-performance RF signal transmission with a secure and space-efficient PCB mounting design. Engineered for aerospace, military, space, and industrial applications, these connectors offer low insertion loss, excellent impedance control, and superior shielding to ensure reliable connectivity in high-frequency environments.

Product EDSFF Board Site Connector
EDSFF Board Site Connector
Amphenol introduces the next-generation OverPass™ solution - EDSFF Board Site Connector. The 0.60mm pitch connector comes with a slim form factor design, capable of transmitting a highspeed signal up to PCIe® Gen 5 and PCIe® Gen 6 and allowing much greater signal path lengths while maintaining SI performance compared to conventional PCB routing methods.

Product EDSFF E1/E3 High-Speed Cable Assembly
EDSFF E1/E3 High-Speed Cable Assembly
EDSFF ORTHOGONAL CABLE ASSEMBLY WITH DIFFERENTIAL SIGNALING TO 32GT/S NRZ FOR NEXT-GENERATION SYSTEMS Amphenol's EDSFF E1/E3 high-speed cable assembly transmits power and high-speed signals via a cable that directly connects to the main PC board supporting EDSFF E1/E3 SSD and CXL or other modules.

Product EFP HAZLOC
EFP HAZLOC
The EFP series has a similar modular design to the HDS series but is designed and certified for use in EX hazardous locations such as drilling rigs and oil refineries. CSA C22.2 No. 182.3-1987, CSA C22.2 No. 30-1986, CSA C22.2 No. 60079-0 – 2007, CSA C22.2 No. 60079-1 - 2007, UL 1977 2nd edition, ISA/ANSI 60079-0 -2009, ISA/ANSI 60079-1-2009, UL1203 4th edition, IEC 6007-0, IEC 60079-1

Product eHPCE® Enhanced High Power Card Edge Connector
eHPCE® Enhanced High Power Card Edge Connector
CLASSIC HPCE® WITH ENHANCED PERFORMANCE eHPCE® connector offers a 15% increase in power density with the same footprint as classic HPCE®. The all-new power contact design offers lower contact resistance and higher current carrying capacity compared to classic HPCE® connectors. eHPCE® connectors are designed to extend the life of power supplies using card edge output power connectors.

Product Electrical Plates
Electrical Plates
Electrical plates for busses, electrobusses, trolleybusses, railway vehicles, including fuses, circuit breakers, relays, and ECUs connected by wire harnesses.

Product Electro-Mechanical Integration
Electro-Mechanical Integration
Full integration, in-house LRU capabilities include aluminum enclosures, rigid, flex, and panel circuit card assemblies, internal/external cable assemblies, integration, and final assembly, and fully functional testing and environmental stress screening (ESS) in order to support our customers with full turnkey solutions.

Product Electronic Assemblies
Electronic Assemblies
Capabilities include automated select solder, press-fit, and hand solder for through hold, single and double-sided BGA's and uBGA's, high-density packages, chip on board, lead-free, and conformal coating (UR, UL, Parylene). Process validation capabilities: 3D Solder Paste Inspection (SPI), Pre and Post-Reflow Automated Optical Inspection (AOI), 3D X-ray, and aqueous and non-aqueous cleaning.

Product Electronic Control Unit
Electronic Control Unit
ECUs allow for monitoring and controlling of critical applications such as Flight Controls, Avionic suites, Instrumentation, and Sensors. Electronic circuits are segregated and incorporate Front Face Panel, FPGA, MicroProcessors, and Software. We hold Part21G and PART145 certificates for production and maintenance.

Product Electrophysiology
Electrophysiology
Bernd Richter GmbH offers highly flexible catheter cables designed for sensitive cardiology applications such as electrophysiology. These cables combine exceptional durability with extra-small bending radii, low-noise performance to minimize interference, and materials that meet strict biocompatibility and cleanliness standards—ensuring reliable function in critical clinical environments.

Product Elite®
Elite®
ULTRA-HIGH DENSITY BACKPLANE INTERCONNECT SOLUTION Ultra-High density 56+ Gbp/s PAM4 interconnect platform utilizing proven press-fit technology and a single wafer design optimized for traditional backplane, direct orthogonal, and cable design solutions.

Product Embedded Antenna
Embedded Antenna
Any type of antenna that is surface mounted on the PCB. Most common antenna types are ceramic chip antennas, composite material chip antennas and sheet metal antennas. The antenna design is often monopole, loop, IFA or PIFA antennas.

Product Embedded Phase Tuner
Embedded Phase Tuner
SV Microwave streamlines this with our innovative Embedded Phase Tuner. This component allows customers to independently adjust the phase of cable assemblies without external vendor involvement. The Embedded Phase Tuner operates by adjusting the transmission line length using a threaded coupling nut, simplifying the process.

Product Embedded RF Antennas
Embedded RF Antennas
Embedded chip antennas are compact and integrated antennas designed to be directly mounted on a printed circuit board (PCB) or embedded within electronic devices. These antennas are often used in wireless communication applications, such as Wi-Fi, Bluetooth, GPS, and IoT devices, due to their small size and ease of integration.

Product EMC Shields
EMC Shields
Amphenol's EMC Shields are widely used in applications that require electromagnetic isolation of board-level components. They are provided in a wide variety of profiles and sizes to accommodate mother/daughter board configurations. Amphenol EMC Shields also commonly known as EMI shields and RFI shields, is a popular solution for minimizing crosstalk and susceptibility.

Product EMI Gasket Bulkhead Connectors and Adapters
EMI Gasket Bulkhead Connectors and Adapters
SV Microwave has just released a series of SMA and 2.92mm cable connectors and adapters with built-in electromagnetic interference (EMI) shielding. These interconnects feature a gasket that improves EMI shielding over similar products, resulting in minimal to no electromagnetic interference.

Product EMI Wind-Lok®
EMI Wind-Lok®
This series, is an EMI shielded, ruggedized harsh environment, metal reverse bayonet coupling, high power connector utilizing RADSOK® socket contact technology. With a single-pole 18mm RADSOK® contact and up to 800 amps possible with a standard operating temperature from -40°C to +125°C.

Product E-Mobility
E-Mobility
Interconnect products for eMobility applications. We provides high-voltage (HV) connection and interface solutions for battery systems and auxiliary units in electric vehicles. Compact low voltage and high voltages harness solutions meet demands of 1000 V DC and up to 450 A. Combining deep development competence with automated, high‑quality manufacturing, we deliver robust adapters and interfaces designed

Product eMobility Harness & Components - India, North America and Europe
eMobility Harness & Components - India, North America and Europe
Interconnect products for eMobility applications: HV/HP connectors, interfaces, cable assemblies, bus bars, MSD, vehicle inlets, PDUs, and customized interconnect solutions. Compact low-voltage and high-voltage harness solutions meet demands up to 1000 V DC and 450 A.

Product eMobility Products China / Asia
eMobility Products China / Asia
Interconnect products for eMobility applications. HV / HP Connectors, Interfaces, Cable Assemblies, Bus Bars, MSD, Vehicle Inlets, PDUs, customized interconnect solutions.

Showing 681 to 700 of 2,145 items